Search Results for linux date get timezone
L-1102-8.fm - Amphenol Aerospace
5 Heavy Duty Cylindrical Connectors • Class L - for the heaviest loads – Current range 40 to 200 amperes – Direct current or single/three phase, 60/400 Hertz alternating current
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Our Centaur interconnect product is now available in a compliant eye press fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now connect straight to your board for a rugged 38999 integrated system.
Telaire CO2 and Combustion Sensing - amphenol-sensors.com
Carbon Dioxide (CO 2) and Combustion Sensing In actual applications where CO 2 is used to control for combustion byproducts, the CO 2 threshold should be considerably lower than indicated above
RF Interconnects - SV Microwave
H1XY O: 561.840.1800 marketing@svmicrowave.com Humboldt Part Number Guide Humboldt Connector Type Standard • C - cable • S - surface • E - edge
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 7016-0057 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
B A1 - Amphenol Sine
rev description date revisions eco by appr 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of description this drawing is supplied for information only. design features,
Thermometrics Surface Mount Devices - amphenol-sensors.com
• Maximum storage time in closed package: One year • Maximum storage time exposed to ambient conditions of 59°F to 86°F (15°C to 30°C), 15% to 70% RH: 30 days • Drying prior to soldering: Not to exceed 48h at 176°F (80°C) or 16h at 212°F (100°C) or 8h at 257°F (125°C) • Flux type: R or RMA Flow Soldering Conditions
Automotive Sensor Solutions | Amphenol Advanced Sensors
Amphenol Advanced Sensors is a leading innovator in automotive and EV sensor technologies and measurement solutions. Offering the most diverse sensor portfolio of standard and customized products for the world’s most demanding regulatory and industry-driven applications, Amphenol creates value by providing critical information for real-time decisions.
Display Features and Modes - amphenol-sensors.com
Telaire® 7001 CO 2 and Temperature Monitor User Instructions T62292-008 September 2014 Page 1 of 5 Amphenol Advanced Sensors ® Introduction The Telaire ® 7001 CO2/Temperature monitor (shown in Figure 1 below) is an easy to use hand-held instrument, which provides stable and
Modus W Series - amphenol-sensors.com
The Modus W Series of Pressure Transmitters are designed to measure low differential pressures of liquids or gases. A wide selection of standard pressure ranges and electrical
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 1ryhpehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
TITLE: DWG NO - Amphenol Sine
rev description date revisions eco by appr 2 2 a1 arc16-24sx-p013 24 pos, plug, socket,arc series,keyed, normal seal,black arc16-24sx-p013 materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: 1 pl dec ±0.30 2 pl dec ±0 ...
Protimeter GrainMaster i2 Intergrated moisture and temperature measurement
The Protimeter Grainmaster i2 is supplied in a pouch with grinder compressor unit, grain cup, sample spoon, brush and ‘Quickcheck’. With following crop
DD-10AMMM-RL8D02: RBL Large Size | Amphenol LTW
DD-10AMMM-RL8D02, Amphenol LTW RBL series connectors featuring a push lock with latch mechanism for intuitive mating with audible and tactile feedback. With this quick lock design, RBL series contributes time-saving installations and assures a secure connection.
Display Features and Modes - amphenol-sensors.com
Telaire® 7001 CO 2 and Temperature Monitor User Instructions T62292-008 September 2014 Page 1 of 5 Amphenol Advanced Sensors ® Introduction The Telaire ® 7001 CO2/Temperature monitor (shown in Figure 1 below) is an easy to use hand-held instrument, which provides stable and
Ruggedized SATA Connector | High Speed Connectors | MIL-DTL-38999 ...
The R-SATA (r ugged ized) S ATA connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates and beyond. Amphenol’s R-SATA connector s utilize a m ...
Modus Series T Differential Pressure Transmitters
2 Series T Specifications General • Measures differential, gage pressure, or vacuum • Suitable for air or inert gases • Maximum safe momentary overpressure: see