Search Results for linux date get timezone
84520-202LF | MEG-ARRAY® | Amphenol
74388-201LF. 400 Position BGA Receptacle, 6mm Component Height, 1.27mm x 1.27mm Array, Lead-free
D25S82C6GX00LF | D-Subminiature | Amphenol
D-Sub Pressfit Connector, Input Output Connectors, Signal 25 way Socket RA Press-Fit Eurostyle standard, 500 cycles, Harpoons + Insert UNC 4-40 + Elec cont., 1.6mm, 2.4mm, PCB thickness.
Thermometrics TSD-10 Turbidity Sensor - amphenol-sensors.com
Title: Thermometrics TSD-10 Turbidity Sensor Author: Amphenol Advanced Sensors Subject: The TSD-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
- Contact Size 12 Options - Amphenol Sine
REV DESCRIPTION DATE REVISIONS ECO BY APPR 1 1 A3 RTS6BS16*09PHEC* ECO-MATE,PLUG,END CAP,9POS,PIN CONTACT,SIZE 16 MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY ...
NTC Type A990 Series - amphenol-sensors.com
NTC Type A990 Specifications Temperature Tolerance in °C Tolerance Code 0°C to 25°C 25°C to 50°C 50°C to 70°C 70°C to 105°C Sx1 ±0.1 ±0.05 ±0.1 ±0.2
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
Thermometrics TST-10 Turbidity Sensor - amphenol-sensors.com
Title: Thermometrics TST-10 Turbidity Sensor Author: Amphenol Advanced Sensors Subject: The TST-10 module measures the turbidity (amount of suspended particles) of the wash water in washing machines and dishwashers.
Amphenol AMAO Product Compliance - Environmental Engineering
Amphenol AMAO Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO)
Model 064B02 Water-cooled adaptor, sensor flush mount, 1/2-20 thd, 1.0 ...
Model 064B02 Water-cooled adaptor, sensor flush mount, 1/2-20 thd, 1.0" hex (for Series Installation and Operating Manual For assistance with the operation of this product,
32409028003BMT - Amphenol Air LB
Assembly 3240 0.3750-24 UNF (Ø 9,52) - H: 25 mm - pitch of 28 Without wave-washers 2 shunt terminals
10142708-041001LF | Minitek®Pwr 5.7 | Amphenol
10158453-04LF. Minitek® Pwr 5.7, Dual Row Receptacle Housing, 4 Position, GW Compatible Nylon66 (UL94V0), Black Color.
July 12, 2012, Depew, NY - PCB® Piezotronics, Inc. Announces New and ...
July 12, 2012, Depew, NY - PCB Piezotronics, Inc., a global leader in the design and manufacture of microphones, vibration, force, torque, load, strain, and pressure sensors, as well as the pioneer of ICP® technology is pleased to announce the availability of new and improved miniature low noise cabling. The PCB® 030 Series of cables are designed for use with both miniature charge and ICP ...
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
Parameter Value Units Notes General Pressure Ranges –50 to 300 mmHg –0.97 psi to 5.8 psi Overpressure 125 psi minimum Electrical @ 72°F (22°C) Unless Otherwise Stated
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Response Time2 ≤116 sec (T 63) Operating Range3-20°C to 70°C Long Term Drift <0.05°C/year (Normal conditions) 1. Accuracies measured at 25°C, nominal voltage. 2. 25°C step response in a 1 m/sec air flow. 3. Minimum design range, documented testing ... Created Date: 6/3/2016 12:05:39 PM ...
EU RoHS II Certificate of Conformance - Amphenol Aerospace
EU RoHS II Certificate of Conformance July 12, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
Module Gigabit Socket Without peripheral sealing Crimped contacts ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
Harsh Media Pressure Sensor - amphenol-sensors.com
Title: NovaSensor Harsh Media Pressure Sensor - NPR-101 Author: Amphenol Advanced Sensors Subject: NovaSensors NPR-101 is a silicon-based MEMS device that uses Backside Absolute Pressure' technology designed for harsh media exposure, which eliminates direct contact of the sensin circuitry with the applied media.
Hermetic Packages - martec.solutions
In applications where the reliability and performance of electrical connections are critical, such as gas tight barriers or high-pressure differentials, hermetic packaging is essential to maintaining system integrity.. Martec’s Hermetic packaging protects your electronics against environmental conditions, including pressure differentials, humidity/moisture, temperature, and other harsh ...
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM SF2912-6605 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
EB850-XX-X00 Series - 5.00mm Spacing - EBY Electro
Maximum number of positions: 24 Centerline Spacing: 5.00mm Spacing (0.197") See DIMENSIONAL DRAWINGS. ELECTRICAL: Voltage Rating: 300 VAC Current Rating: 15 Amps Wire Range Min / Max: 12-28AWG MECHANICAL: