Search Results for little green men
Model M1204-13A LOW PROFILE load cell Installation and Operating ... - PCB
DOCUMENT NUMBER: 21354 DOCUMENT REVISION: C ECN: 45605 Component Name Hazardous Substances Lead (Pb) Mercury (Hg) Cadmium (Cd) Chromium VI Compounds
$PSKHQRO - Amphenol Sine
Title: G:\Engineering\acad\Users working folder\Jim Head\AT Series Issues\AT Resistor Projects\AT Diode Terminators\C-AT04-2P-RT06-A1.dwg Author
Model 117B104 Conformal ballistics pressure sensor, 50 Caliber ... - PCB
Manual 21354 Rev E ECN 50523 CAUTION Refers to hazards that could damage the instrument. NOTE Indicates tips, recommendations and important information.
A1 RELEASE NUMBER 30/NOV/18 ROOKIE ADDED DATE CODE FEATURE 4DEC24 JHEAD ...
standard color:green key d configuration standard color:brown grey color part number key-a configuration at04-12pa-l012 black color part number key-b configuration at04-12pb-l012 green color part number key-c configuration at04-12pc-l012 brown color part number key-d configuration at04-12pd-l012 55.4 35.6 45.0 23.9 5.1 40.5 20.0 6 4x Ø4.32 ...
Bulk cable, shielded twisted pair, radiation resistant, 500 ft
Model J9T2-500 Shielded twisted pair cable, 2-conductor, braided shield, radiation-resistant, white Tefzel jacket, rated for temperatures up to 150°C, J9T2 bulk cable on spool, 500 ft Features Radiation-resistant Tefzel jacket Braided shield 150°C rated 2 conductors Specifications PARAMETER VALUE Cable type J9T2 (twisted shielded pair, braided shield, white Tefzel jacket) Cable length 500 ft ...
Model 673B01 Echo® Receiver, 916 MHz Installation and Operating Manua
Manual 21354 Rev E ECN 50523 CAUTION Refers to hazards that could damage the instrument. NOTE Indicates tips, recommendations and important information.
High EMI resistance accelerometer, general purpose 100 mV/g
Vibration sensor features. Ideal for power generation applications; Rapid shock recovery; Case-base isolation min 6 kV; EMI-protected; HV series vibration sensors use a material with high electrical resistance and high breakdown voltage, which provides the necessary electrical insulation between the mounting surface and the accelerometer’s case and connector.
All Sensors | Pressure Sensor Manufacturer | All Sensors
We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
green red white yellow at06-2s-rd01 at06-2s-rd01blk at06-2s-rd01blu at06-2s-rd01brn at06-2s-rd01grn at06-2s-rd01red at06-2s-rd01wht at06-2s-rd01yel color part number part number chart reduced diameter seal 28.4 15.0 standard molded color is grey. additional colors shown in part number chart are available via special order. requires contact 6 ...
Innovationsallianz Green Carbody: Presentation of results for more ...
July 11, 2013 Innovationsallianz Green Carbody: Presentation of results for more energy-efficiency Wolfsburg - numerous invited guests, including the German Federal Minister for Education and Research, Prof. Dr. Johanna Wanka, obtained information on the specific implementation of the research work undertaken during the presentation of selected sub-projects.
Infinite Possibilities with InfinX® - Amphenol CS
Amphenol ICC’s InfinX® is designed to meet the needs of 25+Gb/s applications. Available in 4- and 6-Pair configurations, InfinX® is the best choice for high speed board-to-board applications.
T EMPOSONICS L & R LF& RF
Resolution: Up to 0.002 mm Non-Linearity: < ± 0.01% of full stroke or ± 0.04 mm, whichever is greater Output Signal: CAN-Field-bus System ISO 11898 Data Protocol: DeviceNet/CANbus Baud Rate: Up to 500 kbit/sec. Measuring Range: 250 to 4800 mm (10 to 188 in.) Operating Voltage: + 24 Vdc (+20%, 15 %) Power Consumption: 100 mA typical Sealing: IP 65 S PECIFICA TIONS
Model EX604B31 Intrinsically-safe, triaxial ring-style, industrial ...
Model EX604B31 Intrinsically-safe, triaxial ring-style, industrial, ceramic shear ICP® accel, 100 mV/g, 0.5 to 5k Hz, side exit, 4-pin conn., triaxial single point ISO 17025 accredited calibration
of Contents - Amphenol Ardent Concepts
FIGURE 10: LITTLE OR NO GAP BETWEEN CONNECTOR AND BOARD. 6.0 REFERENCE DOCUMENTS Amphenol Ardent Concepts 16 Pair SMT Mount micro‐LinkOVER connector drawing, mLO‐S16X2‐XXX‐S‐02. Amphenol Ardent Concepts 16 Pair SMT Mount anchor‐carrier assembly drawing, mLO‐ANAC‐S16X2‐S‐02.
2mm Grid, Signal Connectors for High Computing Applications in the ...
Automotive industry is witnessing a surge in electronics content. Advanced Driver Assistance Systems (ADAS), is creating a competitive advantage in the automotive market with high computing power and advanced sensors in vehicles, making drives safer, sophisticated and comfortable. ADAS is a central
Pulse-Lok® 380453 | aldenproducts.com
Maximum Wire Gauge. 26. Housing Color
341264 | aldenproducts.com
Green ©2024 Amphenol Alden Products | Medical Connector Solutions Home | Site Map | Terms & Conditions | Supplier Terms & Conditions | Contact Us | 1-508-427-7000
AT06-12SD-GRN 12-Way Plug, Female Connector with D Position
AT06-12SD-GRN 12-Way Plug, Female Connector with D Position Key, Green-12-Way Plug, Female Connector with D Position Key, Green Call Us 1-800-394-7732 My Account
4-20 mA LPS™ Series transducer selection guide
and peak outputs change very little as a result of the transient acceleration pulse. However, the true peak signal actually "captures" the pulse level accurately C transmitter were to simply track the true peak, the output would be changing rapidly all during the sampling process of the PLC/DCS system. Most PLC/DCS systems wi
Model 221B03 Link ICP® quartz force sensor, 500 lb comp., 500 lb ... - PCB
Model 221B03 Link ICP® quartz force sensor, 500 lb comp., 500 lb tension, 10 mV/lb Installation and Operating Manual For assistance with the operation of this product,