Search Results for little joe 2 model rocket
D70-065FG - Connector for FLEXWELL® elliptical waveguide E65, PDR70 Flange
Model Series E65 Series Connector Frequency Range GHz 5.9 - 7.125 Connector Type Fixed Sealing Method Gasket Plating Outer/Inner Brass Waterproof Level IP68 ... Outer Diameter mm (in) 70 (2.8) Weight kg (lb) 1.2 (2.65) External Document Links Installation Instruction Application Note Notes PRODUCT DATASHEET D70-065FG Connector for FLEXWELL ...
יוון | Amphenol Socapex
קראתי את מדיניות הפרטיות ואני מאשר לחברת Amphenol Socapex לשלוח לי מידע
c:userspdfsma1181a1-3gt50g-141-50 - Amphenol RF
Title: c:userspdfsma1181a1-3gt50g-141-50.ps Created Date: 3/1/2012 2:06:44 PM
C-RT06164PxHECx REV B2-Model) - Amphenol Sine
2.1 rated current :45a (max) . 2.2 rated voltage :600v (ac/dc ). 2.3 operating temperature :see chart. 2.4 dielectric withstanding voltage :less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance :5000 megohms min. 2.6 ip--class :ip67. 2.7 mating cycles durability:500 cycles(min). 2.8 rohs compliant. 3.
Duplex Filters MIX 70/44-PR-TETRA - AMPHENOL PROCOM
Model Product No. Description Frequency; MIX 70/44-PR- TETRA-1-SMA(f) 200000629: Housing height: 27 mm: 380 - 385 MHz / 390 - 395 MHz: Add to quote: MIX 70/44-PR- TETRA-2-SMA(f) 200002353: Housing height: 27 mm: 385 - 390 MHz / 395 - 400 MHz: Add to quote: MIX 70/44-PR- TETRA-3-SMA(f) 200002354: Housing height: 27 mm: 410 - 415 MHz / 420 - 425 ...
Geflochtene Kabel RG 174/U-LL - amphenolprocom.com
RG 174/U-LL is a ultra low loss coaxial cable. The coaxial cable has a stranded anneal copper wire and has a double braid shield. The material specification of the outer jacket is classified as Low Smoke Zero Halogen (LSZH) material.
常见问题 | 安费诺 Socapex - Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
BNC Straight PCB Jack End Launch Bulkhead Rear Mount 50 Ohm
031-6233 STP 3D Model (Size: 1476 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: ... 0.093 Inches (2.36 mm) Panel Mounting Feature: Bulkhead - Rear Mount: Ports: 1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees ...
sae j1772 | Amphenol Global Search | Amphenol
Single and Dual Wire Splices meet MIL-T-81714/11 &12 requirements and are highly resistant to temperature and fluids. Features & Benefits: Performs to M81714 electrical and mechanical standards M39029/1 Contacts: Meets Mil-C-39029 standards Integral Socket/Bus Bar: Assures electrical and mechanical integrity over long product life.
supplier | Amphenol Global Search | Amphenol
4511 East Paris S.E. Grand Rapids, MI 49512 Tel. (616) 554-9820, Fax (616) 554-9821 DOC. NO: PWB-IPC-6012 2 REV: G 1.0 PURPOSE The purpose of this Statement of Work is to provide our Supplier with the minimum requirements and ... Model 352C34:Platinum Stock Products; High sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 Hz to 10k Hz, 10 ...
'Push-Button' coil squib connector - amphenol-auto.com
Î wire size: 0,5mm2 Î RFI/EMI protection: coil stock Connector interface: Î Ø11mm “Daimler” interface Î code A (green) C (yellow) Dimensional characteristics: Amphenol Automotive Connection Systems Amphenol Automotive Connection Systems (Changzhou) Co., Ltd 20 Tianshan Road, Changzhou Jiangsu China. ...
c707 10m006 049 2a | Amphenol Global Search | Amphenol
Clip Amphenol® Mobile Consumer Products www.amphenol-mcp.com PART #: C504 10M006 723 3 KEY FEATURES! 3.20L x 1.40W x 2.30H mm! Forward contact! Side protected ... Model:176A31. Measurement Range: 3000 psi; Measurement Range: 206.8 bar; Sensing Element: UHT-12™ Sensing Element: UHT-12™ Temperature Range: (Operating)-94 to 1400 °F
amphenolprocom.com
amphenolprocom.com
GSB19110KEU | USB 2.0 CONN (Type A and B) | Amphenol
USB 2.0 - GSB1X and GSB2X Series, Input Output Connector, Type A, Receptacle, Upright, 4 Pins, Shell Kink with Nickel Plating, Gold Flash, Dip 2.4mm, White Housing, Tray Packaging
Model 010P05 - PCB
2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 ...
6-Channel Hybrid Combiner for 100 W - AMPHENOL PROCOM
Model Product No. PRO-PHY450-6SI-100 Contact for product no. PRO-PHY450-6SI-100 PROCOM A/S reserves the right to amend specifications without prior notice PROCOM A/S • Smedetoften 12 DK 3600 Frederikssund • Denmark Page: 1 of 1 Last edited: 2024/03/14. vpROCOM . Title: PRO-PHY450-6SI-100
RF Connectors for Board-to-Board Applications
Amphenol RF offers a full range of Board-to-Board connectors including industry standard 50 ohm solutions such as SMP, SMPM and P-SMP options as well as high performing Amphenol RF proprietary AFI, HD-AFI, and HD-EFI designs. Board-to-board connectors allow the connection of two printed circuits in a variety of configurations; parallel coplanar, perpendicular and stacked and offer significant ...
DensiLink OverPass Assemblies | High Speed Input Output | Amphenol
DensiLink OverPass products remove high speed signaling from the PCB and create a double ended, high performance cabling interconnect. These cables support 56G and 112G signaling in hardware system designs as well as technology for future 224G signaling s
A Hot Topic: Thermal Protection in OSP Enclosures
Steve Skiest Product Management Director Lead product Manager. Steve Skiest currently leads product management for Charles Industries, an Amphenol company, and a leading provider of enclosed solutions for the telecom industry.
Standard Polyolefin Tubing – 2:1 Shrink Ratio
Custom Pieces Available 2:1 Shrink Ratio Waterproof Abrasion Direct Flame VW-1 Flame Rating Temp: -55°C to 125°C Inside Diameter (in.) Part No. Min Expanded As Supplied Max Recovered After Heat Nominal Recovered Wall Thickness After Heat Reel Qty (ft.) 4 Ft Qty (pcs./pack) HSTB1/16 0.059 0.026 0.014 500 25 HSTB3/32 0.094 0.039 0.020 500 25