Search Results for little joe 2 model rocket
RJMG212KS44252T | RJ Magnetic 1x2 | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of RJ Magnetic jack part number, RJMG212KS44252T
Product tech note – compressor gear set - wilcoxon.com
Figure 5a: Low frequency response of Wilcoxon model 766 Figure 5b: Low frequency floor of Wilcoxon model 766 Table 2 shows the amplitudes of the pulsation, HTF har-monics, and sidebands, before and after filter adjustment. In cases where unexpected spectral data is measured below the specified bandwidth of the sensor, the filter attenuation -
698-960 | 1695-2690 | 1695-2690 | 1695-2690 | 1695-2690 MHz 65° 1394 mm
SELECT CONNECTOR TYPE ANTENNA MODEL NUMBER Manual Electrical Tilt (MET) 4.3-10 Female 6896312EN Remote Electrical Tilt (RET) AISG v2.0 / 3GPP 4.3-10 Female 6896312ENG *Pre-commissioned configuration; Contact Amphenol for further details. REV110321I [Product Candidate] CONNECTING PEOPLE + TECHNOLOGY
Vibration transmitter switch - Wilcoxon Sensing Technologies
2 C-type contacts, non-latching 1 or 5 seconds, DIP switch selectable Housing material aluminum Weight 1.5 lb (0.7 kg) Shock limit 1,000 g peak Terminal assignment 1 PS +24 VDC 2 0 VDC 3 Relay K1 NC 4 COM 5 NO 6 Relay K2 NC 7 COM 8 NO 9 Analog output 20 mA 10 RAW Signal 100 mV/g 99236 Rev.B.1 10/18
Mil-Spec MIL-C-26482 Series 1 Assemblies - TPC Wire
TPC provides a versatile range of circular connector assemblies, meeting MIL-C-26482 Series 1 standards. They feature two backend sealing options, mechanical and overmolded, for demanding environmental conditions.With over 60 contact layouts and support for wire sizes up to 16 AWG, they suit a wide range of harsh industrial applications.
Medi | Mate Medical Push Pull Connectors | Amphenol Alden
From 2 to 14 positions: Each connector’s contact size and bolt pattern are compatible with existing industry solutions, ensuring seamless integration with your current medical device systems. These circular connectors are ideal for any medical application requiring a high-performance, reliable connection.
RP-SMA Right Angle Crimp Plug 1.13 mm Micro-cable 50 Ohm
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; ... 901-10784 STP 3D Model (Size: 421 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass ...
Cable Components LGP - AMPHENOL PROCOM
Very low insertion loss - typical < 0.2. No DC-short from station to ground. Sturdy 6 mm bolt/thread for grounding when not grounded via mast. Mounted on 5 mm stainless steel plate. Mountable directly on tower leg up to ø54 mm; Specifications. Electrical; Model: LGP 140-200: LGP 380-520: Frequency: 140 - 200 MHz: 350 - 520 MHz: Max. Input Power:
mil-dtl-26482 | Amphenol Global Search | Amphenol
MIL-DTL-38999, MIL-C-26482 and MIL-5015, with a wide range of contact arrangements and options Amphenol Corporation Amphenol Aerospace 40-60 Delaware Avenue, Sidney, New York 13838-1395 Phone: 800-678-0141 or 607-563-5011 Fax: 607-563-5157 www.amphenol-aerospace.com This catalog has been specifically designed to assist in the critical process
Mobile Antennen - amphenolprocom.com
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
Multi-GNSS Precision Antenna - PCTEL
Designed to meet stringent AAR environmental standards, this multi-GNSS high performance antenna features: a multi-stacked patch design covering global GNSS frequencies, a multi-stage LNA and advanced filtering to combat the effects of adjacent band interference.
TFC-dsh10036r u [1] – 3 Way Splitter – Unbalanced
TRAINING & SUPPORT. Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login
106903-09 | aldenproducts.com
Plug Core Insulator. Quantity. 1
10120045-400LF | RotaConnect® | Amphenol
Amphenol is one of the leading manufacturers of rotaconnect rotatable board to board connector. Contact us today for more details of rotaconnect , part number 10120045-400LF.
1.85mm Male to 1.85mm Male 12" Strain Relief Cable ... - SV Microwave
A 1.85mm Male to 1.85mm Male 12" Strain Relief Cable Assembly for .047 Cable" 7033-0024 with superior electrical, mechanical and environmental specifications!
RJMG224034432FR - RJMG | Amphenol
Amphenol is one of the leading manufacturers of Input output Connectors. Contact us today for more details of RJ Magnetic, part number RJMG224034432FR
F-Type Jack to F-Type Plug Adapter 75 Ohm Right Angle
F-Type Jack to F-Type Plug Adapter 75 Ohm Right Angle
86094647113745ELF | DIN 41612 | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of DIN, part number 86094647113745ELF.
SSMB Straight Crimp Plug RG-316DB 50 Ohm | 143100 - Amphenol RF
RF Connector SSMB Straight Crimp Plug RG-316DB 50 Ohm. Alias: SSMB6121A1-002-3GT30G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)