Search Results for ljt00
d38999 series 4 | Amphenol Global Search | Amphenol
The New Circular Connector Standard. Smaller, lighter, higher contact density, and just as durable as D38999 Mil-spec connectors. FEATURES: • 4 Coupling Styles • Integral Backshells • PC Tail Termination Available • 60% Weight Reduction from 38999 • 50% Size Reduction from 38999 2M805 Tri-Start 2M804 Push-Pull 2M803 Bayonet 2M801 Dual ...
26482 series 2 | Amphenol Global Search | Amphenol
Search Results for 465-8600 Amphenol GT Series Reverse Bayonet Coupling Connectors 3 GT Series insert availability, cont. Insert Arrange ment Service Rating Total Con-tacts Contact Size 04 8 1216 Coax** 04812 22-16 A 9 3 6 22-17 D/A 9 1 8 22-18 D/A 8 8
26482 mil | Amphenol Global Search | Amphenol
Search Results for 26482 mil 3d inmeta:gsaentity_divisions=amphenol%20socapex ... Amphenol Aerospace offers the Matrix product line of MIL-DTL-26482, Series 2 Connectors.
D38999 Serie III TV-CTV - 38999 Serie | Amphenol Socapex
Kontaktdon i serie III, 38999, är konstruerade för användning i tuffa militära och industriella miljöer. Serien erbjuder ett brett utbud av kontaktarrangemang och skaltyper, vilket gör den till ett idealiskt val för applikationer som kräver maximal vikt- och utrymmesbesparing.
38999 connectors | Amphenol Global Search | Amphenol
Amphenol PCD connector accessories mate with Mil-spec and commercial connector series, including MIL-DTL-5015, MIL-DTL-26482, MIL-DTL-38999 and MIL-DTL-83723.
D38999 Σειρά III TV-CTV - Σειρά 38999 | Amphenol Socapex
Οι σύνδεσμοι της σειράς38999 iii έχουν σχεδιαστεί για χρήση σε σκληρά στρατιωτικά και βιομηχανικά περιβάλλοντα. Αυτή η σειρά προσφέρει ένα ευρύ φάσμα διατάξεων επαφών και τύπων κελύφους, καθιστώντας την ιδανική επιλογή ...
30-271 | Amphenol Global Search | Amphenol
1 pl dec ±0.30 2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data
34-1030 | Amphenol Global Search | Amphenol
Temposonics® R-Series V PROFINET IO RT & IRT O I 5 I a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization N Magnet slider longer ball-jointed arm (part no. 252 183), suitable for internal linearization
JT - 38999 Dòng II - Amphenol Socapex
Các đầu nối JT từ Amphenol Socapex được thiết kế theo tiêu chuẩn MIL-DTL-38999 series II, lý tưởng để sử dụng trong ngành quân sự và hàng không vũ trụ. Các đầu nối này cung cấp một loạt các tính năng làm cho chúng trở thành một giải pháp đáng tin cậy và bền bỉ cho các ứng dụng khác nhau, bao gồm liên lạc ...
d38999 series 4 | Amphenol Global Search | Amphenol
d38999 series 4 3d inmeta:gsaentity_divisions=amphenol%20aerospace ... backshell inmeta:gsaentity_divisions=amphenol%20socapex inmeta ... FEATURES: • 4 Coupling Styles • Integral Backshells • PC Tail Termination Available • 60% Weight Reduction from 38999 • 50% Size Reduction from 38999 2M805 Tri-Start 2M804 Push-Pull 2M803 Bayonet ...
d38999 series 4 3d | Amphenol Global Search | Amphenol
Pin D38999 Cable Contact (Size 12) Cable Series Part Number Freq. 0.085 NSME 8001-4104 3 GHz 0.085 SMPM SF3211-6004 50 GHz Socket D38999 Cable Contact (Size 12) Cable Series Part Number Freq. 0.047 SMPS 9921-40001 50 GHz Pin D38999 Cable Contact (Size 16) Cable Series Part Number Freq. 0.047 SMPS SF9911-60001 50 GHz Socket D38999 Cable Contact ...
D38999 Series III TV-CTV - 38999 Series | Amphenol Socapex
Konektory řady 38999 III jsou určeny pro použití v náročných vojenských a průmyslových podmínkách. Tato řada nabízí širokou škálu uspořádání kontaktů a typů plášťů, takže je ideální volbou pro aplikace, které vyžadují maximální úsporu hmotnosti a místa.
d38999 series 4 3d | Amphenol Global Search | Amphenol
the DLA, with internal part number coding “DZ” finish, which meets or exceeds the 38999 designated class “Z” finish. Black Zinc Nickel is compatible with other platings and available on a wide variety of connectors and accessories including all MIL-DTL-38999 Series III connectors.
d38999 series 4 3d | Amphenol Global Search | Amphenol
Amphenol Aerospace is the industry leader in the design and development of D38999 Series III connectors. While the qualified Mil-Spec versions offer plenty of features, the customization and design options outside of the Mil-Spec are virtually endless.
D38999 sorozat III TV-CTV - 38999 sorozat | Amphenol Socapex
A38999 III sorozatú csatlakozókat szigorú katonai és ipari környezetben való használatra tervezték. Ez a sorozat az érintkezési elrendezések és héjtípusok széles választékát kínálja, így ideális választás a maximális súly- és helytakarékosságot igénylő alkalmazásokhoz.
TV-CTV - D38999 Serie III - 38999 Serie | Amphenol Socapex
TV-CTV D38999 Series III är en kvalificerad MIL-DTL-38999 serie III-kontakt som är avsedd för användning i tuffa militära och industriella miljöer. Denna serie erbjuder ett brett utbud av kontaktarrangemang och skaltyper, vilket gör den till ett idealiskt val för applikationer som kräver maximal vikt- och utrymmesbesparing.
LJT - HE308 - 38999 Serie I - 38999 Serie | Amphenol Socapex
La gama de productos Socapex LJT de Amphenol es un conector muy fiable y duradero diseñado para satisfacer las rigurosas exigencias de las industrias aeroespacial y militar. Se trata de un conector de acoplamiento de bayoneta que ofrece una gran variedad de disposiciones de contactos y tipos de carcasa, con el máximo ahorro de peso/espacio, lo que lo hace ideal para su uso en aplicaciones en ...
D38999 Serie III TV-CTV - Serie 38999 | Amphenol Socapex
Los conectores de la serie III 38999 están diseñados para su uso en entornos militares e industriales difíciles. Esta serie ofrece una amplia gama de disposiciones de contactos y tipos de carcasa, lo que la convierte en la opción ideal para aplicaciones que requieren el máximo ahorro de peso y espacio.
cs3102c-14s-73 | Amphenol Global Search | Amphenol
ljt00 | Amphenol Global Search | Amphenol cs3102c-14s-73 | Amphenol Global Search | Amphenol ljt00 | Amphenol Global Search | Amphenol Series I MIL-DTL-38999. 32 Contact Us: 800-678-0141 • www.amphenol-aerospace.com 38999 III 38999 II 38999 I SJT Aquacon 2M 83723 26482 26500 1. ...
D38999 Serie III TV-CTV - Serie 38999 | Amphenol Socapex
I connettori serie III 38999 sono progettati per l'uso in ambienti militari e industriali difficili. Questa serie offre un'ampia gamma di disposizioni dei contatti e di tipi di guscio, che la rendono una scelta ideale per le applicazioni che richiedono il massimo risparmio di peso e di spazio.