Search Results for ljt01re-25-46pb
EBY Electro Terminal Blocks and Connectors
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Fatigue Rated Low Profile Cells | PCB Piezotronics
Model:1403-11A/084A100. Measurement Range: (100 x 10^6 cycles)250 lbf; Measurement Range: (100 x 10^6 cycles)1112 N; Size - Diameter: 4.12 in; Size - Diameter: 104.6 mm
Product Data Sheet - Temposonics
100% of electrical stroke length. 25 mm (0.98 in.) min. distance between setpoints. For dual-magnet outputs: 76 mm (3 in.) min. distance between magnets * UL Recognition requires an approved power supply with energy limitation UL 61010- 1), or Class 2 rating according to the National Electrical Code (USA) / Canadian Electrical Code.
Model 260A03 | PCB Piezotronics
Supplied: 081A71: Pre-load bolt (for Models 260A03, 260A13 & 260A33) 1: 082B06: Anti-friction washer for Models (M)206C, (M)216B, (M)260A03, (M)260A13 & (M)260A33
Model 002P05 | PCB Piezotronics
Lead Time for 11-25 is 4 Wks. Lead Time for 26-50 is 5 Wks. Lead Time for 26-50 is 5 Wks. Product Description; Specifications; Documents & Downloads; General purpose coaxial cable, white FEP jacket, 5-ft, 5-44 plug to BNC plug. Cable assembly consists of the following components: Model 002 cabling
Model 003G20 | PCB Piezotronics
Lead Time for 11-25 is 4 Wks. Lead Time for 26-50 is 5 Wks. Lead Time for 26-50 is 5 Wks. Product Description; Specifications; Documents & Downloads; Low-noise coaxial cable, blue PTFE jacket, 20-ft, 5-44 plug to 10-32 plug. Cable assembly consists of the following components: Model 003 cabling Model AG connector
Model 030A10 | PCB Piezotronics
Lead Time for 1-25 is 1 Dys. Lead Time for 26-50 is 5 Dys. Lead Time for 51-75 is 10 Dys. Lead Time for 51-75 is 10 Dys. Product Description; Specifications; Documents & Downloads; Miniature, low-noise, blue coaxial cable, 10-ft, 3-56 plug to 10-32 plug. Cable assembly consists of the following components:
Model 119C12 | PCB Piezotronics
Model 119C12:High pressure ballistic pressure sensor, 120k psi, 0.25 pC/psi, accel comp., floating clamp nut
Fine Pitch FFC/FPC Connectors| Micro Board-to-Board - Amphenol CS
Amphenol Aorora offers a wide range of fine pitch FFC/FPC, Micro Board-to-Board, and Floating Board-to-Board solutions for a variety of applications where high density and robust performance is required.
Quartz ICP ® Force Rings - PCB
Tension range is dependent upon the amount of applied pre-load and strength of mounting stud used. Tips from Techs: Preloaded & Force Rings. PCB ® ring-style 1-component and 3-component force sensors are generally installed between two parts of a test structure with the supplied elastic beryllium-copper stud or customer-supplied bolt. The stud or bolt holds the structure together, and applies ...
catalog | Amphenol Global Search | Amphenol
AMPHENOL CORPORATION 40-60 Delaware Avenue, Sidney, NY 13838-1395 • 800-678-0141 www.amphenol-aerospace.com • www.amphenolmao.com 9-2020 MIL-DTL-38999 Connectors
Compact vibration transmitter, velocity, RMS, 1.0 in/sec
Vibration transmitter, 4-20 mA output proportional to RMS velocity, 1.0 in/sec full-scale measurement range, operation to 105°C, top exit 2-pin MIL-C-5015-style connector, the upgraded PCC42X series is smaller, lighter and lower price
ePower-Lite Series - Amphenol Industrial Operations
8.25 3.50 40.60 27.50 45.40 32.30 KEYWAY 4.304 X 4.30 5 13 37 3.50 3.50 3-Pole Electrical Receptacle with HVIL & Shielding Shell 4 X 4.30 60 45 46 30 KEYWAY 5 13 3 2.80 41 4-Pole Electrical Receptacle with HVIL & Shielding Shell 5 16.50 44.50 3 2.80 48 36 48 36 KEAYWAY 4 X 4.30 22 41.80 KEYWAY D 2-Pole Electrical Plug with HVIL & Shielding ...
Model 260A11 | PCB Piezotronics
Supplied: 081A70: Pre-load bolt (for Models 260A01, 260A11, & 260A31) 1: 082B02: Anti-friction washer for Models (M)202B, (M)212B, (M)260A01, (M)260A11 & (M)260A31
Cablescan UK | Experts In Cable Assembly Manufacture
Cablescan manufactures high performance electrical cable assemblies and control panels for defence, aerospace, marine, industrial, and commercial applications.
Multicoax and Coaxial Assemblies, Connectors, and Sockets
Amphenol Ardent Concepts is a leading designer and manufacturer of high performance multicoax and coaxial assemblies, connectors, and sockets used in the development of next generation semiconductors and electronics systems.
Impact Hammers | PCB Piezotronics
PCB offers Modally Tuned®, ICP® instrumented impact hammers for structure health testing, resonance determination, and modal analysis.
TV - Stand-off receptacle - 38999 Series - Amphenol Socapex
Product benefits:. Matches with MIL-DTL-38999 series III performances; Easy part numbering: Add F459 or F058 / F059 (stand-off reduced flange) at the end of your standard part number
Model 002A20 | PCB Piezotronics
Lead Time for 11-25 is 4 Wks. Lead Time for 26-50 is 5 Wks. Lead Time for 26-50 is 5 Wks. Product Description; Specifications; Documents & Downloads; General purpose coaxial cable, white FEP jacket, 20-ft, 10-32 plug to 10-32 plug. Cable assembly consists of the following components: Model 002 cabling
General purpose triaxial accelerometer - Wilcoxon Sensing Technologies
Sensitivity, ± 10%, 25°C 100 mV/g Acceleration range 50 g peak Amplitude nonlinearity 1% Frequency response: all channels, ± 10% 2 - 2,000 Hz Transverse sensitivity, max 5% of axial Temperature response: –50°C +25°C +80°C +120°C +10% 0% +3% –7% Power requirement: Voltage source Current regulating diode 18 - 30 VDC 2 - 10 mA