Search Results for ljt06re
ljt06re | Amphenol Global Search | Amphenol
SJT connectors combine unique design features of the scoop-proof LJT series within standard mounting dimensions of JT types. Available in a wide range of shell sizes, finishes, insert arrangements, and accessories. Features & Benefits: 100% scoop-proof design – basic MIL-DTL-38999 Series I lengths.
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
Amphenol's MIL-DTL-38999 Series I and commercial LJT series connectors meet or exceed the Mil-Spec requirements and are available in aluminum or stainless steel as well as several different finish options. Amphenol is also qualified to the MIL-DTL-27599 specification for Series I connectors.
Amphenol JT/LJT 小型高密度丸型コネクタ MIL-DTL-38999 シリーズⅠ、Ⅱ
1 Amphenol® JT/LJT 高信頼の小型、軽量、高密度丸型コネクタ アンフェノール LJT・JT シリーズ小型高密度丸型コネクタ は、それぞれMIL-DTL-38999 シリーズⅠおよびⅡに適合して います。両コネクタは航空宇宙産業の要望を受けて開発され、
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
LJT06RE-21-35S(023) YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Series I - LJT - Amphenol Ltd
LJT connectors are MIL-DTL-38999 Series I compliant. You can download all the information you need below. If you need technical specifications, 3D models or further information, visit our Resource Hub. Need additional products from our Amphenol portfolio of products?
ljt06re | Amphenol Global Search | Amphenol
MIL-DTL-38999 . Series I (LJT-R) 100% scoop-proof; High density arrangements (up to 128 contacts) Contact sizes 12 through 22D plus size 16, 12, 8 coax, and size 8 twinax
SJT Connectors - Amphenol Aerospace | Products
Available in a wide range of shell sizes, finishes, insert arrangements, and accessories. SJT: Scoop-Proof LJT series within standard mounting dimensions of JT type. ... RT-: For environmental Applications-Supplied without rear accessories. ... Have any questions? Talk with us directly using LiveChat.
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
ljt06re-25-19p(023) yes connector, electrical, plug 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
TVP00R CTVP00R BS-C6170 D38999/20 JN1034A Wall mounting ... - Amphenol
5 Insert availability and identification JT LJT TV SJT Status Crimp Hermetics Service Total Contact Size Class€Class Rating Contacts 22D 22M 22 20 16 12 8 8 == 10 12 H Y* (Coax) (Twinax)(Power) Coax
Amphenol Connector Reference Guide - Volume 2
MIL-DTL-38999 . Series I (LJT-R) 100% scoop-proof; High density arrangements (up to 128 contacts) Contact sizes 12 through 22D plus size 16, 12, 8 coax, and size 8 twinax
MIL-DTL-38999 シリーズI - アンフェノールジャパン ...
home; 技術情報; コネクタ重量 - mil-dtl-38999 シリーズi - コネクタ重量 - mil-dtl-38999 シリーズi - 【単位:グラム】 数値はすべて参考値です。
L-1102-8.fm - Amphenol Aerospace
MIL-DTL-38999 connectors allow users to mix a variety of differ-ent power, signal, shielded, fiber optic and high speed contact styles within a common insert. The insert arrangement below is an arrangement for Tri-Start MIL-DTL-38999 Series III connectors. It shows the variety of con-tacts that can be designed into a shell size 25.