Search Results for ljtp02re-25-35s-023
Model 426B31 | PCB Piezotronics
0.25 in: 6.35 mm: Size - Length: 4 in: 101.6 mm: Electrical Connector: Integral Cable: Integral Cable: Electrical Connector: 7-pin LEMO FGG.1B.307: 7-pin LEMO FGG.1B.307: Cable Length: 10 ft: 3 m: Mounting Thread (Microphone to Preamplifier) 0.2244 - 60 UNS: 5.7 mm - 60 UNS * All specifications are at room temperature unless otherwise specified.
Industrial plugs and sockets Critical & Safe
Housing in plastic (PBT). Cable entry with knock-outs Ø 25+32 mm on top and drill marks on bottom. Cable area 1.5...4 mm2 416MVS6WH - The switch handle is padlockable (5-8 mm shackle) - The switch insert can be equipped with an auxiliary contact, (see page 102) Terminals/ Poles Color code Voltage Frequency Type Order Code Pkg qty Weight pkg ...
Temposonics
Querschnitt: 3 × 2 × 0,25 mm2 Biegeradius: 5 × D (feste Verlegung) Betriebstemperatur: −30…+80 °C Hakenschlüssel Kabelverschraubung Hakenschlüssel Artikelnr. DIN 1018A AMF 80-90 mm M20×1,5 Artikelnr. CG-816679 M20×1,5 Artikelnr. CG-816609 ½" NPT ATEX/CSA US, 180 °C Artikelnr. 403 042 Typnr. ADE1F-4 Material: Edelstahl Kabel-Ø: 4 ...
Fiber Optic Bulkhead Feed -Through - Amphenol Aerospace
Amphenol extends its line of harsh environment fiber optic components with a multi-channel fiber optic feed-through. This feed-through is designed to perform in demanding aerospace environments and any other applications where a high degree of environmental sealing is required between bulkheads.
PRE-SHIELD ADAPTER BACKSHELLS - amphenolpcd.com
/115-: 11 t: w 03-6 d: series slash # coupling accessory: shell size shield finish: finish entry size: shield length d: drain hole: 115: straight 117: 90°-:spin s: self-lock
c:userspdf a1-nxsj-c01y0 - Amphenol RF
Title: c:userspdf a1-nxsj-c01y0.ps Created Date: 7/25/2014 4:45:34 PM
7031xxx_Catalog
35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal Vertical 1 of 1 www.amphenol-antennas.com REV031612 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions ...
NHHSS-65C-R4BD | ANDREW
10-port sector antenna, 2x 698-894, 4x 1695–2360 and 4x 3100-4000 MHz, 65° HPBW, 4x RETs and 2x SBTs.
Model JM353B16 High frequency, quartz shear ICP® accel., 10 mV/g ... - PCB
Model JM353B16 High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 8k Hz, 5-44 top conn., ground isolated Installation and Operating Manual
Amphenol CS-DSDMDB15MF-002.5 15-Pin (DB15) Deluxe D-Sub Cable - Copper ...
Buy 2.5ft Amphenol CS-DSDMDB15MF-002.5 Cables Direct from the Factory at Cables on Demand. 15-pin (DB15) Copper Shielded High Density Male/Female D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar ...
LUMINUS - Amphenol PCD
10 Days @ 25˚C to 65˚C, 90% - 95% RH Seal Rating IP67 RoHS & REACH Compliance Yes Fluid Immersion Lubricating Oil per Mil-Prf-7808 Cleaning Compound per Mil-Prf-87937, Alkaline Base Isopropyl Alcohol & Mineral Spirit Solution Skydrol Hydraulic Fluid ... 6/18/2019 9:35:43 AM ...
Paddlewheels - Gemeco
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
www.connectpositronic.com
www.connectpositronic.com
Industrial | Markets - Amphenol
With four Quadrax contacts per connector and bandwidth up to 1.25 GHz, a data rate exceeding 2.5 Gbps with a standard operating temperature from -55°C to +125°C. Amphenol Industrial Operations Guided M8 Connectors Amphenol LTW's waterproof Guided M8 connectors are designed with unique alignment keys saving the risk of damaged contacts and ...
ECS Avionics RF Cable - amphenol-cit.com
Federal Aviation Regulations 14 CFR Part 25.869(a)(4) Amdt 25-113, Appendix F Part I(a)(3). » Manufactured with materials which, when subjected to flames or high temperatures, will not outgas deadly hydrogen chloride produced by conventional PVC cables. PHYSICAL CHARACTERISTICS (NOMINAL) Outer Diameter 0.1" Minimum Bend Radius 0.5"
Contacts - Amphenol
Abraham Contreras. Field Application Engineer – Northern Europe – Amphenol Sincere Mobile: +49 151 2538 5880
Model NN | PCB Piezotronics
1.25 oz: 35.4 g [1] * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications Product Manual Product Drawing Build Out Your Measurement Chain. Other; Model: LT. 8-pin mini DIN connector (mates to bridg... Add to cart for a quote. ...
RF Jumpers 50 Ω, Low-Loss Cable Assemblies - amphenol-cit.com
DC - 40 GHz 1.35:1 @ 40 GHz 3.50 mm Male or Female 3.50 mm Male or Female DC - 26.5 GHz 1.30:1 @ 26.5 GHz Carlisle Interconnect Technologies (CarlisleIT) offers RF cable jumpers in multiple configurations to cater to most applications. ... 8/3/2021 4:25:04 PM ...
Omni Antennas 422x.06-405-Txx - AMPHENOL PROCOM
The 422x Series omni antenna is designed for demanding applications where a durable and high performance colinear is required. The centre fed dipole design and feed network gives a stable radiation pattern across a wide bandwidth, and allows tilted beam designs to be effectively employed without large pattern distortions.
Quick-Connex® 3 Wire Plus Ground DIN 18mm
Quick-Connex® DIN connector assemblies feature a self-sealing polyurethane shell design providing environmental protection up to IP67/NEMA 6, an integrated LED connector head, built in surge suppression and secured to our Trex-Onics® 18 AWG cable.