Search Results for ljtp02re-25-35s-023
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
TVP00RF-25-35S( ) STYLE RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
NNH4-65A-R6 | ANDREW
12-port sector antenna, 4x 698–896 and 8x 1695–2360 MHz, 65° HPBW, 6x RET.
MIL-DTL-38999 Series II - JT Connectors - Amphenol Aerospace
Amphenol® MIL-DTL-38999 Series II Connectors were developed to meet the needs of the aerospace industry and provided the impetus for the development of the MIL-C-38999 specifications, which later was superseded by MIL-DTL-38999.
Infinite Options Beyond the Mil-Spec Limits
AMPHENOL CORPORATION 40-60 Delaware Avenue, Sidney, NY 13838-1395 • 800-678-0141 www.amphenol-aerospace.com • www.amphenolmao.com Infinite Options Beyond the Mil-Spec Limits
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
TVP00RF-25-35S( ) STYLE RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
NM-LCF78-C03 - N Male Connector for 7/8' Coaxial Cable, OMNI FIT ...
5.0 < f ≤ 6.0 GHz: 1.25 (19.1) MECHANICAL SPECIFICATIONS Plating Outer/Inner Trimetal/Silver Length mm (in) 62.7 (2.47) Outer Diameter mm (in) 35.5 (1.4) Inner Contact Attachment Spring Finger Outer Contact Attachment Spring C-Ring PRODUCT DATASHEET NM-LCF78-C03 N Male Connector for 7/8" Coaxial Cable, OMNI FIT™ standard, O-ring sealing
Amphenol Socapex - Connectors, military connectors, circular connectors ...
Rugged solutions tailored to military requirements. Amphenol Socapex's military products are used by a wide range of customers, including defense contractors, military prime contractors, and government agencies.
Quad 10GBASE-T to XAUI Converter - Amphenol Aerospace
35 Ground 36 Ground 75 Ground 76 Ground 37 MDIO 38 MDC 77 Spare 78 Spare 39 Spare 40 Spare 79 Spare 80 Spare Ribbon Connector - QTH-040-01-H-D-DP-EM2 Board Connector - QSH-040-01-H-D-DP-K Board connector must be used with SO-0165-04-01-02 screw mounts with correct spacing MIL-DTL-38999 Shell Size 25-8 Split Quadrax Quad Pin Description A 1 CH 1 ...
Monitoring - CMR Group
Featuring an integrated local operating panel with a touchscreen, a main control cabinet and a microprocessor package junction box, E-Pulse provides an engine alarm function, together with comprehensive monitoring, safety and control capabilities, extending the average service life of a diesel engine by 25 years.
Model 605B91
%PDF-1.4 %âãÏÓ 2 0 obj >/Font >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]/XObject >>>/Group >/Annots[65 0 R 66 0 R 67 0 R]>> endobj 27 0 obj >stream xœ½=koÜ8 ...
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
TABLE A Accessory Shell Size Shell Size Code A Ø Max. B Max. C Max. (/38) D Max. E Max. F Max. J Max. K Max. Cable Entry Min. Max. inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm inch mm
ZTP-135SR Thermometrics IR Sensor - amphenol-sensors.com
Noise Voltage 32 nV rms R.M.S., 25 °C NEP 0.51 nW/Hz1/2 500K, 1Hz Detectivity 1.35 E08 cmHz1/2/W 500K, 1Hz Time Constant 25 ms Thermistor Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kΩ Tol.:3%, @25 °C Beta - Value 3920 3960 4000 K Tol.:1%, Defined at @25 °C/50 °C Absolute Maximum Ratings Operating Temperature-20°C ...
2.1Design and Dra) - Amphenol Sine
4.4 insulation resistance: 1000 megohms min @ 25 ℃. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5. mating part: at06-08sx* plug. ... 35.5 20.9 36.4 requires contact retention wedge aw8p 4x Ø4.32. a1 release number 30/nov/18 rookie of: sh: rev: dwg no: title: rev description ...
Search Results for maximum entropy method spectroscopy - amphenol.com
Example: 0.06 in (1.5 mm) maximum diameter x 1/4 in (6.35 mm) long glass probe with a zero-power resistance at 257°F (125°C) of 510 Ω and a tolerance of ±20% would be specified as HTP60BD514M. ... @25°C Beta - Value 3930 3970 4001 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage ...
SND SERIES P D-sub connectpositronic
5 DIMENSIONS ARE IN INCHES [MILLIMETERS]. ALL DIMENSIONS ARE SUBJECT TO CHANGE. High Performance Positronic Industries D-sub connectpositronic.com SND SERIES MILITARY / SPACE FLIGHT QUALITY STANDARD DENSITY FIXED OR REMOVABLE CONTACTS
Temposonics
Ø 17,4 8 Ø 25,4 8 Ø 33 8 Ringmagnet Artikel Nr. 400533 OD 25,4 mm ID 13,5 mm Höhe 8 mm Flächenpressung max. 40 N/mm2* in axialer Richtung Ringmagnet Artikel Nr. 201542-2 OD 33 mm ID 13,5 mm Höhe 8 mm Bohrungen 4,2 mm, Teilkreis Ø24 mm Flächenpressung max. 40 N/mm2* in axialer Richtung Anzugsmoment Schraube M4: max 1 Nm 17 24 Ø 4,4
BNC CRIMP PLUG - 75 OHM FOR BELDEN 1694A AND GEPCO VSD2001 CABLE
clement 25-apr-13 bnc crimp plug - 75 ohm for belden 1694a and gepco vsd2001 cable clement 25-apr-13 e nc initial release 19-oct-11 xxx --a add becu retainer ring 27-apr-12 2297 --b modify outer contact to improve performance 09-aug-12 2355 cl c add gepco cable callout 21-sep-12 2377 rv d add contact pin crimp option 25-apr-13 2468 mb
MoCA Gateway Passive IPGH3M4-VF MoCA Unit Series
Hybrid to Hybrid Port 5-10 dB min ≥25 11-85 dB min ≥35 86-1125 dB min ≥25 1126-1675 dB min ≤25 Hybrid to MoCA 1125-1675 dB max ≤ 28 MoCA to MoCA 1125-1675 dB max ≤ 16 Shield Effectiveness (RFI) 5-1675 dB > 100 Surge Withstand