Search Results for ljtp02re-25-35s-023
B A2 - Amphenol Sine
3.3 insulation resistance: 1000 megohm min @ 25℃. 3.4 moisture resistance: ip67&ip69k ( mated condition ). 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp04-24-16p* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp06-24-16sn-sra a1 release new drawing 11may20 ...
A4 - UPDATE COLOR OPTION 6/NOV/20 LOUIE TOMMY - Amphenol Sine
3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: atm04-2p* receptacle. ( * = modifications and/or colors ) 5. all dimensions are for reference use only. 6 contact size and rear seal wire range: contact size min. insul ...
Temposonics
®Temposonics GBS SSI Data Sheet I 5 I CONNECTOR WIRING Fig. 3: Connector wiring D84 (M12 connector) Fig. 4: Connector wiring D70 (M16 connector) Fig. 5: Connector wiring (cable outlet)
LOW POWER ICP ACCELEROMETERS - pcb.com
25 kHz. Broadband Resolution (1 to 10000 Hz) 2000 µg. 19600 µm/s: 2. Non-Linearity . ±1 %. Transverse Sensitivity: ≤7 %. Environmental. Overload Limit (Shock) 5000 g pk: 49050 m/s² pk Temperature Range-65 to +250 °F-54 to +121 °C. Enclosure Rating: IP68. Electrical. Settling Time (within 1% of bias) ≤5.0 sec:
Octomax 1G26 Contacts - High speed contacts - Amphenol Socapex
Amphenol Socapex's Octomax 1G26 Contacts are a game-changer in the world of ethernet contacts. These contacts are designed for Cat 5e and AFDX applications and are equivalent to two quadrax contacts in one, making them ideal for space-constrained environments. Octomax 1G26 contacts fit perfectly into a standard size 8 quadrax cavity and are available in both crimp and PC Tail versions.
Omni Antennas CXL 2-5HD/... - AMPHENOL PROCOM
Please Note. When using the CXL 2-5HD/… at windy locations where wind speeds of more than 150 km/h can be expected, the antenna must be mounted on the side of the mast and the top section of the glass fibre tube stabilized with a bracket.
FRONT REAR - PCB
XX ± 0.25 KRM 11/1/18 KRM 11/1/18 CPH 11/1/18 5 7 4 6 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN D DC 12 VOLTS WAS DC 10 VOLTS 48673 2.19 7.84.06 10-32 ...
SERIES 339A ACCELEROMETERS WITH EXCELLENT THERMAL STABILITY - PCB
19 to 30 VDC: 19 to 30 VDC. 18 to 30 VDC: 18 to 30 VDC. 18 to 30 VDC: 18 to 30 VDC. 21 to 30 VDC: 21 to 30 VDC. 21 to 30 VDC: Constant Current Excitation. 2 to 20 mA
Temposonics
Temposonics ® Data Sheet I 4 I TECHNICAL DRAWING Fig. 2: Temposonics® GB-N / GB-S / GB-K / GB-J with ring magnet GB-N / GB-S, example: With M12 connector agne Ø 1 13 (3 1 311 13 51 25 1 Ø 1 6 24 51 21 6 3
Model 604B32 | PCB Piezotronics
Model 604B32:Triaxial ring-style, industrial, ceramic shear ICP® accel, 500 mV/g, 0.5 to 3k Hz, side exit, 4-pin conn., triaxial single point ISO 1702
PRE-SHIELD ADAPTER ASHELLS - amphenolpcd.com
Contact backshellsamphenolpcd.com PRE-SHIELD ADAPTER TABLE-B Entry Size W ±0.020 (0.51) Y +0.008(0.20)-0.00 Z Max. inch mm inch mm inch mm 01 0.250 6.350 0.044 1.12 0.56 14.22 02 0.312 7.920 0.044 1.12 0.63 16.00
PLATINUM STOCK SENSORS - PCB
0.25 in (6.35 mm) cube, n. Titanium housing . MODELS HT356B01 & HT356B01/NC. n. Same as 356A01 with +356 °F (180 ºC) operating temperature . MODELS 356A03 & 356A03/NC . n. 10 mV/g (1.02 mV/(m/s²)), 2 to 5 kHz (1.0 gm) n. 5-ft (1.5-m) integral cable plus. 5-ft (1.5 m) extension cable w/BNC plug termination . n. Ceramic shear. n +250 ºF (121 ...
B SP14M1XX B2 - Amphenol Sine
B1 - RELEASED DRAWING JUN-25-2014BEN MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE ...
B A5 - Amphenol Sine
3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition) 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-29s* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range:
Amphenol Assembletech
07/25/2022: Details: Project Management Engineer: Project: Xiamen: 1: 10/10/2018: Details: Amphenol . Accountability Motivation People Honesty Energy Number Obligation Leadership. Solutions. IT Data com & Cloud Autonomous Driving 5G & Networking Consumer Electronics Harsh Industrial. News & Events.
Thermo-Trex 500-K Multi-Conductor Cable - tpcwire.com
EXPERTS IN CUSTOM CABLE AND ASSEMBLY SOLUTIONS WWW.TPCWIRE.COM Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TPC Sles Representative r all 00-521-7935.
$PSKHQRO - Amphenol Sine
127(6 81/(66 27+(5:,6( 63(&,),(' 0$7(5,$/ 7+(5023/$67,& 5r+6 &203/,$17 &2/25 :+,7( &217$&7 6,=( ),76 $ 6(5,(6 57 6(5,(6 &211(&7256
Aquacon Hermetic Connectors - Amphenol Aerospace
Solder Contact Termination: Clean conductors and pre-tin with a good grade 60/40 tin-lead solder to 1/16 inch. Pre-tin contact solder well. With connector in a suitable holding device, solder wells facing operator, and the cutaway portion of the wells up, insert pre-tinned conductor into contact well.
date | Amphenol Global Search | Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type