Search Results for ljtp02re-25-35s-023
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
jt06re-10-35s(023) yes connector, electrical, plug 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Amphenol CS
Amphenol CS
NTC Type B Series - amphenol-sensors.com
3 Type B Series Specifications Thermal Time Constant B05 • Still air at 77°F (25°C): 0.12 second • Plunge into water: 5.0 msec B07 • Still air at 77°F (25°C): 0.23 second
ExaMEZZ® High Speed Mezzanine Connector System - Amphenol CS
12.5 25 32 35 40 11.5 23 24 31 34 39 7.5 15 19 20 27 30 35 Number of Columns Differential Pairs 7 14 11 22 13 26 15 30 19 38 21 42 ... 23 standard 10131422-119500ULF 10131422-114400ULF 10131422-1195000ULF 10125496-023 10125509-023 25 standard 10128494-107500ULF 10128494-114400ULF 10128494-119500ULF 10125496-025 10125509-025 Vertical and Right ...
Feeder Cable - Amphenol Antenna Solutions
at 100 ft 5.22 dB 3.78 dB 3.69 dB 3.32 dB 2.62 dB 2.35 dB 2.21 dB 2.20 dB 1.92 dB 1.72 dB Mechanical and Environmental Characteristics Bend Radius (min) Single 200 mm Repeated 380 mm Tensile Strength 2500 N Cable Weight 760 kg/km Operating Temperature -55° C to +85° C (-67° F to +85° F) Installation Temperature -40° C to +60° C (-40° F ...
Super-Trex® Ultra-Gard Portable Cord (Type TC-ER Rated)
87196TC 10/3 259 x 34 25 0.045 0.095 0.685 310 5.48 87201TC 10/4 259 x 34 25 0.045 0.950 0.738 385 5.9 COLOR CODE # BASE COLOR 1 Black 2 White 3 Green 4 Red 5 Orange 6 Blue 7 White / Black 8 Red / Black RATINGS
MIL-C-22992, QWLD insert arrangements - Amphenol Aerospace
23 MIL-C-22992, QWLD insert arrangements Insert Arrangement Service Rating Total Con-tacts Contact Size MS Approved Industrial 0 4 8 12 16 12-5 D 1 1 12-48 A 3 3
M28876 Fiber Optic Connector | Circular Connectors
Amphenol Fiber Systems International manufactures a complete line of circular fiber optic connectors including M28876 connector
Attenuator | SV Microwave
sma attenuator m3933/25-01n m3933/25-01n m3933/25-02n m3933/25-03n m3933/25-04n m3933/25-05n m3933/25-06n m3933/25-07n m3933/25-08n m3933/25-09n m3933/25-10n m3933/25-13n m3933/25-15n m3933/25-17n m3933/25-20n m3933/25-27n m3933/25-28n m3933/25-29n m3933/25-30n m3933/25-31n m3933/25-32n m3933/25-33n m3933/25-34n m3933/25-35n m3933/25-36n m3933/25-38n m3933/25-39n m3933/25-41n m3933/25-45n ...
Connector Contacts | Amphenol
Search our portfolio of Connector Contacts products and select your specifications. We offer a wide range of reliable and cost-effective products from standard solutions to custom designs.
38999 CONNECTORS WITH POWER CONTACTS - Amphenol Aerospace
25-7 97 2 25-8 8 25-17 36 6 25-20 10 13 4 3 25-26 16 5 4 25-41 22 3 11 2 3 25-46 40 4 2 25-90 40 4 2 25-AT 31 12 13 2 2 2 PDS - 305 FEATURES & BENEFITS • Ensure reliability of contact system with Temper-Grip, ... mating with TVS00RF-21-35S **REVERSE DE-RATING What Is Reverse Derating? Some applications can accept more heat than the ...
DST800L Smart™ Sensor Thru-hull - AIRMAR
The DST800L is a Smart™ Triducer ® Multisensor that offers depth, speed, and temperature functions in one thru-hull fitting. The long-stemmed transducer is designed for use in thick-hulled, wooden boats or vessels with a steep deadrise.
Custom Configurations - AIRMAR
Airmar is a collaborative partner to develop, design and manufacturer specific ultrasonic transducers for your particular requirements. The highest quality components and most modern manufacturing capabilities assures you receive the most reliable, accurate transducer you can find.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
LJT00RT-13-35S(023) YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
HIGH VOLTAGE INTERCONNECT - Amphenol Alden
Up to 25 kVDC A601 Stud Mount Plug Up to 25 kVDC 4 Amphenol Alden (508) 427-7000 A700QX"L" 90 deg: In-Line Single Circuit Plug Up to 25 kVDC A000.XXX Field Installable Single Circuit In-Line Solder-On Plug XXX = I.D’s of 0.140” 0.165” 0.187” 0.200 Up to 25 kVDC
SHAKERS - Wilcoxon Sensing Technologies
Weight 37 lbs (16.8 kg) 25 lbs (11.4 kg) Recommended amplifier PA8HF Power amplifier The PA8HF is designed to operate with all Wilcoxon piezoelectric and electromagnetic shakers, as well as both the N7FS and N8HFS matching networks, and acts as the direct drive of models F4 and F10. Wilcoxon model PA8HF Max power output
MMS 2 Moisture Measurement System - Protimeter
MMS3 Specifications Operating Temperature 32°F to 122°F (0°C to 50°C) Batteries (Included) 2 x AA Alkaline Batteries ~ 2700mAH Gross Weight 10.9 oz (309 g) – Instrument only with batteries
CUSTOMER DRAWING M - Amphenol Sine
201800066 25.01.2018 VN 02 036 0026 6 01 Buchsenkontakt Bagatelle change: 04 01.04.2019 MTOLK ISO 2768-mH NPFEI NPFEI 2:1 201800125 31.03.2017 NPFEI 2 C 4 3 1 Copying of this document and giving it to others and the use or communication of the contents thereof, are forbidden with-out express. fenders are liable to the payment of damages. All ...
Amphenol Reports First Quarter 2022 Results
First Quarter 2022 Highlights: Sales of $2.952 billion, up 24% in U.S. dollars and 17% organically compared to the first quarter 2021 GAAP diluted EPS of $0.68, up 28% compared to prior year Adjusted Diluted EPS of $0.67, up 29% compared to prior year Operating Margin of 20.0% Operating Cash Flow and Free Cash Flow of $351 million and $274 million Returned more than $320 million to ...