Search Results for ljtp02re-25-35s-023
Login - kayeinstruments.com
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
B A5 - Amphenol Sine
3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at04-6p* receptacle ( * = modifications and colors ) 5. all dimensions are for reference use only.
TITLE: DWG NO - Amphenol Sine
3.4 insulation resistance: 1000 megohms min @ 25°c 3.5 moisture resistance: ip68 ( im of water for a period of 24 hours, mated condition ) ip69k( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: arc12-24px* receptacle ( x = a,b,c,d keys ; * = all modifications) 5. see sheet 2 for other key arrangements
DAS High Power Tappers 8dB iDAS Tapper - amphenol-antennas.com
Temperature Range: -35°C to +75°C Connectors: Body/Finish Brass/Trimetal Housing Finish: Passivated Aluminum Weight ~ Lbs. / Kg: .875 / .380 Mounting: Bracket supplied †MHz Branch Flatness In range 350 - 380 is ±1.0
SS510 EchoRange™ 200kHz Portable Survey, DT - 7.6m Cable
Part # SS510ER-200-25. MFG # 44-186-1-01. Share. Airmar’s Smart™ sensors feature embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data. EchoRange technology transfers NMEA 0183 data in real time to a computer via the RS422 standard.
1900ND16P1A00A - Amphenol Air LB
Connector 1900 Pin With grommet sealed 7 pin contacts #10 Alu or Copper cable Fitted with socket polarizers With not mounted polarizers, without contact
PRO-ATT ... dB-100-3
1.25:1: Mechanical; Connection(s) N(f) or 7/16(f) Dimensions: Approx. 152 x 120 x 120 mm / 5.98 x 4.72 x 4.72 in. Weight: Approx. 2.5 kg / 5.51 lb. Environmental; Operating temperature range-35 °C to +70 °C: Ordering Designations. Model Product No. PRO-ATT 3 dB-100-3-N(f) 200001731: Add to quote: PRO-ATT 6 dB-100-3-N(f) 200001757: Add to ...
Part NO. - Charles Industries
Charles Industries, LLC Tel: 1-847-806-6300 http://www.charlesindustries.com/att_mobility.htm 1450 American Lane, Floor 20, Schaumburg IL 60173 USA 3 / 3 Multiple ...
NTC Type HTP Series - amphenol-sensors.com
Still Air at 77°F (25°C) 12 seconds 13 seconds 16 seconds 22 seconds Dissipation Constant ... (6.35 mm) long glass probe with a zero-power resistance at 257°F (125°C) of 510 Ω and a tolerance of ±20% would be specified as HTP60BD514M. **Special tolerances are available on request . Consult the factory for special resistance tolerances ...
NTC Type JR - amphenol-sensors.com
• B 25/85: 3977 K ± 0.75% • Temperature range: -22°F to 221°F (-30°C to 105°C) • Insulation resistance: 500 VDC • Wire conductors: Tin-plated copper 7 x 0.1 mm diameter • Wire insulation: Irradiated PVC • Pack quantity and MOQ: 200 pcs Resistance-Temperature Data For JR Series Temperature R t/R 25 Resistance Temperature
DISCONTINUED - Amphenol Antenna Solutions
Front-to-Back Ratio, Total Power, ±30° dB > 25.2 > 26.4 > 25.7 > 25.1 Upper Sidelobe Suppression, Peak to 20° dB > 15.8 > 15.2 > 16.1 > 15.5 Cross Polar Ratio Main Direction (0°) dB > 18.0 > 18.6 > 19.3 > 17.8 Sector Edges (60°) dB > 13.0 > 12.8 > 12.1 > 8.6 Maximum Effective Power Per Port Watts 500 W Inter/Intra Band Isolation dB > 30 / > 25
G:AutoCad DrawingsDWGEB1358-XX-500 Model (1)
Title: G:AutoCad DrawingsDWGEB1358-XX-500 Model (1) Author: andrew Created Date: 10/9/2013 9:10:25 AM
NTC Miniature Series - amphenol-sensors.com
Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 ... B 11 35.7 360 kΩ to 820 kΩ 360 kΩ to 820 kΩ 150 kΩ to 330 kΩ ...
32420055000BMT - Amphenol Air LB
32420055000BMT - Amphenol Air LB ... Plate
NPX1 NovaSensor Sensors
• 2.35 kPa/LSB (700 kPa to 100 kPa/255) • -40°F to 257°F (-40°C to 125°C) 1400 kPa Resolution ... (77°F (25°C), 3.0 V) • 0.8 micro-coulombs Temperature Maximum SHTD represents the temperature at which the thermal shut-down function can be enabled and REL represents
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
FARI DA LAVORO A LED “ELLIPSE” - el-cab.com.pl
Compatibilità elettromagnetica (EMC): 2004/104/CE - ECE R10 - CISPR 25 classe 5 Connessioni: Deutsch 2 vie con cavo - S/Seal 2 vie - Deutsch 2 vie - H9 2 vie DEUTSCH 2 vie con CAVO DEUTSCH 2 pins with CABLE S/SEAL INTEGRATED 2 vie - 2 pins DEUTSCH INTEGRATED 2 vie - 2 pins H9 INTEGRATED 2 vie - 2 pins 500500500
NTC Type JM Thermometrics Resin-Coated Thermistor with PVC Wires
— B 25/85: 3960 K ± 1% NTC Type JM Dimensions Resistance-Temperature Data For JMF942R2L251 Temperature °C Nominal Resistance Ω Resistance Tolerance ± % Temperature Tolerance ± °C-30 163638 4.96 0.80-25 120775 4.64 0.78-20 90041 4.33 0.75-15 67775 4.04 0.72-10 51484 3.75 0.69-5 39452 3.47 0.66 0 30485 3.21 0.63 5 23745 2.95 0.60 10 18636 ...
6177508NG - amphenol-antennas.com
Horizontal Beamwidth (3dB) < 25 dB < 25 dB Cross-Polar Ratio ≥ 18 dB ≥ 18 dB Front-to-Back Ratio ≥ 30 dB ≥ 30 dB ±30° Direct Service Beam Gain 18 dBi 18.2 dBi Horizontal Beamwidth (3dB) < 30° < 30° Calibration and Electrical Parameter Coupling Factor Between Cali-bration and Each Antenna Port-26 ± 2 dB Maximum Amplitude Tolerance from
64331 - PCB
XX ± 0.25 KRM 7/30/18 KRM 7/30/18 JDB 7/30/18 6 4 3 3 1 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. ORIENTATION OF HOLES TO BE PERPENDICULAR & PARALLEL TO MAGNET FEET, AS SHOWN 1.)