Search Results for ljtp02re-25-35s-023
Pharmaceutical - Industries
Pharmaceutical Vibration sensors for pharmaceutical production and processing machinery. In pharmaceutical production, quality control is vital. Plant maintenance and reliability engineers never lose sight of it, and understand the critical role of reliable machine operations for process control and consistent quality levels throughout production runs.
General purpose power unit - Wilcoxon Sensing Technologies
Notes: 1 25 VDC when using Ni-Cad batteries. 2 For extended operation, the NC3 Ni-Cad battery kit should be used. Accessories supplied: (3) 9V alkaline batteries Accessories available: NC3 Ni-Cad battery kit; LA704B line adaptor (110V); LA704B-220 line adaptor (220V); BNC series adaptors Key features • Powers most 700 series accelerometers
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: atm06-6s* plug ( * = modifications and colors ) 5. all dimensions are for reference use only. 6 contact size and rear seal wire range: contact size min. insul o.d ...
Model 378A12 Precision Condenser Microphone Installation and ... - PCB
Manual 21354 Rev E ECN 50523 PCB工业监视和测量设备 - 中国RoHS2公布表 PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table
Modus Series T Differential Pressure Transmitters
1.25 V (0 to 5 V range) 2.5 V (0 to 10 V range) Pressure excursion: -33% to 100% of Range, see Table A. ... 20 5 psid 09P 0 to 2.50 kPa 35 kPa 09M 0 to 250 mm H 20 3.5 m *T30 Only. Title: Modus Series T Differential Pressure Transmitters Author: Amphenol Advanced Sensors Subject:
Military - AMPHENOL PROCOM
25. strong development team >10%. of revenue spend on R&D. Contact us. Find a distributor; US: ussales@amphenolprocom.com; Denmark: dksales@amphenolprocom.com; UK: uksales@amphenolprocom.com; Germany: info@amphenolprocom.de; France: fr.info@amphenolprocom.com; Call our DK offices + 45 48 27 84 84
for PE and lsotron accelerometers - PCB
['g") 7 [3.25] EB (,s.ssJ ' I 2950M3 2967C STANOAROTOLERANCE INCHES (Mlllt.4ETERS] : -- o 1.\t: ·]s1 2950M16 Piezoelectric accelerometers I Piezoresistive accelerometers l lsotrnn accelerometers l Variable capacitance accelerometers l Pressure transducers l
2C4U4MTSP1X06F wxys4-GPS
Intraband dB > 25 Interband dB > 28 Input Power Watts 500W. 2C4U4MTSP1X06F wxys4-GPS REV072720NA CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com 2 of 18 ... Elevation Beamwidth (3 dB) degrees 35.8° ± 5.1° 32.9° ± 4.8° 33.5° ± 27.9° 26.3° ± 6.7° ...
B A1 - Amphenol Sine
3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k (mated condition) 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-47p*-xxx ( *=seal type, xxx=all modifications ) 5. all dimensions are for reference use only.
High-Performance Grounding Blocks - G-G2B2 UL
• High Return Loss (>35 dB) • Lower Insertion Loss Splice • SCTE Compliant Flat Port Ends • Machined Threads G-G2B2 UL Grounding Block Model G-G2B2 Electrical Frequency Range DC - 3 GHz Insertion Loss < .1 dB (1 GHz) < .2 dB (2 GHz) < .3 dB (3 GHz) Return Loss (1 GHz/2 GHz /3 GHz) 35 / 30 / 26 Pin Holding Force > 200g (Initial) Mechanical
Acu-Trac Ultrasonic Performance Considerations - Amphenol Sensors
1 ssi-sensorscom Performance Considerations Coprit 019 8ecooies C oc. &8 9 ev. 01 Acu-Trac® Ultrasonic Performance Considerations Product Overview An understanding of the variables that affect the performance of an ultrasonic distance sensor application
2025E MODAL TESTING 13 LBF MODAL SHAKER - pcb.com
Effective Armature Mass 0.35 lb (0.159 kg) Dimensions (H x W x D), nominal 8.65 x 8.82 x 4.25 in (220 x 224 x 108 mm) [5] Weight, nominal 13 lb (6 kg) Operating Range 40 – 100 ºF (4 – 38 ºC), < 85% RH [1] Mechanical stops at 0.75 in (19 mm). [2] Frequency range based upon ISO 5344 recommended useful range of 1.5 times first resonance
2082-6524-dB - Model - xmacorp.com
4 - 12.4 ghz 1.25:1 12.4 - 18 ghz 1.35:1 impedance: 50 ohms temperature range (°c) -65 to +125 operating +150° storage power (avg) 5 watts** power (peak) (<5 µsec pw, <0.15% duty cycle) 500 watts **power derates linearly from +25°c to 10% @+125°c ...
44.104. | Amphenol Global Search | Amphenol
44 series receptacle connector, 3 contacts, standard type b 0441041000302 a1 11 hailey 25/may/23 orion 25/may/23 tommy 25/may/23 none 044-104-10003-02 of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a1 0441041000302 44 series receptacle connector,1 contacts, standard type. title: c:usersrormandesktop$ drawingsc ...
Vertical True Flex™/Horizontal Splitters Model BDS100H/VF Broadband ...
16 - 40 35 35 35 35 35 35 50 - 400 30 30 30 30 30 30 401 - 1002 26 26 26 26 26 26 ... dB Min 5 - 15 22 22 22 22 22 22 16 - 40 30/25 30/25 30/25 30/25 30/25 30/25 50 - 400 22 22 22 22 22 22 401 - 1002 22 22 22 22 22 22 Shielding 5 - 1002 110 110 110 110 110 110 Bonding UL Listed for #8-14 solid copper bond wire Surge Protection Input 6kV/3KA ...
P95M Chirp-ready In-hull - Airmar
Designed for smaller boats up to 8 m (25') with a solid-fiberglass hull. The P95M includes a plastic mounting base which is aligned to the centerline and secured inside the hull. Then it is filled with non-toxic antifreeze. The transducer is inserted into the base and adjusted for the proper deadrise offset, ensuring the beam is shooting ...
Data Sheet R-Series V RDV Analog - Temposonics
2 Temposonics® R-Series V RDV Analog 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW
vswr: 1.25:1 max. dc to 18 ghz 1.30:1 max 18 to 26.5 ghz 1.35:1 max 26.5 to 32 ghz operating temp.: -55 c to +125 c avg. power: 2.0 watt (power input derated linearly from 25 c to 0.5 watts at 125 c) peak power: 500 watts (peak power for a duty cycle
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
Wireless, HFC and Satellite Networks - Cabelcon
BBU BBU 1 2 3 Cabelcon | An Amphenol Company Wireless, HFC and Satellite Networks | DS-70-0105 Rev. 1.4 5 1 Base Band Unit 2 Remote Radio Head • Wireless 50 Ohm connectors • Wireless 50 Ohm jumpers 3 Antenna • Wireless 50 Ohm connectors • Wireless 50 Ohm jumpers Parameter Measurement Conditions Cabelcon Compact 4.3/10M Connector