Search Results for ljtp02re-25-35s-023
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
Model 357B21 High temp., ceramic shear, charge output accel., 30 pC/g ...
Model 357B21 High temp., ceramic shear, charge output accel., 30 pC/g, 6k Hz, 10-32 side conn.(-95 F to +500 F) Installation and Operating Manual
2M801 Dual-Start Acme Thread Connectors - Amphenol Aerospace
25-35: 1.550: 39.37: 1.890: 48.01: 18%: 1.625: 41.28: 2.323: 59.00: 30%: Note: Weights shown include contacts and represent a mated pair of plug and jam nut receptacle. Weights are in grams. Assembly Instructions. Wire Stripping. Strip wire to required length. When using hot wire stripping, do not wipe melted insulation material on wire strands ...
Model 378C10 ICP Microphone System Installation and Operating Manual - PCB
Manual 21354 Rev E ECN 50523 CAUTION Refers to hazards that could damage the instrument. NOTE Indicates tips, recommendations and important information.
wesco international inc | Amphenol Global Search | Amphenol
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
GPS Combination Antennas GPS-C R/FM - amphenolprocom.com
-35 °C to +75 °C: Selectivity (GPS) > 45 dB down @ ± 45 MHz: Installation Torque (GPS) 4 ± 0.5 Nm: Frequency (GPS) 1575 MHz: Weight (GPS) Approx. 0.114 kg / 0.25 lb. Power Supply (GPS) 5 ± 0.5 V DC (3 V resp. 12 V on request) Current Consumption (GPS Amplifier) 0.025 mA: Dimensions (GPS) Approx. 30 x 89 mm / 0.9 x 2.9 in. Colour (GPS)
CFP4 | High Speed Interconnects | Amphenol
Up to 25 Gbps/channel. 100 Gbps form factor pluggable Ethernet and other applications. Power Dissipation Low power mode dissipation - up to 60% lower power consumption compared to the CFP. Maximum power supply voltage is max 3.6V. Design. 56 Position, 0.6mm pitch SMT receptacle; Supports single-sided and belly-to-belly mounting
Product Search - cablesondemand.com
25-Gigabit (25G) Ethernet • 40-Gigabit (40G) Ethernet Network Cables & Modules. Category 8 (CAT8) Cables (12) (12)
Kaye Validator Pressure Transducer
LTR-25/140; LTR-40/140; HTR-420; HTR-400; Kaye CTR Liquid Baths. CTR-25 ; CTR-40; CTR-80; LN2 Comparator; Kaye IRTD Temperature Standard. IRTD 400 Intelligent ; Kaye Humidity Calibrator. HygroCal100; Environmental Monitoring. Environmental Monitoring {Overview} Software/Services. Kaye LabWatch IoT; Kaye LabWatch Pro; Kaye LabWatch Services ...
General Purpose Low Profile | PCB Piezotronics
Measurement Range: 25 klbf; Measurement Range: 111 kN; Size - Diameter: 6.06 in; Size - Diameter: 153.9 mm; Size - Height: 3.50 in; Size - Height: 88.9 mm; Electrical Connector: PT02E-10-6P; Electrical Connector: PT02E-10-6P; Add to cart for quote. Add to Cart Add this product to my product comparison.
Model 221B04 Link ICP® quartz force sensor, 1k lb comp., 1000 lb ... - PCB
Model 221B04 Link ICP® quartz force sensor, 1k lb comp., 1000 lb tension, 5 mV/lb Installation and Operating Manual For assistance with the operation of this product,
Amphenol Series SJT
023 – Nickel-plated (conductive). 029J – According to VG96912 version J: Zinc-tin plating ... SJT G 06 RT 14-35 P A 014. Table of Contents General information 1 Technical Data 2-3 Coding 4 ... 16 13 10 13 10 25 85 12 23 17 23 17 25 85-65° C to 175° C (= ambient temperature + overheating due
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW
vswr: 1.25:1 max. dc to 18 ghz 1.30:1 max 18 to 26.5 ghz 1.35:1 max 26.5 to 32 ghz operating temp.: -55 c to +125 c avg. power: 2.0 watt (power input derated linearly from 25 c to 0.5 watts at 125 c) peak power: 500 watts (peak power for a duty cycle
Temposonics
®Temposonics GBS SSI Data Sheet I 5 I CONNECTOR WIRING Fig. 3: Connector wiring D84 (M12 connector) Fig. 4: Connector wiring D70 (M16 connector) Fig. 5: Connector wiring (cable outlet)
Miniature Pressure Sensors Signed Original On File
a 16035 Vineyard Blvd. Morgan Hill, CA 95037 p 408 225 4314 f 408 225 2079 e www.allsensors.com all sensors All Sensors DS-0039 Rev C Physical Dimensions
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 7/10/2008 10:30:25 AM
Model P357B21 High temp., ceramic shear, charge output accel., 30 pC/g ...
Model P357B21 High temp., ceramic shear, charge output accel., 30 pC/g, 6k Hz, 10-32 side conn.(-95 to +500 F), positive polarity Installation and Operating Manual
Model 130F20 ICP® Electret Array Microphone Installation and ... - PCB
Manual 21354 Rev E ECN 50523 CAUTION Refers to hazards that could damage the instrument. NOTE Indicates tips, recommendations and important information.
SMA Male to Female Attenuator, 2 GHz (Nonscreened) - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW
vswr: 1.25:1 max. dc to 18 ghz 1.30:1 max 18 to 26.5 ghz 1.35:1 max 26.5 to 32 ghz operating temp.: -55 c to +125 c avg. power: 2.0 watt (power input derated linearly from 25 c to 0.5 watts at 125 c) peak power: 500 watts (peak power for a duty cycle