Search Results for ljtp02re-25-35s-023
Thermometrics ZTP-115 Thermopile IR Sensor
35 50 65 kW 25°C Resistance T.C 0.15 %/°C Responsivity 42 60 78 V/W 500K, 1 Hz Responsivity T.C-0.10 %/°C Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C
Traditional Frequency Transducers - airmar-emea.com
Up to 25° with fairing (60) Up to 28° with fairing (94) Display Brand. Raymarine (111) Bare Wire (25) Furuno (100) Northstar (45) Humminbird (70) Garmin (89) Navman (43) Apelco (44) ... Metal hull—35 mm or 1-3/8" (31) Usable Shaft Length. 121 mm (4.75") (85) 140 mm (5.50") (10) 63.5 mm (2.50") (36) 68.5 mm (2.70") (152) 71 mm (2.80") (90 ...
P-U95-T2X1-1XXX - Sheet 5 - Amphenol CS
0 = without light pipe = without dust cover d = with quad round light pipe 4 = with single round light pipe = with dual round light pipe 7 = extruded fin style for front - back air flow (h=8.72mm)
DIN Connector Assemblies — Sub-Micro DIN Form C — 8 mm - TPC Wire
• RoHS Compliant • IP67 Rated • NEMA 6 Rated • Operating Temperature Range -25°C to 80°C ORDERING INFORMATION (MINIMUM PURCHASE MAY BE REQUIRED IF PRODUCT NOT STOCKED) BLUNT CUT PART NO. DESCRIPTION CORD LENGTH ... 35 mm 27 mm Abrasion | Chemicals | Flexing SUB- MICRO DIN FORM C - 8 MM COLOR CODE DC 24 V AC 115V 1 Black (1)
Termination Load - amphenol-antennas.com
Power 25 W 25 W Impedance 50Ω 50Ω ... Environmental Characteristics Operating Temperature -35° C to +85° C -35° C to +85° C Application Indoor Indoor REV120517CC www.amphenol-antennas.com 1 of 1 Termination Load 25W Termination Loads | Indoor Use
FLANGE MOUNT - amphenolpcd.com
C backshellsamphenolpcd.com FLANGE MOUNT 1/4 PERIMETER M85049 /96 -10 A SERIES SLASH # DASH # FINISH Table A A - Polyamide primer coating as per MIL-PRF-23377 type 1 Omit for chemical conversion coat-
Amphenol CO-058SMARPTN-025 Reverse Polarity SMA (RP-SMA) Male to Type N ...
Buy 25 ft Amphenol CO-058SMARPTN-025 Cables Factory-Direct: RG58 Reverse Polarity SMA (RP-SMA) to Type N Male Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated RP-SMA Male and Type N Male connectors for a reliable low-loss cable connection to your RF equipment. Quickly and easily use this RP-SMA to N RG58 Male/Male Coaxial Cable to adapt your RP-SMA ...
ANTENNAS
• Possibility to upgrade your existing antenna while saving 50% carbon footprint - Discover Integra p8 • Easy and aesthetic 5G (active and passive) upgrade via slide-in functionality on top section. • Covering the 1400 MHz • World class wind load inherited from years of experience Innovation platform, with even more connectivity and flexibility
Thermometrics ZTP-115 Thermopile IR Sensor
35 50 65 kW 25°C Resistance T.C 0.15 %/°C Responsivity 42 60 78 V/W 500K, 1 Hz Responsivity T.C-0.10 %/°C Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C
LJT - HE308 - 38999 Series I - Amphenol Socapex
Amphenol Socapex LJT product range, is a highly reliable and durable connector designed to meet the rigorous demands of the aerospace and military industries. It is a bayonet coupling connector that offers a large variety of contact arrangements and shell types, with maximum weight/space savings, making it ideal for use in applications where space is limited.
PRODUCT DATA DRAWING - SV Microwave
1.15:1 1.20:1 1.25:1 1.35:1 3-6.5 db 0.3 db 7-15.5 db 0.5 db 16-20 db 0.7 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads.
Amphenol CS-DSDMDB15MF-010 15-Pin (DB15) Deluxe D-Sub Cable - Copper ...
Buy 10ft Amphenol CS-DSDMDB15MF-010 Cables Direct from the Factory at Cables on Demand. 15-pin (DB15) Copper Shielded High Density Male/Female D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar ...
TN-39 Handling Piezoresistive Shock Accelerometers - pcb.com
impedance. The measured impedance should be within ±25% of this calibrated value. Insulation Resistance: If the input and output impedances are within acceptable limits, use a multi-meter, ohmmeter or megohmmeter set at 50 volts maximum. Measure the insulation resistance between: a) all leads connected together and the cable shield
Model J353B01 General purpose, quartz shear ICP® accel., 20 mV/g ... - PCB
Model J353B01 General purpose, quartz shear ICP® accel., 20 mV/g, 1 to 5k Hz, 10-32 side conn., ground isolated Installation and Operating Manual
Amphenol Sine Systems - Product Index
Welcome to Amphenol Sine Systems - Industrial Connectors with Heavy Duty Capabilities | Products, page 20
DWG NO - Amphenol Sine
MP24M23F MS24M23F 26-24 0.14-0.25 Gold Flash SP24M2F SS24M2F 26-24 0.14-0.25 Gold Flash MP24M23G5 MS24M23G5 26-24 0.14-0.25 Gold 5µ” SP24M2G5 SS24M2G5 26-24 0.14-0.25 Gold 5µ” MP24M23G10 MS24M23G10 26-24 0.14-0.25 Gold 10µ” SP24M2G10 SS24M2G10 26-24 0.14-0.25 Gold 10µ”
SIZE B C- - Amphenol Sine
35.43 41.58 23.27 11.18 49.30 4x r1.52 2x Ø3.94 4x r2.54 4x r1.02 59.20 min. 35.25 min. internal sealing surface finish to be or better3.2 0.13 4x r7.60 max. see p/n chart a1 release new product 17aug20 zenin of: sh: rev: dwg no: title: rev description date revisions eco by appr 3 2 a2 at13-18px-bmxxxx boardlock pcb mount receptacle,18pin,ra ...
D38999 Series III PCB Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series III-Type PCB Hermetic Connectors offer an airtight hermetic seal with PC tails, ideal for applications where board-level protection is a priority.
Thermometrics ZTP-115 Thermopile IR Sensor
35 50 65 kW 25°C Resistance T.C 0.15 %/°C Responsivity 42 60 78 V/W 500K, 1 Hz Responsivity T.C-0.10 %/°C Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C