Search Results for ljtp02re-25-35s-023
Canada
TEL:(416) 291-4401 FAX:(416) 292-0647 NATOLL FREE 1-866-816-6540 E-MAIL:SALES@AMPHENOLCANADA.COM 2 ENGINEERED SOLUTIONS. DESIGNEDTO FIT. Amphenol micro connectors provide small inter-connect solutions, which will exceed the requirements of the US military standard
ROK - USB Anahtarları | Amphenol Socapex
Amphenol Socapex ROK, veri güvenliği ve dayanıklılığın kritik olduğu zorlu ortamlar için tasarlanmış sağlam bir USB oval anahtardır. 16 ila 256 Gb arasında değişen çeşitli kapasitelerde gelir ve herhangi bir USB bağlantı noktası yuvası ile uyumludur. ROK, USB3.2 Gen1 maksimum 5 Gb/s aktarım hızına sahiptir ve hızlı ve verimli veri aktarımı sağlar.
Brazil - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
SOLUCIONES PARA LA INDUSTRIA MINERA - offers.tpcwire.com
Power-Trex® — tipo SH, tipo MV-105 y otros ensambles de cables flexibles de voltaje medio 5 kV - 35 kV para alimentación temporal y de emergencia ¿LUCE FAMILIAR? Los cables de minería ordinarios susceptibles a muescas, cortes, abrasiones y otros daños ocasionan pérdida de tiempo, recursos y productividad, sin mencionar que son causa de
Brazil - Assistência Técnica
Kaye ValProbe RT {Übersicht} Kaye ValProbe RT {Basis Station} Kaye ValProbe RT {Temperatur Logger Flexibel} Kaye ValProbe RT {Temperatur Logger Biegsam}
SS24M1G10 Socket Contact, Stamped, Gold 10µ", Range 26-24 AWG
RT00169PNHEC03 Square Flange Receptacle, Male, with Silicone O-ring Seal and End Cap with Individual Rear Wire Seal, 9 Contacts, Mixed Contact Sizes 2.5mm & 16, 23A & 13A/350V, Shell Size 16
cpc series 2 | Amphenol Global Search | Amphenol
The input circuitry has a wide frequency response, capable of measuring signals between 0.2 Hz and 20,000 Hz, as well as a True Peak detection mode out to 25 kHz. View iT150 > Features and benefits ... The iT150 series vibration transmitters are a simple plug-and-play solution for those vibration analysts requiring 4-20 mA monitoring. The units ...
DWG NO - Amphenol Sine
25.5 " 29.3 N RTS1BS14N12S KEY RTS1BS14N12S03 PART NUMBER-40°C ~ 105°C -40°C ~ 125°C DIMENSION "A 12.3MM CABLE OD RANGE 6.0-12.0mm 14.3MM 9.0-14.0mm Ø A 28.8 Ø30.2. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021
ATSeries 18 Pos - Amphenol Sine
A mated connector subjected to a pulling force by the exiting wire bundle at 25 lbs. times the number of contacts to a maximum of 100 lbs. applying load for 30 seconds Thermal Shock Subjected to 10 cycles at -55°C to +125°C with no cracking, chipping or other damage detrimental to the normal operation of the connector
SJSQuickConnect 8芯 クイックコネクトコネクタ - Amphenol
塩水噴霧 5%の塩水 @35℃、48時間 耐 湿 性 10日間 @25℃~65℃、80~90% RH プラグ M39029/57-354 (ソケット) 重量 レセプタクル M39029/58-360 (ピン) インチ cm インチ cm インチ cm g 注: コンタクト付属なし。別途ご注文ください。 22 SJS830100 0.77 1.95 0.52 1.32 1.25 3.18 1.72 N/A 黒
AHDM06-18-20SN-059 Plug Kit, shell size 18, 20 positions, s - Amphenol Sine
AHDM06-18-20SN-059 Plug Kit, shell size 18, 20 positions, socket, standard seal, wide thread, cable clamp backshell. Comparable to PN# HD36-18-20SN-059
B SP14M1XX B2 - Amphenol Sine
B1 - RELEASED DRAWING JUN-25-2014BEN MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE ...
C:UsersjbloodDesktopPBLite Rework drawingsC-P29038-A1 - Amphenol Sine
$ 7(&+1,&$/ '$7$ 6+((7 5(/($6( 0$< .00 5)& 0$7(5,$/6 /,67 6,=(352&(66 63(&,),&$7,216 0$7(5,$/ 63(&,),&$7,216 81/(66 27+(5:,6( 63(&,),(' 3/ '(& $oo glphqvlrqv duh lq ...
cfa1-nxrp-pcb-6a - アンフェノールジャパン株式会社
Title: cfa1-nxrp-pcb-6a.ps Created Date: 7/18/2003 4:25:08 PM
Kaye IRTD 400 Intelligent RTD Secondary Standard
Dimensioni Lunghezza totale: 603mm (23.75 "); Grip: 89mm x 32mm (3.5" x 1.25 ") Guaina del sensore: 457mm x 6.35mm (18" x 0.25 ") Applications. Utilizzato per applicazioni che vanno da -196 ° C a 420 ° C e dove è richiesta tracciabilità e alta precisione. Specifications. Specifications: IRTD-400: Temperature Range
Amphenol All Sensors Products | All Sensors
Pressure Max: 5 Units: IN H2O Operating Temperature:-25 to 85 C Supply Voltage: 3.3 VS Honeywell PN: Supply Voltage: 3.3 VS
UNEF 13/16-20-2A - Amphenol Sine
25.4 2.2 11.3 UNEF 13/16"-20-2A RTS014*19Sxx XXXX MASTER KEYWAY 23.2 28.8 28.8 23.2 4-Ø3.1 A2 -- UPDATE DRAWING Mar-20-2018WhiteTommy A3 -- UPDATE DRAWING Apr-10-2018WhiteTommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021