Search Results for ljtp02re-25-35s-023
Available Connector Configurations - Amphenol Australia
Insulation Resistance 5000 megohms min. of 25°C Contacts Copper Alloy (Gold, Tin & Silver Plating are available) Sealing Material SR/NBR Thermal Shock from -55°C to 125°C Updated 04/2021 2 of 2. Created Date:
Audio Video Monitor Cables for Sale | Cables on Demand
Buy Broadcast-Grade Audio/Video/Monitor Cables Direct from one of the world's largest Cable Manufacturers: Amphenol. Amphenol A/V cables offer performance comparable to boutique retail brands at a savings of 70% or more. By offering our cables factory-direct and in OEM style packaging, we can pass the savings onto you. Amphenol Cables on Demand is your home theater cable headquarters; with a ...
Industrial Ethernet | Cat6A Connectors | 10BASE-T1L, 10GBASE-T ...
These 10mm pitch connectors featuring 2-point metal latches are just 25% of the size of an RJ45 connector, and as such allow much greater port density and mating security. With a high data rate performance for 10G Ethernet with PoE capability, these industrial Ethernet connectors Support Ethernet/IP and common protocols including Profinet ...
Product sheet - Amphenol Antenna Solutions
Dimensions mm 25 x 7.5 Weight (kg) 0.08 reserve the right to modify or amend any antenna or specification without prior notice The specification shown above is indicative of the product and full technical details can be obtained directly from the company Web Site: www.jaybeamwireless.com.JAYBEAM WirelesS .JAYBEAM WirelesS .
B A5 - Amphenol Sine
3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at04-3p* receptacle ( * = modifications and colors ) 5. all dimensions are for reference use only.
CSR-DMT - AMPHENOL PROCOM
Figure 2: Selectivity mode – 25 kHz (half BW). Figure 3: Selectivity mode – 100 kHz (half BW). Figure 4: Full band mode – 5 MHz (half BW). EU and UK Declaration of Conformity. Hereby Amphenol Procom declare that the product type CSR-DMT is in compliance with EU Directive 2014/53/EU and
Model 602D91 | PCB Piezotronics
Model 602D91:Low profile, industrial, ceramic shear ICP® accel., 100 mV/g, 0.5 to 8000 Hz, side exit, M12 connector, single point ISO 17025 accredited
C:Users orceDesktopMiniBoss Data SheetsC-MN53AC01-a1 - Amphenol Sine
0-2.99 m = +100.0/-25.0mm 0-9.99 ft = +4" / -1" tolerance 10.00-29.99 ft = +6" / -1" 30.00-49.99 ft = +12" / -1" 50 ft-over = +18" / -1" length (mxxx = meters) (exxx = feet) 4) rohs compliant 5) ul 2238 listed assembly ul file numbers: e224856 3) mechanical data: temperature range: -20°c to +105°c
LOW NOISE COAXIAL CABLE Revision NR ECN - PCB
≤35 pF/ft 115 pF/m Insulation Resistance (@ 50 V @ 68 F ) >1 Tohm >1 Tohm Noise Level (pk - pk ) ≤1.5 pC [1] Physical Cable Jacket Diameter 0.079 in 2.01 mm [2] ... Bend Radius (minimum) 1 in 25.4 mm Weight 0.11 oz/ft 10.23 gm/m [2] All specifications are at room temperature unless otherwise specified. In the interest of constant product ...
Amphenol Fiber Optic Connectors Fiber Systems
8.25 MAX LENGTH WITH DUST CAP INSTALLED 4.80 MAX 6.35 TFOCA-II®4-Channel Flange Mount Receptacle TFOCA-II®4-Channel Jam Nut Receptacle TFOCA-II®4-Channel Plug.625.625.625.625 1.376 MIN 1.140 /1.145 1.195 ±.005 TFOCA-II®4-Channel Flange Mount Receptacle Panel Cut-out TFOCA-II®4-Channel Jam Nut Receptacle Panel Cut-out Drawings are not to ...
A1 RELEASE NEW DRAWING 24/MAY/23 MILO -- TOMMY
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Circular Connectors for Industries - Amphenol CS
A circular connector can be defined as a circular interface with cylindrical contact housing. These connectors are used in various industries for data, signal and power connections in the AI, military, aerospace, data, communication, and manufacturing.
C F 2 5 E 25 F 020 - tpcwire.com
C F 2 5 E 25 F 020 C = Cord Set R = Receptacle f = DC Micro g = AC Micro Number of Poles: 1 – 5 1 = Single End (or Receptacle) 2 = Double End a = Male Straight B = Male 90° C = Female Straight d = Female 90° e = Male Straight to Female Straight f = Male Straight to Female 90° g = Male 90° to Female Straight H = Male 90° to Female 90°
C:Users orceDesktopMiniBoss Data SheetsC-MN37A4AC01-a1 - Amphenol Sine
25.40MM 58.84MM 25.40MM MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64
690-2700 MHz
35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Vertical | 700 MHz Vertical | 900 MHz Vertical | 1800 MHz Vertical | 2100 MHz Vertical | 2700 MHz 690-2700 MHz 7478000 • 7478200 Single Band | Log Periodic | V-Pol | 48°-78° | 9.5-12.0 dBi Quoted performance parameters are provided to offer typical or range values only and may ...
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Centaur ExaMAX® I/O products can deliver high speed performance of 25 Gb/s per channel with a path to 40 Gb/s and higher. View Product Centaur ExaMAX for Military 85 ohms ExaMAX® 85Ω backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. ...
Automotive Component and System Performance | PCB Piezotronics
Vehicle Performance Testing. PCB® offers a variety of sensors and instrumentation for the most demanding performance testing. PCB Series 3711F (uniaxial, single ended), 3713F (triaxial, single ended), 3741F (uniaxial, differential), and 3743F (triaxial, differential) DC response accelerometers are designed to meet the rugged requirements of vehicle testing.
TNC to SMA Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of TNC to SMA Adapters designed for radio frequency applications. TNC to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
B A1 - Amphenol Sine
3.3 insulation resistance: 1000 megohm min @ 25℃. 3.4 moisture resistance: ip67&ip69k ( mated condition ). 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-18-14p* (* = seal type) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp02-18-14sr-sra a1 release new drawing 15jul20 vito ...
Meggitt Sensing Systems
Diameter 0.50 in 0.50 in 0.25 in 0.25 in Height 1.25 in 2.00 in 1.75 in 1.00 in TC1 TC1B TC2 Size 1.0 in 1.0 in 2.6 in Weight 1.27 oz 1.27 oz 17.64 oz Mount 10-32 1/4-28 3/8-16 Description Anodized aluminum, non-conductive coating prevents ground loops Anodized aluminum, non-conductive coating prevents ground loops Anodized aluminum, non ...