Search Results for ljtp02re-25-35s-023
A1 RELEASE NEW DRAWING 24/MAY/23 MILO -- TOMMY
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Circular Connectors for Industries - Amphenol CS
A circular connector can be defined as a circular interface with cylindrical contact housing. These connectors are used in various industries for data, signal and power connections in the AI, military, aerospace, data, communication, and manufacturing.
C F 2 5 E 25 F 020 - tpcwire.com
C F 2 5 E 25 F 020 C = Cord Set R = Receptacle f = DC Micro g = AC Micro Number of Poles: 1 – 5 1 = Single End (or Receptacle) 2 = Double End a = Male Straight B = Male 90° C = Female Straight d = Female 90° e = Male Straight to Female Straight f = Male Straight to Female 90° g = Male 90° to Female Straight H = Male 90° to Female 90°
C:Users orceDesktopMiniBoss Data SheetsC-MN37A4AC01-a1 - Amphenol Sine
25.40MM 58.84MM 25.40MM MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64
690-2700 MHz
35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Vertical | 700 MHz Vertical | 900 MHz Vertical | 1800 MHz Vertical | 2100 MHz Vertical | 2700 MHz 690-2700 MHz 7478000 • 7478200 Single Band | Log Periodic | V-Pol | 48°-78° | 9.5-12.0 dBi Quoted performance parameters are provided to offer typical or range values only and may ...
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Centaur ExaMAX® I/O products can deliver high speed performance of 25 Gb/s per channel with a path to 40 Gb/s and higher. View Product Centaur ExaMAX for Military 85 ohms ExaMAX® 85Ω backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. ...
Automotive Component and System Performance | PCB Piezotronics
Vehicle Performance Testing. PCB® offers a variety of sensors and instrumentation for the most demanding performance testing. PCB Series 3711F (uniaxial, single ended), 3713F (triaxial, single ended), 3741F (uniaxial, differential), and 3743F (triaxial, differential) DC response accelerometers are designed to meet the rugged requirements of vehicle testing.
TNC to SMA Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of TNC to SMA Adapters designed for radio frequency applications. TNC to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
B A1 - Amphenol Sine
3.3 insulation resistance: 1000 megohm min @ 25℃. 3.4 moisture resistance: ip67&ip69k ( mated condition ). 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-18-14p* (* = seal type) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp02-18-14sr-sra a1 release new drawing 15jul20 vito ...
Meggitt Sensing Systems
Diameter 0.50 in 0.50 in 0.25 in 0.25 in Height 1.25 in 2.00 in 1.75 in 1.00 in TC1 TC1B TC2 Size 1.0 in 1.0 in 2.6 in Weight 1.27 oz 1.27 oz 17.64 oz Mount 10-32 1/4-28 3/8-16 Description Anodized aluminum, non-conductive coating prevents ground loops Anodized aluminum, non-conductive coating prevents ground loops Anodized aluminum, non ...
SMA Male to Female Attenuator, 2 GHz (Nonscreened)
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
MS24W23F Socket Contact, Machined, Gold Flash, Wire Range 26-24 AWG
MS24W23G15 Socket Contact, Machined, Size 20, Gold 10µ", Wire Range .13-.25mm², 26-24 AWG. Comparable to PN# RC24W3K
Part Search Results - Positronic
Welcome to PosiBlog - the blog of Positronic. Check back often for industry news you can use and product knowledge.
Protect your transducer
Trim: 4.25 x 5.5 White 100# Silk Cover, printed in color on 2 sides. Transducer defense. Foul-release. Airmar and Propspeed® bring you Foulfree, a nontoxic, long-lasting, ultra-smooth surface that prevents marine fouling from sticking to the coated surface.
2082-602X-dB-CRY0 - Model
-25, -30db 6024-25, -30 b ta-2082-6000-dbbu in bom was -dbau 19-060 5/23/19 t.kuhn 00 thru 12 db.86 21.84 1.02 25.91 b finish: 1 1 4 break / r of .003" to .0005" sheet 5 5 tolerances in: unless otherwise specified c see note apply before / after processing see note inches dimensions are in inches and third angle projection. note:
AMPHENOL PROCOM - Connect with confidence - HOME
With manufacturing in Denmark, UK, North Macedonia and North America, Amphenol Procom serves a wide range of markets such as Public Safety, Aviation, Telecom, Hazardous Environments, IOT, Transportation and Industry.
Model 426A14 | PCB Piezotronics
Model 426A14:Patented preamplifier phantom powered 48 V for prepolarized microphones, XLR conn
Shop - XMA
XMA Corporation-Omni Spectra® is a Manufacturer of Passive Microwave Components. With Design and Manufacturing in the United States, XMA supplies products of the highest quality to exacting specifications to the Military, Aerospace, Test, Measurement, and Commercial markets.
Amphenol Canada Corp.
.47 12.0 13° notes: 1. materials: see also part number chart • non-conductive silicone rubber, 70 shore a durometer, ul94v-0 flammability rating
MICS-EK1 Datasheet - SGX Sensortech
2 C (at 25 C) 3 C (-25 to +85 C) RECOMMENDED PC SYSTEM For Control and Data Logging Software Processor Pentium 4/M or equivalent Operating system Windows XP or Vista Screen resolution 1024 x 768 pixels RAM 1 GB Disk space 1.6 GB MICS-EK1