Search Results for ljtp02re-25-35s-023
SMA Male to Female Attenuator, 2 GHz (Nonscreened)
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
MS24W23F Socket Contact, Machined, Gold Flash, Wire Range 26-24 AWG
MS24W23G15 Socket Contact, Machined, Size 20, Gold 10µ", Wire Range .13-.25mm², 26-24 AWG. Comparable to PN# RC24W3K
Part Search Results - Positronic
Welcome to PosiBlog - the blog of Positronic. Check back often for industry news you can use and product knowledge.
Protect your transducer
Trim: 4.25 x 5.5 White 100# Silk Cover, printed in color on 2 sides. Transducer defense. Foul-release. Airmar and Propspeed® bring you Foulfree, a nontoxic, long-lasting, ultra-smooth surface that prevents marine fouling from sticking to the coated surface.
2082-602X-dB-CRY0 - Model
-25, -30db 6024-25, -30 b ta-2082-6000-dbbu in bom was -dbau 19-060 5/23/19 t.kuhn 00 thru 12 db.86 21.84 1.02 25.91 b finish: 1 1 4 break / r of .003" to .0005" sheet 5 5 tolerances in: unless otherwise specified c see note apply before / after processing see note inches dimensions are in inches and third angle projection. note:
AMPHENOL PROCOM - Connect with confidence - HOME
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
Model 426A14 | PCB Piezotronics
Model 426A14:Patented preamplifier phantom powered 48 V for prepolarized microphones, XLR conn
Shop - XMA
XMA Corporation-Omni Spectra® is a Manufacturer of Passive Microwave Components. With Design and Manufacturing in the United States, XMA supplies products of the highest quality to exacting specifications to the Military, Aerospace, Test, Measurement, and Commercial markets.
Amphenol Canada Corp.
.47 12.0 13° notes: 1. materials: see also part number chart • non-conductive silicone rubber, 70 shore a durometer, ul94v-0 flammability rating
MICS-EK1 Datasheet - SGX Sensortech
2 C (at 25 C) 3 C (-25 to +85 C) RECOMMENDED PC SYSTEM For Control and Data Logging Software Processor Pentium 4/M or equivalent Operating system Windows XP or Vista Screen resolution 1024 x 768 pixels RAM 1 GB Disk space 1.6 GB MICS-EK1
Mobile Hydraulics - Temposonics
25 - Packaging Machinery 33 - Fluid Power Equipment: Oil-Hydraulic & Pneumatic 34 - Robotics & Automation 36 - Controls Systems: System Integrators Engineering Companies & Automation 39 - Oil & Gas Mobile Hydraulics Toggle Sub Menu. 60 - Agricultural Machines 63 - Mining Machines 66 - Municipal Trucks & Equipment
I-ATP5-43-380/2700 - Indoor Panel Antenna 380-2700 MHz
The panel antenna I-ATP5-43-380/2700 is designed for broadband in-building DAS applications supporting all kind of mission critical and 4G commercial wireless communication networks.
PRODUCT DATA DRAWING REV DESCRIPTION
fed 07/25/12 rohs compliant 2x .2506.35 across flats.656516.68.2506.35 m7 x 0.75-6g product data drawing material: body, sleeve & clamp nut: stainless steel per ams 5640, alloy no. uns s30300, type 1, or astm a582, type 303, condition a. contact & ferrule: beryllium copper per astm b196, alloy no. uns c17300, td04
4U6VT360X06F xys5 - Amphenol Antenna Solutions
Intraband dB > 25 Interband dB > 28 Features • Pseudo omni configuration with 20 connectors • Ideal for multi-carrier or 4x4 MIMO deployments • Broadband networks 1695-2700 and 3300-4200 MHz • Easily removable lifting ring • Improvements in gain, port isolation and VSWR • Available for order with a grey, brown or black radome
FFP5X528SN0501 - Sheet1
0.25 0.070" clearance til guide plate d c b a a d 8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1 9 drilled and reamed to size tooling holes to be non-plated thru holes ardent concepts, inc. is prohibited. proprietary and confidential drawn checked eng appr. size b title: dwg. no. rev scale: 5:2 weight: sheet 1 of 1
D D (FOR CALIBRATION ONLY) - PCB
XX ± 0.25 NJF 09/16/22 JDM 09/16/22 AJA 09/16/22 6 7 7 6 1 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN A UPDATED MOUNTING HOLE NOTES 53191.26 [6.5].47 ...
Model 034 | PCB Piezotronics
25.4 mm: Weight: 0.09 oz/ft: 8.31 gm/m [1] * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications Build Out Your Measurement Chain. Other; Model: 068. Low outgassing, 4-conductor, 32 awg (7/4... $4.30 USD (Pricing valid only in the U.S.) ...
BNC Cable Assemblies| Amphenol RF
Amphenol RF offers a full range of BNC Cable Assemblies designed for radio frequency applications. BNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
CXL 450-1LW-SS-Ex - AMPHENOL PROCOM
CXL 450-1LW-SS-Ex is a 0 dBd, vertically polarized, omnidirectional base station antenna which covers the 380 - 510 MHz band in three models. The antenna is specified as an ATEX antenna for use in zone 2 in potentially explosive areas.
RT062028PxH-K-Model) - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco appr by process specifications: material specifications: quantity approval: engineer: checked: