Search Results for ljtp02re-25-35s-023
Kord-Gard® Aluminum Mesh Strain Relief - TPC Wire
Each Kord-Gard® Aluminum Mesh Strain Relief package includes the mesh, cable gland body, O-ring and locking nut. Our aluminum compression bushing and threaded body is resistant to corrosion and weathering, and has a maximum operating temperature of 121°C The nickel-plated friction ring p rovides a uniform compression for a proper environmental seal against dust, m oisture and chemicals.
Downloads & Upgrades - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 [email protected]
Surface-Mount Pressure Sensor Series
NPA-500 5.0V 4.75 V to 5.25 V NPA Compensated, amplified analog NPA-600 5.0V 4.75 V to 5.25 V NPA Compensated, digital serial ... 005 5 PSI (35 KPa) 015 15 PSI (100 KPa) 030 30 PSI (200 KPa) Code Pressure Type G Gauge D Differential A *Absolute NPA - - Note: * Absolute pressure ranges are available in 15 PSIA and 30 PSIA only. ...
MS, 97 AND 97B SERIES - Amphenol In
Shell types Front box mounting receptacle 97B-3102 97B-4102. All dimensions are in mm
Airmar Technology Corporation | ST850 Smart™ Sensor Thru-hull
Speed and Temperature. The ST850 is a low-profile, retractable, thru-hull sensor that computes accurate speed and temperature data and sends it to any NMEA 0183 display or NMEA 2000 ® network. These low-profile units are nearly flush, minimizing drag with only 5 mm (3/16") extending outside of the hull.
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable is designed for industrial applications that require continuous flexing. This control and instrumentation cable features TPE insulation and overwrap, a heavy-duty tinned copper braid, and a security yellow polyurethane jacket.
.300 A UNRELEASED 9/9/19 AK DIMENSION A = CABLE LENGTH XX
25.00 30.00 mounting tooling 1.50mm tooling pin 1.50 x 45° ch1 key 11.12 1.78 ground contacts bolt circle dia typical 2.00 2.00 cl cl ch1 1mm tooling pin channel #8 clearance is 1.78mm dimension a = cable length "xx" strain relief cable connector type determined by last "xx" in part number: vf= 1.85 female (jack) vm= 1.85 male (plug) note:
Amphenol Canada Corp.
2.07±0.25.081±.010 dust cover optional. see ordering code.551 ref 14.00 [.120] hole.315 ref 8.00 mounting 3.05 68.50 ref 2.697 thread option 1=with grey dust cover supplied series, rugged usb 0=no dust cover supplied • n=m3 x 0.5 thread 0=#4-40 unc thread see sheet 2 for application view musb-2d11-014bp for black dust cover 5=with black ...
Model 625B02 | PCB Piezotronics
Model 625B02:Ring-style, industrial, ceramic shear ICP® accel, 500 mV/g, 0.2 to 6k Hz, side exit, 2-pin conn., frequency sweep ISO 17025 accredited ca
B A4 - Amphenol Sine
3.1 current rating: 25 amps 3.2 voltage rating: 500 v ac/dc (ul1977) 3.3 operating temperature: -55°c to +125°c 3.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ 2500 volts ac. 3.5 insulation resistance: 1000 megohms min @ 25°c. 3.6 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition)
Rugged SCFF optical transceiver (1TRx) - Amphenol Aerospace
oBER < 10-12 at 25.78125Gbps, PRBS31 (CDR ON) oBER < 10-12 at 10.3125Gbps, PRBS31 Lanes per device: 1 Transmit and 1 Receive Low Power Consumption (<1W @25G) Transmitter Type: 850nm VCSELLaser Receiver Type: PIN Photodiode ENVIRONMENTAL RoHS compliant Case Operating Temperature up to [-40°C to+85°C] Conformal coating option
67 and 165 Series Miniature Connectors - Amphenol Aerospace
Amphenol® 67 Series connectors are ideal for applications that require a light to medium-weight, durable, environmentally sealed connector. Amphenol® 165 Series connectors are ideal for applications that demand a lightweight connector that meets MIL-C-5015 requirements.
Airmar Technology Corporation | Connector Guide
Navigate the world of marine sensor connectors with Airmar's comprehensive Connector Guide. Explore our informative resource to identify and understand the various connectors used in our transducers and sensors. Find the right connector solutions for your marine sensing needs with Airmar's Connector Guide.
Model 352A21 | PCB Piezotronics
Petro Wax, one square, 1" x 1" x 0.25" 1: ACS-1: Single axis amplitude response calibration from 10 Hz to upper 5% frequency, NIST traceable: 1: Optional Versions (HT) High temperature, extends normal operation temperatures. English SI; Temperature Range-65 to 325-54 to 163 : Product Documents.
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: at04-6p* receptacle ( * = modifications and colors ) 5. all dimensions are for reference use only.
Pedlock Magnum Pedestals (CPLM) - Charles Industries
18-900731-F Rectangular drop channel plug kit (25 pieces) 010376-F 1.25" black rubber base grommet plug (25 pieces) PHP10 10" base hole plug; PVC green (100 pieces) PHP68 6" & 8" base hole plug; PVC green (100 pieces) CGHK Ground hardware kit, 3x 10-32 nuts/bolts (25 pieces) ...
Amphenol Reports First Quarter 2022 Results
First Quarter 2022 Highlights: Sales of $2.952 billion, up 24% in U.S. dollars and 17% organically compared to the first quarter 2021 GAAP diluted EPS of $0.68, up 28% compared to prior year Adjusted Diluted EPS of $0.67, up 29% compared to prior year Operating Margin of 20.0% Operating Cash Flow and Free Cash Flow of $351 million and $274 million Returned more than $320 million to ...
Active Incar Sensor
• R @ 77°F (25°C) = 2.795 ±2.50% • R @ 95°F (35°C) = 1.805 ±2.86% Thermal Time Constant Maximum 10 seconds Operating Temperature Range-40°F to 190°F (-40°C to 88°C) Noise Maximum 35 dB (50 to 20 KHz) Block Diagram Active Incar Sensor Vehicle HVAC System Temperature Signal Power. tempera
Amphenol Low Back Reflection Fiber Optic APC28876 Fiber Systems
25 POSITION VIEW B-B SH 3 SHELL SIZE 23 16 POSITION VIEW B-B SH 3 Insert Arrangements - Pin Face Specifications Specification Measurement/Detail Insertion Loss (Multimode) 0.35 dB typ (62.5/125), 0.75 dB max Insertion Loss (Single Mode) 0.35 dB typ (9/125), 0.75 dB max Back Reflection (Single Mode) -60 dB max, - 65 dB typical