Search Results for ljtp02re-25-35s-023
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
EU RoHS Declaration - SV Microwave
Tuesday, April 25, 2023 PAGE 1 of 1 Questions about this document? (561) 840-1800 | compliance@svmicro.com VERSION 20221201 SV Microwave, Inc. 2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com Certificate of Compliance
32426122002BMT - Amphenol Air LB
Assembly 3242 0.2500-28 UNF (Ø 6,35) - H: 33 mm - pitch of 23,5 With NSA 5050 nuts and wave-washers 12 terminals
00192032000 - Amphenol Air LB
Shell fitted with 21 pin contacts #16, without pin polarizer
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
Clamp CC5516 Size 49 - amphenol-airlb.fr
Clamp CC5516 Size 49
00551051008SRF - Amphenol Air LB
Clamping carrier block Mounting type 2 for relay 110V with diode 1,5KE 180CA
FARI DA LAVORO A LED “ELLIPSE” - el-cab.com.pl
Compatibilità elettromagnetica (EMC): 2004/104/CE - ECE R10 - CISPR 25 classe 5 Connessioni: Deutsch 2 vie con cavo - S/Seal 2 vie - Deutsch 2 vie - H9 2 vie DEUTSCH 2 vie con CAVO DEUTSCH 2 pins with CABLE S/SEAL INTEGRATED 2 vie - 2 pins DEUTSCH INTEGRATED 2 vie - 2 pins H9 INTEGRATED 2 vie - 2 pins 500500500
APPLICATIONS - Amphenol Socapex
0.25 0.30 0.35 0.40 0.45 6 8 10 12 14 16 18 20 Length of card locks (inches, total of pair) Th e r m a l r esi st an c e i n ° C / W This measure does not take into account the convection and the radiation phenomena, but allows the determination of the thermal resistance of the clamp coupling, for which the values are dependant on the length ...
www.charlesindustries.com
%PDF-1.5 %âãÏÓ 613 0 obj > endobj xref 613 39 0000000016 00000 n 0000001487 00000 n 0000001601 00000 n 0000002737 00000 n 0000002877 00000 n 0000003377 00000 n 0000003883 00000 n 0000003920 00000 n 0000004034 00000 n 0000004146 00000 n 0000004173 00000 n 0000004751 00000 n 0000005021 00000 n 0000005489 00000 n 0000005746 00000 n 0000006230 00000 n 0000007125 00000 n 0000008207 00000 n ...
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY B DCN 52573 05/23
freq. range: dc to 25.0 ghz. notes: 1. dimensions apply prior to pre-tinning 2. sn63 solder required in hatched area. 3. solder permissble on outer and adjacent surfaces of body in this area. 4. for a footprint recommendation specific to your pcb, please contact us at applications@svmicro.com product data drawing note 3 date approved
00326122059SCS - Amphenol Air LB
Wiring Support Angled Single
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Level Plus L - temposonics.com
35.69 (1.41) 69 bar (1000 psi) 149 °C (300 °F) No 0.93 Stainless steel 254 894-2 ... 3.Sanitary polish is available for stainless-steel floats up to 200 Grit/Ra 25. 4.Electropolish is available for stainless-steel floats up to 240 Grit/Ra 15. 5.When the magnet is not shown, the magnet is positioned at the center line of float. ...
Thermal Automotive Circuit Breaker 129-L11-H-KF
25 A Typical time/current characteristics at +23 °C/+73.4 °F Mounting block 83-P10 This is a metric design and millimeter dimensions take precedence (mm ) ... Derating factor 0,60 0.76 0.84 0.92 1 1.08 1.16 1.24 1,35 All dimensions without tolerances are for reference only. In the interest of improved design,
NovaSensor P2705 Low Pressure MEMS Sensor Die
51600 2.5 kPa 35 kPa 700 kPa 2-4 51601 1 psi 35 kPa 700 kPa 2-4 51605 2.5 psi 17.5 psi 250 psi 1.2-2.2 51606 5 psi 35 psi 250 psi 0.9-1.5 51608 (no glass) 2.5 kPa 35 kPa 700 kPa 2-4 Parameter Value Units Notes Electrical @ 72°F (25°C) unless noted Excitation (DC) 3.3, 5 Volt Maximum 8 VDC Bridge Resistance 5000 ±20% Ohm Environment
00326111659 - Amphenol Air LB
Wiring Support Angled Single