Search Results for ljtp02re-25-35s-023
M1158 Series - amphenol-aerospace.com
Up to ±1% (no load to full load, with load capacitance of 9.6 mF ± 25%) Ripple and Noise: Less than 50 mVp-p with 9.6 mF load capacitance DC Output. Voltage range: 5 to 50 VDC. Current: 0 to 25 A. Power output: 0 to 500 W. Efficiency: 89% minimum (at nominal line voltage, full load, room temperature)
NTC Type NDL - amphenol-sensors.com
0.0098 in (0.25 mm) tinned copper lead-wires. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDL102C2R1 NDL102C2R2 NDL102C2R3 NDL102C2R5 NDL102C2R10
Solid State Remote Power Controller E-1048-S6 - El-Cab
Typical time/current characteristics (TA = 25 °C) 7 3 2 5 d monitoring electronics +-red green load Q-U S 4 6 1 +U S E-1048-S600 IN+ IN-LED y ... Phoenix terminal AKG 35 max.cross section 35 mm2 (AWG 2) M4 10 7 12.8 154.8 pressure-relief joint (1.1 mm (.043 in.) thick constriction) Cu rail, tin-plated.394.079.276 .504
PowerLokTM 8.0 单芯弯头插头组装规范 PowerLokTM 8.0 1POS 90D Plug Assembly Manual
PowerLokTM 8.0单芯弯头插头组装规范(屏蔽款) PowerLokTM 8.0 1POS 90D Plug Assembly Manual (Shielding) 7-1 绝缘电阻测试 7-1 Insulation Resistance Test 位置 Positions 测试电压(直流) Test Voltage(DC) 测试时间(推荐) Test Time(recommended) 绝缘电阻 Insulation Resistance
NUeVoS ProDUCToS - offers.tpcwire.com
cMrW300 3,00 0,05 1,250 75 25 Negro 21,6 • Temperatura de servicio continuo: de -51 °C (-60 °F) a 121 °C (250 °F) GARANTÍA Y DESCARGO DE RESPONSABILIDAD: el vendedor no otorga ninguna garantía, expresa ni implícita, respecto de este producto y rechaza cualquier garantía implícita de aptitud para su comercialización o aptitud para
NTC Type NDP - amphenol-sensors.com
insulated 0.0078 in (0.25 mm) nickel lead-wires. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDP102C2R1 NDP102C2R2 NDP102C2R3 NDP102C2R5 NDP102C2R10
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C
A RELEASED; ECN11-0764 4/29/11 DJI - ardentconcepts.com
15.35 0.604 0.166 4.22 5.24 0.206 0.197 5.00 0.039 1.00 height device nominal 0.031 0.80 0.11 0.005 intersection with device 4x 4.59 0.181 6.81 0.268 4x 6.27 0.247.001 d c b a a b d 8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1---ardent concepts, inc. is prohibited. proprietary and confidential drawn checked eng appr. size b title: dwg. no. rev scale: 2:1 ...
Data Sheet EP2 Start/Stop - temposonics.com
I 6 I Temposonics® EP2 Start/Stop Data Sheet a Sensor model E P 2 Smooth profile ORDER CODE c Connection type D 8 4 M12 (8 pin) male connector d Operating voltage 1 +24 VDC (−15/+20 %) e Output R 3 Start/Stop with sensor parameters upload function DELIVERY Accessories have to be ordered
Technical features - rfstechnologies.com
mm (in) 635 x 330 x 178 (25 x 13 x 7) PRODUCT DATASHEET BOOT4-58-1 Feed through assemblies for 5/8" coaxial cable, 102mm (4"), 1-entry BOOT4-58-1 REV : A REV DATE : 01 Dec 2008 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page ...
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Thermometrics ZTP-115 Thermopile IR Sensor
35 50 65 kW 25°C Resistance T.C 0.15 %/°C Responsivity 42 60 78 V/W 500K, 1 Hz Responsivity T.C-0.10 %/°C Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C
B A1 - Amphenol Sine
3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip67&ip69k ( mated condition ). 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdm04-24-16p* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdm06-24-16sn a1 release new drawing 26aug20 sullen ...
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
) soot sensor
Accusolve Diesel Particulate Filter (DPF) Soot Sensor The Accusolve Diesel Particulate Filter (DPF) Soot Sensor utilizes radio frequency technology to enable accurate
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.