Search Results for ljtp02re-25-35s-023
OAL±.125 RP - svmicrowave.com
a dcn 52752 07/23 approved: checked: drawn: see pdm see pdm def 05/07/18 oal±.125 see table flexible .047 cable 2x m23053/5 sma male smpm female rp product data drawing
HB114-21U3S6-460J - HYBRIFLEX® - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
NovaSensor P1602 Pressure Sensor Die - amphenol-sensors.com
±0.25 %FSO 3, 4 Pressure Hysteresis ±0.1 %FSO Temperature Coefficient of Zero ±30 µV/V/°C 5 Temperature Coefficient of Resistance 0.3 % /°C 5 Temperature Coefficient of Sensitivity-0.2 %/°C 5 Thermal Hysteresis of Zero ±0.1 %FSO 6 Long Term Stability of FSO 0.2 %FSO 7 1. Values measured at 1.0 mA and 71.6°F (22°C) unless noted. 2.
NTC Type NK - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
February 25, 2016 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations and Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 10-552944-15G YES CAP, PROTECTIVE N/A
main | SS164 50/200kHz, 1kW, 0° Tilt, Garmin 6-Pin, DT
SS164 50/200kHz, 1kW, 0° Tilt, Garmin 6-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
KAYE - Kaye ValProbe Real-Time Wireless Data Logger | Wireless Thermal ...
140°C to 400°C ±0.25°C -85°C to 140°C, ±0.1°C -85°C to 140°C, ±0.1°C: 0°C to 120°C ±25mb 120°C to 135°C ±10mb 135°C to 140°C ±25mb 0°C to 140°C, ±0.1°C: Documenti. Italiano. Kaye ValProbe RT CO2 Logger Cut Sheet - Italian. Kaye ValProbe RT Brochure - Italian. Kaye ValProbe RT Software 1.3 Cut Sheet - Italian ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
Level Plus - temposonics.com
LP-Series Board Replacement Operation Manual Level Plus ® Magnetostrictive Liquid Level Transmitters with Temposonics ® Technology
NTC Type B Series - amphenol-sensors.com
• Still air at 77°F (25°C): 0.12 second • Plunge into water: 5.0 msec B07 • Still air at 77°F (25°C): 0.23 second • Plunge into water: 7.0 msec B10 • Still air at 77°F (25°C): 0.5 second • Plunge into water: 10 msec B14 • Still air at 77°F (25°C): 1 second • Plunge into water: 15 msec Dissipation Constant B05
) soot sensor
Specifications Operating Voltage 12VDC or 24VDC Power Consumption Max 20W Communication Protocol CAN. Serial, RS-232 communication of measured data
NovaSensor NPH Series Solid State Low Pressure Sensors
2O (0 to 25 mbar) 0 to 2.5 kPa 0 to 1 psi (0 to 7 bar) 0 to 7 kPa 0 to 5 psi (0 to 0.34 bar) 0 to 30 kPa Maximum Pressure 5x rated pressure (10) Electrical @ 77°F (25°C) Unless Otherwise Stated Input Excitation 1.5 mA 2 mA maximum Insulation Resistance 100 MΩ @ 50 VDC Input Impedance (12) 3200 Ω ±25% Output Impedance 5000 Ω ±20%
Amphenol CO-058SMAMFRP-025 Reverse Polarity SMA (RP-SMA) Male to RP-SMA ...
Buy 25 ft Amphenol CO-058SMAMFRP-025 Cables Factory-Direct: RG58 Reverse Polarity SMA (RP-SMA) Extension Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated RP-SMA Male and RP-SMA Female connectors for a reliable low-loss cable extension for your RF equipment. Quickly and easily use this RP-SMA RG58 Extension Cable to extend the reach of your WiFi router or ...
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
MCX Right Angle Plug to MCX Right Angle Plug RG-174 24 inches
MCX Right Angle Plug to MCX Right Angle Plug RG-174 24 inches (610 mm)
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
NTC Type NDP - amphenol-sensors.com
insulated 0.0078 in (0.25 mm) nickel lead-wires. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDP102C2R1 NDP102C2R2 NDP102C2R3 NDP102C2R5 NDP102C2R10
Thermometrics ZTP-115 Thermopile IR Sensor
35 50 65 kW 25°C Resistance T.C 0.15 %/°C Responsivity 42 60 78 V/W 500K, 1 Hz Responsivity T.C-0.10 %/°C Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
G:EngineeringacadUsers working folderJim HeadAT Series IssuesATM SR ...
3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: atm06-2s* plug ( * = modifications and colors ) 5. all dimensions are for reference use only. 6 contact size and rear seal wire range: contact size min. insul o.d ...