Search Results for ljtp02re-25-35s-023
Amphenol PCO Shenzhen 202 11 9
Title: Pro/ENGINEER - C-HVSL1000062XXXX Author: Calm.Zhang Created Date: 10/25/2023 11:38:06 AM
Amphenol Canada Corp.
.47 12.0 13° notes: 1. materials: see also part number chart • non-conductive silicone rubber, 70 shore a durometer, ul94v-0 flammability rating
Datenblatt R-Serie V RFV POWERLINK - temposonics.com
2 Temposonics® R-Serie V RFV POWERLINK Datenblatt Abb. 1: Laufzeit-basiertes magnetostriktives Positionsmessprinzip 4 5 3 1 Magnetostriktives Messelement (Wellenleiter) Positionsmagnet (Magnetfeld)
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION D DCN 38201 05/11 PJS
1.15:1 1.20:1 1.25:1 1.35:1 3-6.5 db 0.3 db 7-15.5 db 0.5 db 16-20 db 0.7 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads.
Triaxial piezoresistive accelerometer - pcb.com
Key features n 2K, 6K, 20K and 60K g full scale ranges n High resonance frequency n Rugged to 3X full scale range n No damping for fast response time n Improved cable to minimize shock induced noise Description The Endevco® Model 7274A series is a family of rugged, undamped, piezoresistive triaxial accelerometers designed for high-acceleration shock measurements in three mutually
2082-614X-dB - Model - XMA Corp
see notes 5/25/09 1 1 4 3 2 1 d c b a attenuator, sma-m/f, dc-18ghz, 2w date revisions rev description approved eng appr. checked drawn decimals inch [mm] minches interpret iaw ansi y14.5-1982 eco # sq. in manufacture or sale of other surface drawing practices per ansi-y-14.5 mil-std-100 & 1000 ...
P4-BBRRMMUU20-N0 - Amphenol Antenna Solutions
Interband Isolation dB 25 Specifications follow BASTA guidelines. 16-Port Panel Antenna (2x) 694-960 | (2x) 1695-2200 | (2x) 2490-2690 | (2x) 1427-2690 MHz Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW
vswr: 1.25:1 max. dc to 18 ghz 1.30:1 max 18 to 26.5 ghz 1.35:1 max 26.5 to 32 ghz operating temp.: -55 c to +125 c avg. power: 2.0 watt (power input derated linearly from 25 c to 0.5 watts at 125 c) peak power: 500 watts (peak power for a duty cycle
D38999 Series III PCB Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series III-Type PCB Hermetic Connectors offer an airtight hermetic seal with PC tails, ideal for applications where board-level protection is a priority.
Compact Combiners PRO-ISO-PHY-380-TX/RX-S2-N - AMPHENOL PROCOM
25 W / station: Insertion Loss TMO-Tx: 5 dB: Insertion Loss TMO-Rx: 5 dB ... Hybrid Combiners by Amphenol Procom for Tx 35-100 W in frequency range 60-1000 MHz. Standard products are 2 to 8 channels. Learn more. Explore all Hybrid Combiners. Whip Antennas.
3660–03 2W ARD/MRD Channel Unit 600 Ohms - Charles Industries
Section 366–003–202 2 1. GENERAL 1.1 Document Purpose This document provides information on the Charles Industries 3660–03 2-Wire ARD/MRD Channel Unit.
ED-787A - Wilcoxon Sensing Technologies
Sensitivity, ±10%, 25° C 100 mV/g Acceleration range 80 g peak Amplitude nonlinearity 1% Frequency response ± 10% ± 3 dB 1 - 5,000 Hz 0.7 - 10,000 Hz Resonance frequency 22 kHz Transverse sensitivity, max 5% of axial Temperature response –50° C +120° C –5% +5% Voltage source Current regulating diode 18 - 30 VDC
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
DIN Connector Assemblies — Sub-Micro DIN Form C — 8 mm - TPC Wire
• RoHS Compliant • IP67 Rated • NEMA 6 Rated • Operating Temperature Range -25°C to 80°C ORDERING INFORMATION (MINIMUM PURCHASE MAY BE REQUIRED IF PRODUCT NOT STOCKED) BLUNT CUT PART NO. DESCRIPTION CORD LENGTH ... 35 mm 27 mm Abrasion | Chemicals | Flexing SUB- MICRO DIN FORM C - 8 MM COLOR CODE DC 24 V AC 115V 1 Black (1)
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW
vswr: 1.25:1 max. dc to 18 ghz 1.30:1 max 18 to 26.5 ghz 1.35:1 max 26.5 to 32 ghz operating temp.: -55 c to +125 c avg. power: 2.0 watt (power input derated linearly from 25 c to 0.5 watts at 125 c) peak power: 500 watts (peak power for a duty cycle
NTC Miniature Series - amphenol-sensors.com
Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 ... B 11 35.7 360 kΩ to 820 kΩ 360 kΩ to 820 kΩ 150 kΩ to 330 kΩ ...
32406033002 - Amphenol Air LB
Assembly 3240 0.2500-28 UNF (Ø 6,35 ) - H: 16,5 mm - pitch of 19,5 Without wave-washers 3 terminals
Model J353B15 High frequency, quartz shear ICP® accel., 10 mV/g, 1 to ...
mountng thread see drawing 5-40 a m3 x 0.50 b 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f bolt thread see drawing 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f m8 x 1.25 f
PRODUCT PORTFOLIO - svmicrowave.com
0 5 10 15 20 25 30 35 40 VSWR Frequency (GHz)-140-130-120-110-100-90-80-70-60 0 10 20 30 40 Isolation (dB) Frequency (GHz) Figure 2 Test Setup for Mated Pair VITA 67.3 SMPM Figure 2.2 Gated VSWR Plot (typical) Figure 2.1 Gate Flag Position for SMPM Mated Pair Measurement Figure 2.3 Electrical Isolation Plot (Mated Pair)
NTC Thermistors Types RL35/40/45 - amphenol-sensors.com
Number W Systems 25/85 in mm in mm (mW/K) (sec.) RL3504-31.2-73-K 50 D7.3 3468 0.370 9.40 .130 3.30 7.5 45 RL4006-29.7-85-K 50 D8.5 3772 0.430 10.92 .150 3.81 9.0 40
Amphenol CS-DSDHD44MF0-010 44-Pin (HD44) Deluxe HD D-Sub Cable - Copper ...
Buy 10ft Amphenol CS-DSDHD44MF0-010 Cables Direct from the Factory at Cables on Demand. 44-pin (HD44) Copper Shielded High Density Male/Female D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar ...
Pharmaceutical - Industries
Pharmaceutical Vibration sensors for pharmaceutical production and processing machinery. In pharmaceutical production, quality control is vital. Plant maintenance and reliability engineers never lose sight of it, and understand the critical role of reliable machine operations for process control and consistent quality levels throughout production runs.
DWG NO - Amphenol Sine
MP24M23F MS24M23F 26-24 0.14-0.25 Gold Flash SP24M2F SS24M2F 26-24 0.14-0.25 Gold Flash MP24M23G5 MS24M23G5 26-24 0.14-0.25 Gold 5µ” SP24M2G5 SS24M2G5 26-24 0.14-0.25 Gold 5µ” MP24M23G10 MS24M23G10 26-24 0.14-0.25 Gold 10µ” SP24M2G10 SS24M2G10 26-24 0.14-0.25 Gold 10µ”
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE - SV Microwave
.250 [6.35] across 2 flats.3127.92 hex product data drawing material: bodies, coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock rings, contacts: beryllium copper per astm b196, alloy no. uns c17300, td04 sleeve: brass per astm b16, alloy uns no. c36000
Model 601A02/ICS-14 ACCELEROMETER LOW FREQUENCY 500mV/G Installation ...
Model 601A02/ICS-14 ACCELEROMETER LOW FREQUENCY 500mV/G Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc.
Model 3743G115G Accelerometer, VC, 5g, triaxial, differential, screw ...
Model 3743G115G Accelerometer, VC, 5g, triaxial, differential, screw mount, integral M8 connector Installation and Operating Manual For assistance with the operation of this product,
14-Port Antenna - Amphenol Antenna Solutions
14-Port Antenna 698-960 698-960 1427-2690 1427-2690 1427-2690 1427-2690 1427-2690 MHz 5 Rea 5 7 mm 5780500 5780500 5780500D x Hepta an -ort 5 OL anel Antenna ariale Tilt 7 mm
NTC Thermistors Type RL20 - amphenol-sensors.com
Type Number Ro@25°C Material Beta B δ τ Ω Systems 25/85 ... RL2010-11K-122-K 20K D12.2 4365 .190 4.83 7.0 35 RL2005-10.7K-140-K 20K D14.0 4615 .140 3.56 6.5 20 RL2003-13.2K-150-K 25K D15.0 4728 .120 3.05 6.5 20 RL2006-13.3K-140-K 25K D14.0 4615 .150 3.81 6.5 20 ...
Amphenol CO-058SMAMFRP-025 Reverse Polarity SMA (RP-SMA) Male to RP-SMA ...
Buy 25 ft Amphenol CO-058SMAMFRP-025 Cables Factory-Direct: RG58 Reverse Polarity SMA (RP-SMA) Extension Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated RP-SMA Male and RP-SMA Female connectors for a reliable low-loss cable extension for your RF equipment. Quickly and easily use this RP-SMA RG58 Extension Cable to extend the reach of your WiFi router or ...
Model P357B21 High temp., ceramic shear, charge output accel., 30 pC/g ...
Model P357B21 High temp., ceramic shear, charge output accel., 30 pC/g, 6k Hz, 10-32 side conn.(-95 to +500 F), positive polarity Installation and Operating Manual
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
35 50 65 kW 25°C Resistance T.C 0.15 %/°C Responsivity 42 60 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
Amphenol® MIL-DTL-38999 Series I Connectors were developed to meet the needs of the aerospace industry and provided the impetus for the development of the MIL-C-38999 specifications, which later was superseded by MIL-DTL-38999.
CRIMP TERMINATION FOR TYPE 2 – 75ΩCONNECTORS
307 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly CRIMP TERMINATION FOR TYPE 2 – 75ΩCONNECTORS Step 1 Strip cable jacket, braid, and dielectric to dimensions in table above. [for RG-62,71,210/U cable, trim an
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
ARK75-THD Airducer® Ultrasonic Transducer - Airmar
The ultrasonic ARK75-THD brings proven dependability to level, flow and distance measurement applications. Its rugged one-piece Kynar PVDF housing makes it suitable for the most chemically aggressive environments.
CM265LH Chirp-ready Cavity Mount - Airmar
25° to 16° beamwidth; Maximum depth of 914 m (3000') High frequency: 130 to 210 kHz; 10° to 6° beamwidth; Maximum depth of 304 m (1000') 103 kHz of total bandwidth from one transducer; Covers popular fishing frequencies of 50 and 200 kHz plus everything else in the bandwidth; Curved-edge design for wet-box installation
DETAIL A SCALE 3 - PCB
detail a scale 3.5x 1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title u nl esoth rw ip cf d a : dimensions in millimeters
Type YQ Series - amphenol-sensors.com
YQZ120N1.80 1.8 0.55 1 3 9 0.35 4 0.16 YQZ120N4.60 4.6 0.3 0.58 1 6.5 0.26 4 0.16 YQZ120N0013 13 0.14 0.28 0.7 4.5 0.18 4 0.16 V max Maximum operating voltage R 25 Resistance at 25°C T b Switching temperature I mo Maximum overload current I nt Maximum current without tripping (25°C ambient) I t Minimum trip current (25°C ambient)
Model 350C04 ICP® Shock Accelerometer Installation and Operating ... - PCB
Mechanical Filter Resonant Frequency 35 kHz 35 kHz [2][4] Resonant Frequency ≥ 100 kHz ≥ 100 kHz Broadband Resolution(1 to 10,000 Hz) 0.02 g rms 0.20 m/s² rms [2]
Model 340A50 Triaxial, miniature (11 gm) charge output accel., 2. ... - PCB
Model 340A50 Triaxial, miniature (11 gm) charge output accel., 2.7 pC/g, (3) M3 conn. Installation and Operating Manual For assistance with the operation of this product,
CC5516A17 - Amphenol Air LB
NFC 93422 relay sockets - SCR 25 type; Relay sockets - H400-H600 type. Relay sockets for Rail - Fast on type; Relay sockets for Rail - For PCB; ... 35068235544SCC Clamp ABS2195 Size 35 . 35068237544SCC Clamp ABS2195 Size 37 . 35068239544SCC ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Trex-Onics DeviceNet Flex-Net Cable Micro Assemblies - TPC Wire
TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our C Sles Representative r all 00-521-7935.
Thermometrics NTC Cryogenics Thermistors - amphenol-sensors.com
Liquid Nitrogen) (25°C to -196°C). These units are very stable, exhibit no hysteresis effects,and rapid temperature cycling from 77°F to -320.8°F (25°C to -196°C) has no measurable effect on electrical, thermal or mechanical properties. These units are well suited for Cryogenic control applications such as liquid level in the 77°F to
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
INDUSTRIAL ICP® ACCELEROMETER - PCB
Resonant Frequency 1,500 kcpm 25 kHz [3] Broadband Resolution 300 µg 2,941 µm/sec2 [3] Non-Linearity ± 1 % ± 1 % [4] Transverse Sensitivity ≤ 7 % ≤ 7 % Environmental Overload Limit(Shock) 5,000 g pk 49,050 m/s² pk Temperature Range -65 to +250 °F -54 to +121 °C Temperature Response See Graph See Graph [3] Enclosure Rating IP68 IP68 ...
D25P24B4PA00LF | D-Subminiature | Amphenol
D-Sub Cable Connector, Input Output Connectors, 25 Way Socket Solder Bucket, without Accessory. 865625SLTLF. D-Sub Cable Connector, Input Output Connectors, Crimp Cable Connector 8656 25 Way Socket, Standard Mounting Hole (3.1mm). Part Specification Detail. Part Specification Detail.
0.50mm Pitch FFC/FPC - F31W/F31Z/F314/F336 Series - Amphenol CS
www.mhe-icc.cm Disclaimer Pese te tht the ve irmti is sect t che itht tice. 0.50mm Pitch FFC/FPC - F31W/F31Z/F314/F336 Series MATERIAL § Housing: LCP, natural color (UL94V-0) § Slider: PA9T, black color (UL94V-0) § Contact Terminal: Phosphor bronze, T=0.20mm § Anchor-plate: Brass, T=0.40mm § Mylar: T=0.10mm, thermostable, yellow color
Technical features - rfstechnologies.com
Temperature Range °C (°F) -25 to 65 (-13 to 149) Environmental Class Indoor External Document Links Notes Derated power rating by -1.5%/°C above 50°C PRODUCT DATASHEET TER-DE-3800-50W Load, 716 male, 50 Watt TER-DE-3800-50W REV : A REV DATE : 06 Jun 2019 www.rfstechnologies.com ... 6/17/2023 4:47:35 PM ...