Search Results for ljtp02re-25-35s-023
) soot sensor
Accusolve Diesel Particulate Filter (DPF) Soot Sensor The Accusolve Diesel Particulate Filter (DPF) Soot Sensor utilizes radio frequency technology to enable accurate
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
00110201060 - Amphenol Air LB
00110201060 - Amphenol Air LB ... End stop
DWG NO: REFERENCE DIMENSIONS - ASSEMBLED 2 1 KIT CONTENTS 3 - Amphenol Sine
2.4 insulation resistance: 1000 megohms min @ 25°c. 2.5 contact millivolt drop: 60 millivolt drop @ 13 amp test current. 2.6 moisture resistance: ip67 ( mated condition ) 2.7 connector mating cycle durability: 100 cycles 3. mating part: at04-3p* receptacle ( * = modifications and colors ) 4. available hand crimper: ca-5d12 5.
) soot sensor
Specifications Operating Voltage 12VDC or 24VDC Power Consumption Max 20W Communication Protocol CAN. Serial, RS-232 communication of measured data
PRODUKTPASS | ECTA 544 / EN 61984 - Amphenol-Air LB
from 5-25 A or as a data transfer plug; 3- 27 contacts 5 A; CATALOGUE. Amphenol ECTA 544 06_2002 PDF | 536,56 kB. CONTACT: [email protected] Contact; Legal notice ; Data protection; duty to inform; Newsletter. Remain in touch with Amphenol-Air LB: Simply register for CONNECTED - our free newsletter. It will regularly deliver interesting ...
00112030402 - Amphenol Air LB
Screw mounting Terminal Without seal #16
KAYE - Kaye ValProbe Real-Time Wireless Data Logger | Wireless Thermal ...
140°C to 400°C ±0.25°C -85°C to 140°C, ±0.1°C -85°C to 140°C, ±0.1°C: 0°C to 120°C ±25mb 120°C to 135°C ±10mb 135°C to 140°C ±25mb 0°C to 140°C, ±0.1°C: Documenti. Italiano. Kaye ValProbe RT CO2 Logger Cut Sheet - Italian. Kaye ValProbe RT Brochure - Italian. Kaye ValProbe RT Software 1.3 Cut Sheet - Italian ...
NovaSensor P2705 Low Pressure MEMS Sensor Die
51600 2.5 kPa 35 kPa 700 kPa 2-4 51601 1 psi 35 kPa 700 kPa 2-4 51605 2.5 psi 17.5 psi 250 psi 1.2-2.2 51606 5 psi 35 psi 250 psi 0.9-1.5 51608 (no glass) 2.5 kPa 35 kPa 700 kPa 2-4 Parameter Value Units Notes Electrical @ 72°F (25°C) unless noted Excitation (DC) 3.3, 5 Volt Maximum 8 VDC Bridge Resistance 5000 ±20% Ohm Environment
Thermal Circuit Breaker 3120-F
2 www.e-t-a.de Thermal Circuit Breaker 3120-F... 1746 1 0 I I 0 ON OFF AD FX Type No. 3120 thermal rocker-actuated circuit breaker Mounting method Fflange mounting snap-in frame Size of frame 3standard, to fit mounting cut-out 50.5 x 21.5 mm
Same Band Combiner - Amphenol Antenna Solutions
Isolation ≥ 25 dB Return Loss ≥ 20 dB Input Power Average 200 W Peak 2000 W Intermodulation (3rd order, 2x43 dBm) < -160 dBc Band 2 Frequency Band 1755-1780 / 2155-2180 MHz Insertion Loss (Port 2 to Port 3) < 0.3 dB typical Isolation ≥ 25 dB Return Loss ≥ 20 dB Input Power Average 200 W Peak 2000 W Intermodulation (3rd order, 2x43 dBm ...
1 D D C C - Amphenol Australia
2 PLC `0.25 3 PLC `0.10 ANGLES `3~ Notes: 1. Electrical Specifications: - Meets EIA/TIA-568-B.2 Cat.5e Specification - Contact Resistance: 20mOhm max. - Insulation Resistance: 500MOhm min. @ 100 VDC - Current Rating: 1.2A max. at 25~C - Working Voltage: 100 VDC - DWV: 1000 VDC/60s Contact to Contact, 1500 VDC/60s Contact to Metal Shell ...
offers.tpcwire.com
%PDF-1.6 %âãÏÓ 3264 0 obj > endobj 3307 0 obj >/Filter/FlateDecode/ID[]/Index[3264 59]/Info 3263 0 R/Length 179/Prev 12848965/Root 3265 0 R/Size 3323/Type/XRef/W ...
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
EU RoHS Declaration - svmicrowave.com
ITEM # RoHS COMPLIANCE STATUS 7012-1064 YES W/ EXEMPTION 6C SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
PSMASPU265P130-X SERIES - Amphenol Socapex
35% 25% 230V/50H 115V/60H Output Power 0 10 20 30 40 50 60 70 80 90 100 110 120 1 0.9 0.8 0.7 0.6 0.5 0.4 Efficienc Power Loss . www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice ... 25 OUT 1 RTN – 5. 4 www.amphenol-socapex.com Due to technical progress, all information ...
EU RoHS Declaration - SV Microwave
Tuesday, April 25, 2023 PAGE 1 of 1 Questions about this document? (561) 840-1800 | compliance@svmicro.com VERSION 20221201 SV Microwave, Inc. 2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com Certificate of Compliance
Asif Gavandi - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
B A1 - Amphenol Sine
3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip67&ip69k ( mated condition ). 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdm04-24-16s* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdm06-24-16pr a1 release new drawing 26aug20 sullen ...
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Technical features - rfstechnologies.com
Length mm (in) 82.55 (3.25) Outer Diameter mm (in) 50.95 (2) Inner Contact Attachment Basket Outer Contact Attachment 360° clamping ACCESSORIES Wrench size front mm (in) 48 Wrench size rear mm (in) 48 TESTING AND ENVIRONMENTAL Waterproof Level IP68 PRODUCT DATASHEET 43F-LCF114-E01
NTC Type NDP - amphenol-sensors.com
insulated 0.0078 in (0.25 mm) nickel lead-wires. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDP102C2R1 NDP102C2R2 NDP102C2R3 NDP102C2R5 NDP102C2R10
MHTV Connector Series - martec.solutions
www.martec.solutions High Temperature Range MHTV Connector Series Hermetic interconnect solutions Perfect Connections for Mission Critical Applications
NTC Type NDP - amphenol-sensors.com
insulated 0.0078 in (0.25 mm) nickel lead-wires. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDP102C2R1 NDP102C2R2 NDP102C2R3 NDP102C2R5 NDP102C2R10
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
SOLUCIONES DE INGENIERÍA - offers.tpcwire.com
ENSAMBLES DE HASTA 600 V ENSAMBLES DE 5 kV A 35 kV. WWW.TPCWIRE.COM 3 Conectores militares moldeados • ®MIL-C-5015 • Especificación NATO VG 95 234 • Rango de temperatura de funcionamiento de -55 ºC a 125 ºC Conectores rectangulares
00111961302 - Amphenol Air LB
Splice 1119 With inserted resistance 0,5 W / 560 Ω / ±5%
ASRN3A23P - Amphenol Air LB
Receptacle ASR 90 ° PCB mounting Metallized 2 pin contacts size 20 + 6 pin contacts size 22 (A2) Polarizing 3
Thermometrics Surface Mount Devices - amphenol-sensors.com
• Resistance tolerance at 77°F (25°C) ±5%; for ±10% replace T5 by T10 in code. • Tolerance on B value ±200 K • Minimum temperature: -40°F (-40°C) • Maximum temperature: 257°F (125°C) • Dissipation factor: 3 mW/K • Time constant: 8 seconds maximum Code R25 W B (25/85) NHQ202B410T5 2000 4100 NHQ222B410T5 2200 4100 ...
4882-6X40-dB - Model
.xxx" .010" [.25] angles ±0°30' plated area d 5/13/09 attenuator, 2.9mm-m/f, dc-40ghz, 1w t.kuhn 6/12/07 mccormick t.kuhn 6/9/15 4882-6x40-db l yyww xma yyww 6x40-db 4882-marking areas 4882-xma 6x40-db.87±.05 specifications electrical frequency range dc - 40ghz attenuation dc-26.5ghz 26.5-40ghz ...
ODERING OPTIONS MODEL NUMBER - Amphenol Antenna Solutions
Front-to-Back Ratio (@ 180° ± 30°) > 25 dB > 26 dB > 26 dB > 25 dB > 27 dB Cross Polar Discrimination Main Direction > 15 dB > 16 dB > 16 dB > 18 dB > 18 dB Sector Edges > 10 dB > 11 dB > 10 dB > 8 dB > 5.5 dB Maximum Power (Per Port) 250 W (at 50°C ambient temperature) Intermodulation 3rd (2x43 dBm Carrier) < -153 dBc Grounding DC Ground
) soot sensor
Specifications Operating Voltage 12VDC or 24VDC Power Consumption Max 20W Communication Protocol CAN. Serial, RS-232 communication of measured data
ASRN1A23P - Amphenol Air LB
Splice ASR Metallized 2 pin contacts size 20 + 6 pin contacts size 22 (A2) Polarizing 3
Declaration of Conformity to RoHS
ITEM # RoHS COMPLIANCE STATUS 7032-7161 YES W/ EXEMPTION 6C Signed for and on behalf of SV Microwave, Inc Monday, February 27, 2023 SV Design Engineering Department
Overview - amphenol-sensors.com
Amphenol Advanced Sensors Overview Automotive CO2 In-Cabin Sensing for Energy Reduction Application SpotlightApplication Spotlight The increasing use of batteries in vehicles has heightened the need to preserve energy to
Ram-Lock with High Power Contacts - Amphenol Aerospace
Heat Rise: The operating sleeve of the Ram-Lock connector typically runs 15-25% cooler than the conductors inside. Additional sizes can be tested by request. Data set "HCP" indicates typical heat rise of Amphenol's High Conductivity Pin when paired with Temper Grip sockets. Those come standard on Ram-Lock.
NTC Type NDP - amphenol-sensors.com
insulated 0.0078 in (0.25 mm) nickel lead-wires. Amphenol Advanced Sensors. R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDP102C2R1 NDP102C2R2 NDP102C2R3 NDP102C2R5 NDP102C2R10
Exhaust Gas Recycle (EGR) Temperature Sensor
Specifications Operating Temperature 150°C Sensor: Sensing Range: 150°C Sensor: -40 to 150°C 300°C Sensor: Sensing Range: 300°C Sensor: -40 to 300°C
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Electrical @ 25°C (72°F) unless otherwise stated Excitation 1.5 mA 10 VDC Max Input Impedance 5000 ±20% W Output Impedance 5000 ±20% W Environmental Temperature Range Operating -40 to 125 °C 40°F to 257°F Storage -55 to 150 °C-67°F to 302°F (Note 6) Mechanical Weight 0.04 grams Media Compatibility Clean, dry air noncorrosive gases
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
00192023000 - Amphenol Air LB
Shell fitted with 50 pin contacts #20, with pin polarizers
NPI-19 NovaSensor Sensors
Electrical @ 77°F (25°C) unless otherwise stated Input Excitation NPI-19 NPI-19VC Insulation Resistance Input Impedance NPI-19 NPI-19VC Output Impedance Bridge Impedance 1.0 mA 10 VDC 108 Ω 4,000 Ω 4,000 Ω 5,000 Ω 5,000 Ω 1.5mA maximum 1.5 VDC maximum @50 VDC ± 20% ± 20% ± 20% Environmental Temperature Range Operating(6) Compensation ...
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED
.010 0.25 interpret dimensions and tolerances date approved revision history rev description see notes see notes sv microwave, inc. scale: 30:1 size dwg. no. b material: finish: per asme y14.5m - 1994 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified 95077 3811-60005-60006 3) break corners & edges .005 r. max. within ...
C:UsersROrmanDesktopFLS Customer DWG Drawing updateUpdated 5-16C ...
ecomate® RM/RSSM/Aquarius™ - Contact Size 20 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts
Application SpotlightApplication Spotlight
25°C. • Amphenol resin-coated devices have excellent stability performance at elevated temperature 100°C, showing higher NTC stability at 45°C operational temperature and 25°C cabin temperature. AAS Advantage Supplier 100°C @ 1000 hours Performance Ranking ∆ R25 % ∆ °C Amphenol 0.08 0.018 1 A 0.16 0.036 2 B 0.22 0.050 3 C 0.24 0.055 4
ATP04-6P-PM12BK 6 Position Panel Mount Receptacle with Flan - Amphenol Sine
ATP04-6P-PM12BK 6 Position Panel Mount Receptacle with Flange, Pin, with Gasket, Reduced Diameter Seal, Self Tapping, BlackATP04-6P-PM12
Vietnam 2 - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}