Search Results for lmr-240-uf-fr
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
N-Type Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm IP67 ARC 082-6557. N-Type Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm 172361-10. N-Type Straight Jack Solder Cup Bulkhead 50 Ohm 172255-10NEX. UG-536B/U N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm 000-34025.
QMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
QMA Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm 930-106P-51A. QMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm 930-144J-51P. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 112132 PDF Customer Drawing (Size: 76 kb) 112132 STP 3D Model (Size: 268 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias:
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 132114 STP 3D Model (Size: 309 kb ) 132114 PDF Customer Drawing (Size: 222 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias:
Marine Antennas CXL 230-1/DAB - AMPHENOL PROCOM
This 0 dBd omnidirectional base station and marine antenna covers the terrestrial DAB (Digital Audio Broadcast) Band. The antenna is a ½ λ design and this means that it needs neither loading coils, ground-plane, radials nor other auxiliary arrangements.
Active Repeaters CSR-DMT - AMPHENOL PROCOM
The CSR-DMT is a UHF full band bi-directional digitally controlled amplifier with built-in DSP-filtering that offers communication improvement in Public Safety, DMR, LMR, PMR systems. Full band repeater. Digital processing based filtering. Fully reconfigurable through software. Four band-segments in UL/DL directions. Bi-directional.
Mini-UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311 Contact Finish Gold
FAKRA Connectors - Amphenol RF
Times LMR-100A 234 items; Times LMR-195 126 items; Times LMR-200-LLPL 126 items; Times RG-174LL 234 items; Panel Mounting Feature. 2-Hole Flange 4 items; Bulkhead - Rear Mount 2 items; Not Applicable 512 items; Body Material. Brass 87 items; Phosphor Bronze 121 items; Zinc Diecast 310 items; Body Finish. Gold 10 items; Matte Tin 31 items ...
Active Repeaters CSR-DMT - AMPHENOL PROCOM
The CSR-DMT is a UHF full band bi-directional digitally controlled amplifier with built-in DSP-filtering that offers communication improvement in Public Safety, DMR, LMR, PMR systems. Full band repeater. Digital processing based filtering. Fully reconfigurable through software. Four band-segments in UL/DL directions. Bi-directional.
BNC Straight Plug IP67 to BNC Straight Plug IP67 RG-58 50 Ohm 48 inches ...
BNC Straight Plug to BNC Straight Plug LMR-195-UF 50 Ohm 0.25 M 095-850-277M025. BNC Right Angle Plug to BNC Straight Jack RG-316 50 Ohm 500 Millimeter 095-850-265M050. ... BNC Straight Plug to BNC Straight Plug LMR-240 50 Ohm 24 inches 115101-22-24.00.
Whip Antennas MU 906-X/... - amphenolprocom.com
XP4-version: Approx. 240 g: Mounting: 18 mm dia. hole: Ordering Designations. Model Product No. Description Frequency; MU 906-X/l: 130001191: X-mount (oblong) with FME-system: 824 - 894 MHz (EAMPS) Add to quote: MU 906-X/m: 130001195: 872 - 950 MHz (ETACS) Add to quote: MU 906-X/h: 130001187: 880 - 960 MHz (EGSM&NMT-900)
M39012/16-0101 BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 ...
RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311 Contact Finish Gold
N-Type Straight Crimp Plug LMR-300 50 Ohm | 172304 - Amphenol RF
N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 082-6237 N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 082-6330 UG-536/U N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm 000-34000
Omni Antennas CXL 2-3C-PT - AMPHENOL PROCOM
To be used e.g. in mobile TETRA/PMR/LMR control stations. Learn more. Explore all Compact Combiners. to product finder. PRODUCT_CONTACT. If you need help. Denmark: ... France: fr.info@amphenolprocom.com; Call our DK offices + 45 48 27 84 84 or UK offices +44 (0)1933 408 408. Follow us. Join us on Linkedin; Stay tuned on YouTube;
FAKRA Cable Assemblies - amphenolrf.com
Overview Features and Benefits • Universally keyed Z code connectors • High-frequency transmission up to 3 GHz • No additional tooling required • Male and female connector options available • Standard lengths from 12 inches to 5 meters • 100% continuity tested Applications • 360-Degree Cameras • Autonomous Vehicles • Advanced Driver Assistance Systems (ADAS)
TNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 4-Hole Flange 50 Ohm 122230 TNC Straight Crimp Jack RG-59 RG-62 4-Hole Flange 50 Ohm 122240 TNC Straight Crimp Jack 1.13 mm Micro-cable Bulkhead Rear Mount 50 Ohm 122526
MP-SS-S/150 whip - amphenolprocom.com
Frequency: DAB band (174 - 240 MHz) Also receiving FM-radio (88 - 108 MHz)
Model 086C02 | PCB Piezotronics
Model 086C02:Modally Tuned® Impulse Hammer w/force sensor and tips, 0 to 100 lbf, 50 mV/lbf (11.2 mV/N)
Model 357B11 | PCB Piezotronics
Model 357B11:High temp., miniature (2 gm), ceramic shear, charge output accel., 3 pC/g, 12k Hz, 5-44 side conn.(-95 F to +500 F)
Model 682A06 | PCB Piezotronics
Model 682A06:DIN rail mount controller for use with universal inputs, 2 form A relays