Search Results for lmr-240-uf-fr
TECHNICAL FEATURES - rfstechnologies.com
PRODUCT DATASHEET HB158-U12S24-280LI HYBRIFLEX® Hybrid Feeder Cabling Solution 12x24, 1-5/8”, 12 pairs 6AWG, Low-Inductance Coaxial Power Wire, 24 pairs Single-Mode Fiber, DLC Connectors, 280 ft
Data Sheet E-Series ET Start-Stop 551676 - Temposonics
Temposonics® E-Series ET Start / Stop Data Sheet I 5 I FREQUENTLY ORDERED ACCESSORIES – GENERAL – Additional options available in our Accessories Catalog 551444 Position magnets Ø 32.8 (Ø 1.29) Ø 23.8 (Ø 0.94) Ø 13.5 (Ø 0.53) Ø 4.3 (Ø 0.17)
Magnetic and Hydraulic-Magnetic Circuit Breaker 8345-
AC 120/240 V; AC 240 V; DC 80 V (higher DC voltages to special order) Current rating range 0.02...125 A single and multipole 0,578 higher ratings upon request Auxiliary circuit AC 240 V 6 A DC 28 V 3 A DC 65 V 1 A DC 80 V 0.5 A Typical life 10,000 operations at 1 x I N Ambient temperature -40...+85 °C (-40...+185 °F) Insulation co-ordination
Thermal Overcurrent Circuit Breaker 1140-
Humidity 240 hours at 95 % RH to IEC 60068-2-78, test Cab Mass approx. 10 g Standard current ratings and typical internal resistance values Type No. 1140 single pole thermal circuit breaker Mounting E2integral mounting F1 snap-in panel mounting G1 threadneck panel mounting 3/8-27UNS with hex nut and
Coach Multimedia Solutions - el-cab.com.pl
3 Coach Infotainment series 6Coach Infotainment series Coach smartInfotainment series 16Coach smartInfotainment series Coach Video 18Mobile Entertainment Product Overview 20Monitors 34 22Video Sources Coach Audio 24Coach Audio Coach Accessories 28 Microphones 32Loudspeakers Technology from Bosch turns driving into an experience and makes the passenger cabin become the 3rd living space, where ...