Search Results for lmr-240
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 132114 STP 3D Model (Size: 309 kb ) 132114 PDF Customer Drawing (Size: 222 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias:
7-16 Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
7-16 Straight Crimp Jack RG-8X Times LMR-240 Optimized Bulkhead 50 Ohm 272185-10. 7-16 Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm 272105. 7-16 Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 272117-10. 7-16 Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm 716-24.
TNC Straight Crimp Plug RG-59 RG-62 50 Ohm | 031-2368-RFX
TNC Straight Crimp Jack Times LMR-195 Optimized Bulkhead Rear Mount 50 Ohm 031-6824. TNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm 122408. TNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 122154. TNC Straight Crimp Jack RG-59 RG-62 4-Hole Flange 50 Ohm 122240.
SMA Straight Plug to SMA Straight Plug RG-58 50 Ohm 500 mm
SMA Right Angle Plug to SMA Straight Plug LMR-240 50 Ohm 12 inches 095-902-480-012. SMA Straight Bulkhead Jack to SMA Straight Plug RG-142 50 Ohm 2 M 135110-07-M2.00. SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 5 inches 135101-R2-05.00.
FAKRA Straight Jack to TNC Right Angle Plug LMR-195 50 Ohm 15 Meter Z ...
FAKRA Straight Jack to TNC Right Angle Plug LMR-195 50 Ohm 240 Inches Z Key Code 095-820-196-240. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF. This site is protected by reCAPTCHA and the Google.
TNC Right Angle Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm Reverse ...
TNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm 031-6000-RFX. TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm IP67 031-6923. TNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 031-6160. TNC Jack Bulkhead Rear Mount 50 Ohm 122336.
Thick Surface Mounts for Mobile Antennas - PCTEL
BMA mounts – install from above using 3/8” or 3/4” holes. Feature a 1-1/8”-18 thread. Can be used for metal thickness up to 1/8” BMATM mounts – install from below using 3/8” or 3/4” holes.
SMA Straight Plug to SMA Straight Plug LMR-100 50 Ohm 2000 mm
SMA Right Angle Plug to SMA Right Angle Plug LMR-195 50 Ohm 250 mm 095-902-478M025 SMA Straight Plug to SMA Straight Plug 0.085 Hand Formable 50 Ohm 7 inches 135101-R1-07.00 SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 36 inches 135101-R2-36.00
Marine Antennas CXL 174-240C - AMPHENOL PROCOM
The antenna is extremely broad-banded and covers the complete band: 174-240 MHz. CXL 174-240C is designed for fixation on supporting tubes with outer diameter between 27 mm and 65 mm. The construction of the mount makes it possible to lead the cable either inside or along the outside of the mast tube.
SMA Straight Plug to SMA Straight Plug RG-174 50 Ohm 48 inches
SMA Right Angle Plug to SMA Straight Plug LMR-240 50 Ohm 250 mm 095-902-480M025. SMA Right Angle Plug to SMA Right Angle Plug LMR-195 50 Ohm 24 inches 095-902-478-024. SMA Straight Bulkhead Jack to SMA Straight Bulkhead Jack RG-174 50 Ohm 18 inches 135113-02-18.00.
TNC Jack 4-Hole Flange 50 Ohm | 122385-10 - amphenolrf.com
TNC Straight Crimp Jack Times LMR-240 Optimized Bulkhead Rear Mount 50 Ohm 031-6828. ... TNC Straight Crimp Jack Times LMR-200 Belden 7807A Bulkhead Rear Mount 50 Ohm 122413. TNC Plug 1.37 mm Micro-cable 50 Ohm 122530. TNC Straight Crimp Jack RG-59 RG-62 4-Hole Flange 50 Ohm 122240.
PRO-MARHP2-4-3-2-12V - AMPHENOL PROCOM
Active wideband receiver multicoupler for the 4 m LMR band, the FM radio band, the VHF air band, the 2 m LMR band and the DAB radio band. Covers 68 MHz - 240 MHz. Allows a number of receivers to share the same antenna without interaction and loss of signal. Models with 2 outputs or 4 outputs available.
SMA Straight Plug to SMA Straight Plug RG-142 50 Ohm 750 mm
SMA Right Angle Plug to SMA Straight Plug LMR-240 50 Ohm 12 inches 095-902-480-012. SMA Straight Plug to SMA Str Bulkhead Jack IP67 RG-316 6 1 Meter 095-902-569-M100. SMA Right Angle Plug to SMA Straight Plug LMR-240 50 Ohm 750 mm 095-902-480M075.
4.3-10 Jack to N-Type Plug Adapter 50 Ohm Straight
7-16 Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm 272187. You May also be Interested in. 4.3-10 Plug to N-Type Plug Adapter 50 Ohm Straight AD-4310PNP-1. 4.3-10 Jack to N-Type Jack Adapter 50 Ohm Straight AD-4310JNJ-1. 4.3-10 Plug to N-Type Jack Adapter 50 Ohm Straight AD-4310PNJ-1.
QMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
QMA Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm 930-106P-51A. QMA Straight Crimp Jack RG-316DS Bulkhead 50 Ohm 930-123J-51S. QMA Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 930-118P-51A. QMA PCB Through Hole Straight Jack 50 Ohm 930-102J-51P.
RF Cable Assemblies | Page 2 - Amphenol RF
Times LMR-200 83 items; Times LMR-240 95 items; Times LMR-240-UF 26 items; Times LMR-400 157 items; Times LMR-400-UF 12 items; Times TFlex 405 111 items; Cable Assembly Series & Gender. RP-TNC Jack to RP-TNC Plug 9 items; MHV Plug to MHV Plug 10 items; 1.0-2.3 Plug to 1.0-2.3 Plug 4 items;
SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm
SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm 132231. SMA Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm 132111. SMA Straight Crimp Jack DACAR 302 RTK 031 TFC 302LL Bulkhead 50 Ohm 901-10736. SMA PCB Through Hole Right Angle Plug 50 Ohm 901-9894-RFX.
Technical Support - PCTEL
Phone: 1-240-460-8833. Email: Technical Support (support.rfsg@pctel.com) Product or Service Feedback (productfeedback@pctel.com) Product Quality (quality.rfsg@pctel.com) Holidays. PCTEL’s U.S. offices will be closed during the following holidays. January 1, 2025 January 20, 2025 February 17, 2025 April 18, 2025 May 26, 2025 June 19, 2025 July ...
RP-TNC Right Angle Plug RG178 50 Ohm | 031-6985
RP-TNC Straight Crimp Jack Times LMR-200 Belden 7807A Bulkhead Rear Mount 50 Ohm 122413RP. ... RP-TNC Straight Crimp Jack RG-8X Times LMR-240 Bulkhead Rear Mount 50 Ohm 122415RP. RP-TNC Receptacle Jack Round Post 4-Hole Flange 50 Ohm 122248RP-10. Contact Us. Subscribe and Stay Connected with Amphenol RF.
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
SMA Straight Clamp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 132124. ... SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm 901-10009-RFX. SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 132275. SMA Panel Mount Jack 4-Hole Flange Crimp RG-55 RG-142 RG-223 RG-400 50 Ohm 132254.