Search Results for lmr-240
N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
082-5381. Find In Stock & Buy Now. N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
M39012/16-0014 BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 ...
M39012/16-0101 BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm QPL Approved 031-3301. ... BNC Right Angle Crimp Plug RG-8X Times LMR-240 50 Ohm 112601. BNC Right Angle Crimp Plug RG-58 031-335-RFX. BNC Straight Receptacle Jack Solder Cup Bulkhead Rear Mount 75 Ohm 031-70069-1000.
7-16 Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm
7-16 Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm 716-195. 4.3-10 Plug to N-Type Jack Adapter 50 Ohm Straight AD-4310PNJ-1. 7-16 Straight Crimp Jack RG-8X Times LMR-240 Optimized Bulkhead 50 Ohm 272185-10. 7-16 Straight Clamp Plug 1/2-inch Helical Corrugated 50 Ohm 272FPH4.
RP-TNC Cable Plug Times LMR-600 50 Ohm | 122464RP - Amphenol RF
Times LMR-600 Optimized, Times LMR-600 UltraFlex Optimized: Contact Finish: Gold: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: ... RP-TNC Straight Crimp Jack RG-8X Times LMR-240 50 Ohm 122409RP. RP-TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 031-5677.
1.0-2.3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
RF Connector 1.0-2.3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 282104 PDF Customer Drawing (Size: 33 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. ... 1.0-2.3 Straight Crimp Plug RG-8X Times LMR-240 50 Ohm 102-799-48. 1.0-2.3 Straight Receptacle Jack Round Post Thread-in 50 Ohm ...
BNC Straight Clamp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector BNC Straight Clamp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: ... BNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm 031-6861. BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm 112719.
TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
000-79875. Find In Stock & Buy Now. TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
W RU WV OW X DF QW &R - SV Microwave
E-Mail: [email protected] • Website: www.svmicrowave.com 2400 Centrepark West Drive, Suite 100, West Palm Beach, FL 33409 6 Coax High Frequency D38999, ARINC and HDB3 Contacts
TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
TNC Right Angle Crimp Plug Times LMR-240 Optimized 50 Ohm 031-6826. TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount 50 Ohm IP67 122160-11. TNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm 122384.
N-Type Straight Plug IP67 to N-Type Straight Plug IP67 LMR-400 50 Ohm ...
N-Type Straight Plug IP67 to N-Type Straight Plug IP67 LMR-400 50 Ohm 240 inches ARC (6096 mm)
7-16 Straight Crimp Jack Times LMR-600 Optimized 50 Ohm
7-16 Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm 272187. 7-16 Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 50 Ohm 272141. You May also be Interested in. 7-16 Straight Clamp Jack 1/2-inch Annular Corrugated 50 Ohm 272FJA4. 7-16 Straight Crimp Plug Times LMR-600 Optimized 50 Ohm 272108.
All Products | Products | Amphenol
lmr® 240 Times LMR cable assemblies are a high-performance broadband, flexible, low-loss RF coaxial cables that can be used virtually anywhere, either indoors or outdoors. As a completely Times manufactured solution, performance and reliability are assured.
PRO-LNAHP-4-3-2 - AMPHENOL PROCOM
Miniature high-dynamic range low-noise preamplifier for the 4 m LMR band, the FM radio band, the VHF air band, the 2 m LMR band and the DAB radio band. Covers 68 - 240 MHz. Adjustable gain. Very low noise figure ensures best possible S/N ratio of weak RF signals. Excellent large signal behaviour ensures handling of strong RF signals with very ...
N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex ...
N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm 172395. N-Type Press Fit Straight Plug Press-Fit 50 Ohm 172241NEX. N-Type Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 172178-10. N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm 172137.
tnc | Amphenol Global Search | Amphenol
031-6828. Find In Stock & Buy Now. TNC Straight Crimp Jack Times LMR-240 Optimized Bulkhead Rear Mount 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 1 M
175101-10-M1.00. Find In Stock & Buy Now. N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 1 M (39.37 Inches) Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning.
Login - Amphenol
CALL CENTER HOURS OF OPERATION: Monday through Friday 8:00am to 5:00pm ET (5:00am to 2:00pm PT)
RP-N-Type Straight Crimp Plug Times LMR-200 Optimized 50 Ohm
RP-N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm 172135RP. RP-N-Type Straight Crimp Plug Times LMR-500 50 Ohm0.018 Terminal Flush 172259RP. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
Public Safety Network Testing Solution - PCTEL
Features. Uplink testing – automatically measure P25 uplink signal quality by synchronizing with SeeHawk™ Monitor or an uplink test kit; BDA commissioning tests – automated testing and reporting for Isolation, Leakage, BDA Sweep, and Signal to the Building Tests Simultaneous measurements – automatically test multiple public safety, cellular network, WiFi and private radio frequencies
TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311: Contact Finish: Gold: Contact Material: Phosphor Bronze: ... TNC Right Angle Crimp Plug RG-8X Times LMR-240 50 Ohm 122414. TNC Right Angle Crimp Plug RG-59 RG-62 75 Ohm 122147.