Search Results for lmr-240
SMA Straight Plug to SMA Straight Plug LMR-100 50 Ohm 24 inches
SMA Straight Plug to SMA Straight Plug LMR-100 50 Ohm 24 inches (610 mm) Downloads. 095-902-589-XXX Customer Drawing (Size: 226 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 24.00 in (610 mm) Cable Type:
BNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm
RF Connector BNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm. Downloads. 112599 PDF Customer Drawing (Size: 61 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
N-Type Straight Clamp Jack RG-402 0.141-inch Conformable Times Tflex ...
N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm 172203. N-Type Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm 172385. UG-21B/U N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm 082-61. N-Type Panel Mount Jack 4 Hole Round Post 50 Ohm 0.433 Post 0.358 PTFE 082-6712-433358.
N-Type Straight Crimp Plug LMR-300 50 Ohm | 172304 - Amphenol RF
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm IP67 ARC 082-6513 N-Type Panel Mount 4-Hole Flange Jack Solder RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 172170-10 N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172117-28
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden ... - Amphenol RF
N-Type Straight Crimp Jack Times LMR-195 Optimized Bulkhead 50 Ohm 172384 N-Type Straight Crimp Jack RG-178 RG-196 Bulkhead Front Mount 50 Ohm IP67 082-6786 N-Type Panel Mount Jack 4-Hole Flange Slot 50 Ohm 0.035 172121-12
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm C Key Code; FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm C Key Code. In stock. 3FA1-NCSJ-C01W0. Find In Stock & Buy Now.
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. This connector is machined from brass and features a nickel plated body and coupling nut. A male center contact is held in place by a Delrin insulator.
N-Type Straight Clamp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
N-Type Straight Clamp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm 172143-10 N-Type Panel Mount 4-Hole Flange Jack Solder RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 172170-10 Contact Us
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 Bulkhead 50 Ohm 172220. ... N-Type Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm 082-6157. N-Type Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm 172219-10. Contact Us. Subscribe and Stay Connected with Amphenol RF.
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
SMA Straight Crimp Jack RG-8X Times LMR-240 Optimized Bulkhead 50 Ohm 132283. SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 132195. SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm 132291. SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 901-10117.
UHF Straight Crimp Plug Times LMR-200 Optimized 50 Ohm
RF Connector UHF Straight Crimp Plug Times LMR-200 Optimized 50 Ohm. Downloads. 182314 PDF Customer Drawing (Size: 34 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: MU1121A1-NT3G-LMR200-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm 132231N. SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE 901-1PF705590AE. ... SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm 132350. SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm 901-9867-RFX.
Active Repeaters CSR-DMT - AMPHENOL PROCOM
The CSR-DMT is a UHF full band bi-directional digitally controlled amplifier with built-in DSP-filtering that offers communication improvement in Public Safety, DMR, LMR, PMR systems. Full band repeater. Digital processing based filtering. Fully reconfigurable through software. Four band-segments in UL/DL directions. Bi-directional.
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm IP67; SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm IP67. In stock. 132284-12. Find In Stock & Buy Now.
TNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm IP67
RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311 Contact Finish Gold
RP-TNC Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm
RP-TNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm 122408RP. ... RP-TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Front Mount 50 Ohm IP67 031-6213. RP-TNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead Front Mount 75 Ohm 122463RP.
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm IP67 ARC
N-Type Straight Plug IP67 to N-Type Straight Plug IP67 LMR-240 50 Ohm 2 M ARC 095-909-176M200. N-Type Straight Bulkhead Jack IP67 to N-Type Straight Plug IP67 LMR-400 50 Ohm 900 inches ARC 095-909-174L075. N-Type Straight Plug IP67 to N-Type Straight Plug IP67 LMR-400 50 Ohm 12 inches ARC 095-909-173-012.
TNC Cable Plug Times LMR-600 50 Ohm | 122464 - Amphenol RF
RF Connector TNC Cable Plug Times LMR-600 50 Ohm
SMA Right Angle Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
SMA Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 901-9531-2SF SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 132262 SMA Crimp Straight Jack Bulkhead 50 Ohm Reverse Thread 132119RT
FAKRA Straight Jack to SMA Right Angle Plug LMR-195 50 Ohm 30 Meter Z ...
FAKRA Straight Jack to SMA Right Angle Plug LMR-195 50 Ohm 240 Inches Z Key Code 095-820-198-240. FAKRA Straight Jack to SMA Straight Jack RG-174 50 Ohm 18 inches Z Key Code 095Z820-159-018. FAKRA Straight Jack to SMA Right Angle Plug LMR-195 50 Ohm 10 Meter Z Key Code 095-820-198M10L.