Search Results for lmr-240
FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm F Key Code; FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm F Key Code. In stock. 3FA1ENFRJ-C01-3. Find In Stock & Buy Now. FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm F Key Code.
FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A ...
FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Z Key Code; FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Z Key Code. In stock. 3FA1-NZRJ-C01-3. Find In Stock & Buy Now.
N-Type Right Angle Crimp Plug Times LMR-600 Optimized 50 Ohm
N-Type Right Angle Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm IP67 ARC 082-6489 N-Type Straight Crimp Jack RG-8 RG-213 RG-225 50 Ohm 172105 N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm 172260-11
PRO-MARHP2-4-3-2-12V - AMPHENOL PROCOM
Active wideband receiver multicoupler for the 4 m LMR band, the FM radio band, the VHF air band, the 2 m LMR band and the DAB radio band. Covers 68 MHz - 240 MHz. Allows a number of receivers to share the same antenna without interaction and loss of signal. Models with 2 outputs or 4 outputs available.
BNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311 Contact Finish Gold
FAKRA GEN 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm H Key ...
RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311 Contact Finish Gold
FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm N Key Code; FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm N Key Code. In stock. 3FA1ENNRJ-C01-3. Find In Stock & Buy Now. FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm N Key Code.
FAKRA GEN 1 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
FAKRA GEN 1 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm A Key Code; FAKRA GEN 1 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm A Key Code. In stock. FA1-NASJ-C01-0. Find In Stock & Buy Now.
TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount ...
RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311 Contact Finish Gold
F-Type Straight Crimp Plug Times LMR-300 Optimized 75 Ohm
RF Connector F-Type Straight Crimp Plug Times LMR-300 Optimized 75 Ohm. Downloads. 222208 PDF Customer Drawing (Size: 51 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: F1121A2-ND3G-LMR300-75: Body Finish: Nickel:
SMA Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311 Contact Finish Gold
Thick Surface Mounts for Mobile Antennas - PCTEL
BMA mounts – install from above using 3/8” or 3/4” holes. Feature a 1-1/8”-18 thread. Can be used for metal thickness up to 1/8” BMATM mounts – install from below using 3/8” or 3/4” holes.
1.0-2.3 Straight Solder Jack 0.141-inch Conformable RG-402 Times Tflex ...
1.0-2.3 Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 102-799-116 1.0-2.3 Straight PCB Jack End Launch 75 Ohm 282132-75 1.0-2.3 Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm 102-909-02
FAKRA GEN 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm I Key ...
RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311 Contact Finish Gold
FAKRA GEN 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm B Key ...
RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311 Contact Finish Gold
RP-TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 2-Hole ...
RF Connector RP-TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 2-Hole Flange 50 Ohm. Downloads. 122458RP PDF Customer Drawing (Size: 77 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
FAKRA GEN 3 Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Z ...
Body Finish: Matte Tin: Body Material: Zinc Diecast: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311
TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 4-Hole Flange 50 Ohm
RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311 Contact Finish Gold
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Z Key Code; FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Z Key Code. In stock. 2FA1-NZSP-C01W1. Find In Stock & Buy Now.
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Twin L Key Code; FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Twin L Key Code. In stock. 3FAH-NLSJ-C01W6. Find In Stock & Buy Now.