Search Results for lmr-600
B765 Low-High Chirp, 600W, w/ FB, M&M Transducer, DT
300 / 600 W* It’s a thru-hull, Chirp transducer perfectly suited for smaller fishing boats. The B765LH gives the performance of the larger transducers but in a compact package. A great combination of low and high-frequency bands provides a wide range of depth capability and fish finding. The low-frequency band, operating from 40 to 75 kHz ...
B60 Traditional/CW Tilted Element™ Thru-hull
600 W. The B60 is a 600 W, 50/200 kHz transducer that integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at either a 20° or 12° angle within the housing. When the transducer is installed almost flush to the hull, the tilt of the element corrects for the hull deadrise angle.
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 6 inches
SMA Straight Bulkhead Jack to SMA Straight Plug LMR-200 50 Ohm 12 inches ARC 095-902-506-012. SMA Right Angle Plug to SMA Straight Bulkhead Jack IP67 RG-316 1 meter 095-902-570M100. SMA Straight Plug to SMA Straight Plug 0.085 Hand Formable 50 Ohm 500 mm 095-902-449M050.
BNC Straight Crimp Plug RG-59 RG-62 75 Ohm | 031-70030 - Amphenol RF
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 75 Ohm 031-70102-T. BNC Cable Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm 112985. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
P66 50/200kHz, 600W, Si-Tex/Standard, DST
600 W. The P66S TRIDUCER ® Multisensor combines depth, speed, and temperature functions in one housing. And it features our 50/200 kHz, dual-frequency, ceramic element. This hydrodynamic housing with its rounded nose reduces the turbulence under the transducer’s acoustic face for accurate high-speed readings and clear display images.
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
B60 50/200kHz, 600W, 20° Tilt, Si-Tex 8-Pin, DT - AIRMAR EMEA
600 W. The B60 is a 600 W, 50/200 kHz transducer that integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at either a 20° or 12° angle within the housing. When the transducer is installed almost flush to the hull, the tilt of the element corrects for the hull deadrise angle.
B765LM Chirp-ready Thru-hull - Airmar
300 / 600 W* It’s a thru-hull, Chirp transducer perfectly suited for smaller fishing boats. The B765LM gives the performance of the larger transducers but in a compact package. A great combination of low and medium-frequency bands provides a wide range of depth capability and fish finding. The low-frequency band, operating from 40 to 75 kHz ...
SS60 50/200kHz, 600W, 0° Tilt, Furuno 10-Pin, DT - Gemeco
600 W. The SS60 is a 600 W, 50/200 kHz transducer which integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at a 20° or 12° angle within the housing. When the transducer is installed almost flush to the hull, the tilt of the element corrects for the hull deadrise.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
B75 High Chirp, 600W, 0° Tilt, M&M Transducer, DT
600 W of power with a maximum depth of 214 m (700') High frequency: 130 to 210 kHz; 15° to 9° beamwidth; High frequency delivers great shallow-water performance, bottom detail, and clear fish-target returns; Low-profile, thru-hull housing provides good display resolution at speed when installed properly
MHV Right Angle Clamp Plug RG-59 RG-62 Non-Constant Impedance
MHV Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm 000-29100. MHV Straight Flat Tab Jack Bulkhead Non-Constant Impedance IP67 000-28400. MHV Straight Flat Tab Jack Bulkhead Non-Constant Impedance IP67 000-10400. UG-932/U MHV Straight Clamp Plug RG-59 RG-62 Non-Constant Impedance 000-28000.
TM165 High Wide Chirp, 600W, Navico BL, DT - airmar-emea.com
600 W. Maximize the coverage under your boat and see what you’ve been missing. Airmar’s TM165HW features a high-frequency range of 150 to 250 kHz and a super-wide beamwidth, averaging 30°, providing maximum coverage across the frequency band. High frequency delivers superior shallow-water performance, bottom detail, and fish-target separation.
B60 50/200kHz, 600W, 20° Tilt, Raymarine FISO, DO - AIRMAR EMEA
600 W. The B60 is a 600 W, 50/200 kHz transducer that integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at either a 20° or 12° angle within the housing. When the transducer is installed almost flush to the hull, the tilt of the element corrects for the hull deadrise angle.
B744VL 50/200kHz, 600W, Long Stem w/ FB, JRC/Simrad 7-Pin, DST
600 w The B744VL is a TRIDUCER ® Multisensor featuring depth, speed, and temperature in a single housing. The 50/200 kHz, dual-frequency, single, ceramic element provides great target detail in shallow water at 200 kHz and good deep-water bottom tracking at 50 kHz.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
SMPM Male PCB Edge Launch Connector, FD - SV Microwave
SMPM Male PCB Edge Launch Connector, FD 3285-6001. Discover and optimize RF performance for cutting-edge applications.
B45 50/200kHz, 600W, w/ FB, M&M Transducer, DT - Gemeco
600 W. The B45 is Airmar’s smallest and most economical, dual-frequency, bronze, stem transducer. It features a single, 50/200 kHz ceramic element. The included fairing streamlines the transducer and increases the performance—even at higher speeds. Features.
TM165 High Wide Chirp, 600W, Raymarine 11-Pin, DT
600 W. Maximize the coverage under your boat and see what you’ve been missing. Airmar’s TM165HW features a high-frequency range of 150 to 250 kHz and a super-wide beamwidth, averaging 30°, providing maximum coverage across the frequency band. High frequency delivers superior shallow-water performance, bottom detail, and fish-target separation.
B765LH Chirp-ready Thru-hull - Airmar
300 / 600 W* It’s a thru-hull, Chirp transducer perfectly suited for smaller fishing boats. The B765LH gives the performance of the larger transducers but in a compact package. A great combination of low and high-frequency bands provides a wide range of depth capability and fish finding. The low-frequency band, operating from 40 to 75 kHz ...