Search Results for lmr-600
Fuel Flow Sensor (600 - 6000 LPH [156 - 1584 GPH])
Fuel Flow Sensor (600 - 6000 LPH [156 - 1584 GPH])
Operation Manual R-Series V Analog 552063 - Temposonics
Temposonics® R-Series V Analog Operation Manual I 6 I h Output A Current V Voltage i Function 1 Position (1 or 2 magnets/outputs) 2 Position and speed (1 magnet and 2 outputs) Specify the maximum speed value in section 3 Position and velocity (1 magnet and 2 outputs) Specify the maximum velocity value in section
HYBRIFLEX Optical Fiber & Power Cables - RFS Technologies an Amphenol ...
Cable Size: 1/4 and 3/8" Coax, LMR-195/200/240/400, rg-223/59/8/9/11, 9914 and similar sizes, Fiber cable and fiber break-out, Power Wire AWG 4/6/8/10; Close quick view ... 1/2" and 5/8" Coax and Hybrid, LMR-600/900 and similar sizes; Close quick view Add to my e-catalog Download PDF datasheet View related documents. Universal Cushion Hanger ...
B60 50/200kHz, 600W, 20° Tilt, Navman 6-Pin, DT
600 W. The B60 is a 600 W, 50/200 kHz transducer that integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at either a 20° or 12° angle within the housing. When the transducer is installed almost flush to the hull, the tilt of the element corrects for the hull deadrise angle.
TM165 High Wide Chirp, 600W, M&M Transducer, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
main | B45 50/200kHz, 600W, w/ FB, Garmin 6-Pin, DT
B45 50/200kHz, 600W, w/ FB, Garmin 6-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
B60 50/200kHz, 600W, 12° Tilt, Si-Tex 8-Pin, DT - AIRMAR EMEA
600 W. The B60 is a 600 W, 50/200 kHz transducer that integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at either a 20° or 12° angle within the housing. When the transducer is installed almost flush to the hull, the tilt of the element corrects for the hull deadrise angle.
Data Sheet - temposonics.com
I 6 I Level Plus Model LLE Data Sheet d Output - Temperature (10 mm pipe only) V 1 1 T 10…0 VDC (2 output channels) w/RTD V 1 2 T 10…0 VDC (2 output channels) w/RTD A 1 1 T 20…4 mA (1 output channel) w/RTD A 1 2 T 20…4 mA (2 output channels) w/RTD Note: Sensor pipe H = 10 mm is required RTD at 2 in. (50 mm) if length is less than 20 in.
NMEA/SMART Sensors - Airmar
Airmar produces a full line of SMART™ sensors which have embedded microprocessors which calculate and convert finished data to the NMEA 2000 CAN Bus protocol. A full line of depth, speed, temperature instruments and transducers and multisensors. The line includes WeatherStation Multisensor instruments which deliver weather parameters directly to onboard marine electronics via NMEA 2000 network.
DST800L Smart™ Sensor Thru-hull - Airmar
Depth performance from 500 mm to 185 m (1.6 to 600') Wide, port-starboard, fan-shaped beam is able to find bottom even when installed on high-deadrise hull or heeling sailboat; Fast-response temperature sensor provides ±0.2°C (±0.1°F) accuracy; Available as a Smart Sensor at 235 kHz or an analog output sensor operating at 200 or 235 kHz
SS60 50/200kHz, 600W, 12° Tilt, Furuno 10-Pin, DT - AIRMAR EMEA
600 W. The SS60 is a 600 W, 50/200 kHz transducer which integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at a 20° or 12° angle within the housing. When the transducer is installed almost flush to the hull, the tilt of the element corrects for the hull deadrise.
ROKK USB to Micro Charge/Sync Cable, 0.6m - Gemeco
ROKK USB to Micro Charge/Sync Cable, 0.6m. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
B45 50/200kHz, 600W, w/ FB, Navman 6-Pin, DT - airmar-emea.com
600 W. The B45 is Airmar’s smallest and most economical, dual-frequency, bronze, stem transducer. It features a single, 50/200 kHz ceramic element. The included fairing streamlines the transducer and increases the performance—even at higher speeds. Features.
SS60 50/200kHz, 600W, 12° Tilt, Raymarine, DT
600 W. The SS60 is a 600 W, 50/200 kHz transducer which integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at a 20° or 12° angle within the housing. When the transducer is installed almost flush to the hull, the tilt of the element corrects for the hull deadrise.
B744VL 50/200kHz, 600W, Long Stem w/ FB, Raymarine, DST
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
ST800 Speed and Temperature Analog Output - Airmar
The ST800 is an analog, retractable speed and temperature sensor. The sensor fits inside a low profile plastic or bronze thru hull housing that is nearly flush to the hull, with only 5 mm (3/16”) extending outside of the hull.
SS60 50/200kHz, 600W, 12° Tilt, Raymarine FISO, DO
600 W. The SS60 is a 600 W, 50/200 kHz transducer which integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at a 20° or 12° angle within the housing. When the transducer is installed almost flush to the hull, the tilt of the element corrects for the hull deadrise.
Level Plus Level Plus® - temposonics.com
8 600 lb. welded RF flange A PN16, DIN 2572 welded flange B PN40, DIN 2572 welded flange C PN64, DIN 2572 welded flange D PN100, DIN 2572 welded flange h Process connection size A ¾ in. - NPT or BSPP only D 2 in. (DN50) E DN65 F 3 in. (DN80) G 4 in. (DN100) H 5 in. (DN125) J 6 in. (DN150) X None i Number of Digital Thermometers (DT‘s) 0 None ...
TNC Straight Crimp Plug RG-58 Plenum RG-122 50 Ohm
TNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 031-2315. TNC Straight Clamp Jack 0.047-inch Conformable Bulkhead Rear Mount 50 Ohm IP68 031-6395. TNC Crimp Jack RG-59 RG-62 Bulkhead Rear Mount 75 Ohm 122197. TNC Straight Jack 1.37 mm Micro-cable Bulkhead IP67 50 Ohm 031-6999.
P66 50/200kHz, 600W, Navico BL, DST - Gemeco
600 W. The P66S TRIDUCER ® Multisensor combines depth, speed, and temperature functions in one housing. And it features our 50/200 kHz, dual-frequency, ceramic element. This hydrodynamic housing with its rounded nose reduces the turbulence under the transducer’s acoustic face for accurate high-speed readings and clear display images.