Search Results for lmr-600
hvcosf0501 amphenol | Amphenol Global Search | Amphenol
LMR-600 | Amphenol Global Search | Amphenol *Measured with 5 m [196.85 in.] of LMR 195 cable on a 600 x 600 mm [23.6 x 23.6 In.] groundplane. EU and UK Declaration of Conformity. Hereby Amphenol Procom declare that the product type ProNexus Plus is in compliance with EU Directive 2014/53/EU and
7-16 Straight Crimp Jack Times LMR-600 Optimized 50 Ohm
7-16 Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm 272155 7-16 Panel Mount Plug 4-Hole Flange M3 Threaded 50 Ohm 272133 7-16 Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 272109-10
lmr-600 | Amphenol Global Search | Amphenol
Search Results for lmr-600 NMEA/SMART Sensors - Airmar Airmar produces a full line of SMART™ sensors which have embedded microprocessors which calculate and convert finished data to the NMEA 2000 CAN Bus protocol. ... SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm 132118. SMA Panel Mount Jack 2-Hole Flange Female Contact ...
N-Type Straight Crimp Jack Times LMR-600 Optimized 50 Ohm
N-Type Straight Crimp Plug Times LMR-400 50 Ohm Black Plating 082-6642-BC N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm 172132 N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 Bulkhead 50 Ohm 082-6143-1000
N-Type Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
N-Type Right Angle Crimp Plug Times LMR-600 Optimized 50 Ohm 172263. N-Type Straight Jack Solder Bulkhead 50 Ohm 172308. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
TNC Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
TNC Cable Plug Times LMR-600 50 Ohm 122464. TNC Jack 4-Hole Flange 50 Ohm 122396-11. TNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm 122469. TNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 122140. TNC Straight Crimp Jack RG-316DS RD-316 50 Ohm 122377.
TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
TNC Straight Crimp Plug Times LMR-600 Optimized 50 Ohm 122417. TNC Straight Clamp Plug RG-179 Belden 179DT 50 Ohm 031-8110-1. TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount 50 Ohm 031-6169. TNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead Rear Mount 50 Ohm IP67 031-6288.
7-16 Straight Jack Times LMR-600 Optimized 50 Ohm | 272124 - Amphenol RF
7-16 Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm 272123-10 7-16 Panel Mount Plug 4-Hole Flange Round Post 50 Ohm 716-199 7-16 Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm 272187
N-Type Straight Plug 7mm Airline 50 Ohm | 131-10003 - Amphenol RF
N-Type Straight Crimp Jack Times LMR-600 Optimized Bulkhead 50 Ohm 172264G. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172117-12. N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 172118-11. N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 082-6237.
RP-TNC Straight Crimp Plug Times LMR-400 Optimized 50 Ohm
Times LMR-400 Optimized, Times LMR-400 UltraFlex Optimized: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: ... RP-TNC Straight Crimp Jack Times LMR-600 Optimized 50 Ohm 122418RP. RP-TNC Straight Crimp Jack 1.13 mm Micro-cable Bulkhead Front Mount 50 Ohm IP67 031-6219.
TNC Right Angle Crimp Plug Times LMR-400 Belden 9913 50 Ohm
TNC Straight Crimp Plug Times LMR-600 Optimized 50 Ohm 122417. TNC Right Angle Crimp Plug Times LMR-400 Optimized 50 Ohm 031-6878. TNC Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead Rear Mount 50 Ohm 122363. TNC Straight Crimp Jack 1.13 mm Micro-cable Bulkhead Rear Mount 50 Ohm IP67 122542.
RP-TNC Straight Crimp Jack Times LMR-400 Optimized 50 Ohm
Times LMR-400 Optimized, Times LMR-400 UltraFlex Optimized: Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: ... RP-TNC Cable Plug Times LMR-600 50 Ohm 122417RP. RP-TNC Right Angle Plug 0.81 mm Micro-cable 50 Ohm 031-6981.
N-Type Right Angle Crimp Plug Times LMR-600 Optimized 50 Ohm
UG-536/U N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm 000-34000 N-Type Right Angle Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 172236 N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm 082-5373-4050
DATASHEET COMBINATION ANTENNA Trooper Max
Combination Antenna - 5G Cellular, Wi-Fi, GNSS with LMR Option ... supporting 600 MHz to 6 GHz frequencies. The platform also incorporates two additional dual band Wi-Fi antennas, as well as the option to add a UHF or a TETRA whip, for LMR band coverage. PCTEL’s proprietary high-rejection multi GNSS technology is included for high
N-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm | 172113 - Amphenol RF
N-Type Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm 000-18750. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172117-25. ... N-Type Straight Crimp Jack Times LMR-600 Optimized Bulkhead 50 Ohm 172264G. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172190-10.
Trooper Max 5G Combination Antenna Platform with LMR Option - PCTEL
Trooper TM Max Slender Sharkfin 5G Cellular combination antenna platform with LMR Option Features two 5G elements compatible with the world’s leading cellular routers supporting 600 MHz to 6 GHz frequencies. No tune, multi-band coverage – Dual LTE, 802.11ax WiFi 6E, optional UHF whip, and GPS L1/GLONASS/Galileo/Beidou constellations ...
Embedded Antennas - PCTEL
Cellular (5G, LTE, CBRS, 3G, 2G) Combination Antennas GNSS/GPS ISM/LoRa/LPWAN LTE450/LMR/TETRA/P25 WiFi/Bluetooth/BLE. Frequency. Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G ... 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) ...
TNC Right Angle Crimp Plug Times LMR-200 Belden 7807A 50 Ohm IP67 ARC ...
TNC Jack LMR-600 Bulkhead Rear Mount 50 Ohm 122477. TNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm 031-6000-RFX. TNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm 031-2242-RFX. TNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 031-2315.
Universal Cushion Hanger Solutions - RFS Technologies
Cable Size: 1/2" and 5/8" Coax and Hybrid, LMR-600/900 and similar sizes; Close quick view Add to my e-catalog Download PDF datasheet View related documents. Universal Cushion Hanger Solutions. Add to my e-catalog See document. See related products. Clamps.
GNSS & GPS Antennas | PCTEL
Cellular (5G, LTE, CBRS, 3G, 2G) Combination Antennas GNSS/GPS ISM/LoRa/LPWAN LTE450/LMR/TETRA/P25 WiFi/Bluetooth/BLE. Frequency. Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G ... 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) ...