Search Results for lmr-600
SMA Right Angle Crimp Plug Times LMR-200 Optimized 50 Ohm ARC
Times LMR-200 Optimized: Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: ... N-Type Right Angle Plug IP67 to N-Type Straight Bulkhead Jack IP67 LMR-400 50 Ohm 600 inches ARC 095-909-175L050. SMA Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead IP67 ARC 901-10384.
N-Type Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
N-Type Straight Crimp Jack Times LMR-600 Optimized 50 Ohm 172207. N-Type Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 172133-16. N-Type Straight Clamp Plug 1/2-inch Annular Corrugated 50 Ohm 172FPA4. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172117-23.
TK-195/200/240EZ-HC - アンフェノールジャパン株式会社
Prep tool for LMR 400 CST-600 Prep tool for LMR 600 CST-240-PX Prep tool for LMR 240-LLPX CST-400-PX Prep tool for LMR 400-LLPX CST-600-PX Prep tool for LMR 600-LLPX • For LMR, LMR-DB, and LMR-FR TK-CST-HC (Prep Tool Kit) 660-1268 CT-400/300 Crimp Tool for LMR 400 and LMR 300 CST-400 Prep tool for LMR 400
N-Type Straight Crimp Jack Bulkhead Rear Mount RG-8X Times LMR-240 ...
N-Type Right Angle Crimp Plug Times LMR-600 Optimized 50 Ohm 172263-10G. N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm 172258. UG-160A/U N-Type Straight Clamp Jack RG-8 RG-213 RG-225 Bulkhead 50 Ohm 082-67.
High-Speed, Directional WiFi & Bluetooth Yagi Antennas - PCTEL
Cellular (5G, LTE, CBRS, 3G, 2G) Combination Antennas GNSS/GPS ISM/LoRa/LPWAN LTE450/LMR/TETRA/P25 WiFi/Bluetooth/BLE. Frequency. Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G ... 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) ...
DATASHEET COMBINATION ANTENNA Trooper Max
Combination Antenna - 5G Cellular, Wi-Fi, GNSS with LMR Option ... supporting 600 MHz to 6 GHz frequencies. The platform also incorporates two additional dual band Wi-Fi antennas, as well as the option to add a UHF or a TETRA whip, for LMR band coverage. PCTEL’s proprietary high-rejection multi GNSS technology is included for high
RP-N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RP-N-Type Straight Crimp Plug Times LMR-600 Optimized 50 Ohm 172206RP. RP-N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm 172102RP. RP-N-Type Panel Mount Right Angle Jack 4-Hole Flange Solder Cup 50 Ohm 172277RP. RP-N-Type Straight Crimp Jack RG-8X Times LMR-240 Optimized Bulkhead 50 Ohm 172149RP.
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
Times AA-5886, Times AA-6146, Times LMR-400, Times LMR-400 UltraFlex, Belden 7810A, Belden 8214, Belden 9913: Contact Finish: Gold: Contact Material: Brass: Contact Termination: Crimp: Coupling Mechanism: ... N-Type Right Angle Crimp Plug Times LMR-600 Optimized 50 Ohm 172263-10. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172117-22.
Low-Profile Whipless LMR, TETRA, & P25 Antennas - PCTEL
Our low profile whipless LMR/TETRA/P25 antennas deliver superior pattern coverage for public safety and commercial network applications. Home; Products; Antenna Products. Filter. Reset All. ... 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) ...
GNSS Combination Antennas ProEdge - amphenolprocom.com
* Measured with 5 m [196.85 in.] of LMR 195 cable on a 600 x 600 mm [23.6 x 23.6 in.] groundplane. Ordering designations. Use the guide below to make the name of the ProEdge you would like to buy. Model Name Cover color No. of GNSS No. of LTE No. of WIFI antennas Cable length Connectors on GNSS Connectors on LTE Connectors WIFI; ProEdge
N-Type Straight Clamp Jack RG-58 RG-141 Times LMR-195 50 Ohm
RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311: Contact Finish: Gold: ... N-Type Right Angle Crimp Plug Times LMR-600 Optimized 50 Ohm 172263-10G. N-Type Straight Crimp Jack Times LMR-200 Optimized 50 Ohm 172216.
WiFi/Bluetooth Base Station Antennas - PCTEL
Cellular (5G, LTE, CBRS, 3G, 2G) Combination Antennas GNSS/GPS ISM/LoRa/LPWAN LTE450/LMR/TETRA/P25 WiFi/Bluetooth/BLE. Frequency. Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G ... 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) ...
Coach ™ II 4G/5G FR1 GNSS Multiband Antenna - PCTEL
Multiband coverage – 600 MHz to 6 GHz frequencies, 5G & 4G LTE with 802.11ax Superior out-of-band rejection – Proprietary filtering design allows wideband coverage for all GNSS frequencies Easy installation and/or replacement – Metal stud mount with slotted jam nut provides single cable exit
7-16 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
7-16 Straight Crimp Jack Times LMR-600 Optimized Bulkhead 50 Ohm 272156-10. 7-16 Straight Solder Jack RG-8X Times LMR-240 Optimized 50 Ohm 272193. 7-16 Panel Mount Jack 4-Hole Flange Solder RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm 272100-11.
TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear Mount ...
RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311: Contact Finish: Gold: ... TNC Straight Crimp Plug Times LMR-600 Optimized 50 Ohm 031-6141. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.
N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 Bulkhead ...
N-Type Straight Crimp Jack Times LMR-600 Optimized Bulkhead 50 Ohm 172264G. N-Type Right Angle Crimp Plug Times LMR-200 Optimized 50 Ohm 172215. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
Base Station Antenna Mounts & Accessories - PCTEL
Cellular (5G, LTE, CBRS, 3G, 2G) Combination Antennas GNSS/GPS ISM/LoRa/LPWAN LTE450/LMR/TETRA/P25 WiFi/Bluetooth/BLE. Frequency. Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G ... 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) ...
N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 4 M
Times LMR-400: Connector 1 Part Number: 172102H243: Connector 2 Part Number: 172102H243: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: ... N-Type Right Angle Plug IP67 to N-Type Straight Bulkhead Jack IP67 LMR-400 50 Ohm 600 inches ARC 095-909-175L050.
FAKRA Straight Jack to RP-TNC Straight Plug LMR-195 50 Ohm 600 Inches Z ...
FAKRA Straight Jack to RP-TNC Straight Plug LMR-195 50 Ohm 600 Inches Z Key Code (15240 mm) Downloads. 095-820-197-XXX PDF Customer Drawing (Size: 281 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length:
GNSS/WiFi Combination Antennas - PCTEL
Cellular (5G, LTE, CBRS, 3G, 2G) Combination Antennas GNSS/GPS ISM/LoRa/LPWAN LTE450/LMR/TETRA/P25 WiFi/Bluetooth/BLE. Frequency. Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G ... 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) ...