Search Results for lobe
APXVBB4L26H2 43-C-I20 - Amphenol Antenna Solutions
First Upper Side Lobe Suppression dB 16.1 16.8 17.2 Cross Polar Discrimination Over Sector dB 11.6 9.4 7.6 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 26.9 28.3 27.6 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 26 Interband Isolation dB 26 Specifications follow BASTA guidelines. 12-Port Panel Antenna
APXV3R13B 43-H - Amphenol Antenna Solutions
First Upper Side Lobe Suppression dB 19.3 17.5 Cross Polar Discrimination Over Sector dB 6.6 10.1 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 21.8 21.8 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 28 Specifications follow BASTA guidelines.
APXVB4LTY16AB 43-C-I20 - Amphenol Antenna Solutions
First Upper Side Lobe Suppression dB 13 13.6 12.1 14.4 13 Cross-Pol Over Sector dB 11 12 13 6.7 2 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 19.7 22.9 20 18.6 20.4 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 25 Interband Isolation dB 25 Specifications follow BASTA guidelines.
P4-BBUULL20-J1 - Amphenol Antenna Solutions
First Upper Side Lobe Suppression dB 13.4 14.7 17.1 Cross Polar Discrimination Over Sector dB 5 4.9 4.2 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 17.4 16.8 21.7 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 25 Interband Isolation dB 25 Specifications follow BASTA guidelines. 12-Port Panel Antenna
Pump cavitation detection - Wilcoxon Sensing Technologies
The PC420ATP-05-B3223 is an acceleration, true peak detection, frequency banded vibration sensor chosen because it is best suited to monitor the regular and irregular vibrations of the positive displacement lobe pump. The pump was run at 359 RPM and had a vacuum pump connected to the input line.
APXV9TY10AB MQ-C-I20 - Amphenol Antenna Solutions
First Upper Side Lobe Suppression dB 12.8 17.0 Cross-Pol Over Sector dB 13.7 13.1 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 21.2 25.4 ELECTRICAL SPECIFICATIONS Radiation Parameter - Working Beam Frequency Range MHz 3300-3800 MHz 3300-3600 3600-3800 Polarization --- ±45° Gain
APXVAA24X 43-U-A20 - Amphenol Antenna Solutions
4-Port Panel Antenna (2x) 617-894 MHz Features • MIMO 4x4 in low-band • Integrated and field replaceable RET • ACU model number: ACU-A20-SR
Pump cavitation detection - Wilcoxon Sensing Technologies
Early detection of cavitation can minimize damage, reduce downtime, and save money. The picture shows the location of the Wilcoxon sensor. The PC420ATP-0B3223 is a loop powered sensor (LPSTM) that provides a 4-20 mA output signal proportional to the overall vibration level of the pump.
APXVAA18X 43-U-A20 - Amphenol Antenna Solutions
Upper Side Lobe Suppression, Peak to +20° dB 20 20 20 18 First Upper Side Lobe dB 20 20 20 18 Cross-Pol Over Sector dB 8 6 6 7 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 16 17 17 18 Maximum Effective Power Per Port Watts 400 W Cross-Polar Isolation dB 25 RET ACTUATOR Frequency MHz 617-894 Model Number --- ACU-A20-SR
BEAMFORMING MASSIVE MIMO - Amphenol Antenna Solutions
DIGITAL SIDE LOBE & UPPER SIDE LOBE SUPPRESSION • • DIGITAL NULL STEERING DIGITAL BEAMFORMING FEATURES 5G 2.3 GHz TDD in Modular Construction 2300-2400 MHz 64 Transceivers Large Tilt Range -10° to 10° H / -45° to 45° V Vertical Beamwidth 7° ±1° Horizontal Beamwidth 28.5° ±1° 22.3 dBi Antenna Gain Output Power Up to 80 Watts
APXVAA4L12N 43-U-I20 - Amphenol Antenna Solutions
Upper Side Lobe Suppression, Peak to +20° dB 22 20 20 First Upper Side Lobe dB 15 17 17 Cross-Pol Over Sector dB 8 6 4 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 18 22 22 Maximum Effective Power Per Port Watts 300 W Cross Polar Isolation dB 25 25 25 Interband Isolation dB 20 20 20 Specifications follow BASTA guidelines.
8-Port Antenna
Vertical Sidelobe suppression from first side lobe above main beam dB ≥ 17.0 Front to back ratio Co-pol,±30° dB ≥ 25 65° Broadcast Beam Horizontal beamwidth degrees 63 ± 6 Gain of broadcasting pattern (Typ.) dBi 17.5 ± 1.0 ±60° Gain roll-off at sector edge dB 7.3 ± 0.5 Vertical beamwidth degrees 6 ± 1 Cross polar ratio (0°) dB ≥ 17
P4-BBUULL15-N1 - Amphenol Antenna Solutions
First Upper Side Lobe Suppression dB 16.9 17 17 17.4 17.6 Cross Polar Discrimination Over Sector dB 7.9 9.8 4.1 6.3 2.7 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 24.2 21.4 21.4 25.2 24.7 Maximum Effective Power Per Port Watts 200 W Cross Polar Isolation dB 26 Interband Isolation dB 25 Specifications follow BASTA guidelines.
B3-BBLL26-N0 - Amphenol Antenna Solutions
First Upper Side Lobe Suppression dB 16.4 14.8 14.2 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 15.8 16.9 17.1 Maximum Effective Power Per Port Watts 350 W Cross Polar Isolation dB 26 Interband Isolation dB 26 Specifications follow BASTA guidelines. 33° 2690 mm INTEGRATED RET SITE SHARING OPTIONAL B3-BBLL26-N0
APXVBB3L20H2 43-C-I20 - Amphenol Antenna Solutions
First Upper Side Lobe Suppression dB 16 17 16.8 16.8 17.2 Cross Polar Discrimination Over Sector dB 6.3 9.1 6 2.3 1.7 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 21.1 21.3 20.9 19.2 23.8 Maximum Effective Power Per Port Watts 200 W Cross Polar Isolation dB 26 Interband Isolation dB 28 Specifications follow BASTA guidelines.
DISCONTINUED - Amphenol Antenna Solutions
First Upper Side Lobe: dB. 15: Cross-Pol Over Sector. dB: 9. Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB: 17. Cross Polar Isolation: dB. 25: Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
DISCONTINUED - Amphenol Antenna Solutions
MOUNTING HARDWARE; MOUNTING PIPE DIAMETER. SHIPPING WEIGHT; APXVARR15_43-C-NA20. Field Replacable RET, included (3) APM40-2 Beam Tilt Kit; 60-120 mm (2.4-4.7 in)
MIMO 4x4 in low-band and mid-band x2 (L/CL and CR/R) Integrated and ...
CONFIGURATION; MOUNTING HARDWARE. MOUNTING PIPE DIAMETER; SHIPPING WEIGHT. APXVAA4L18_43-U-NA20; ACU-A20-SR . Field Replacable RET, included (3) APM40-5E Beam tilt kit,