Search Results for loctite glue for pcb
Adhesive Solutions Archives - Amphenol PCDAmphenol PCD
Adhesive cable and pipe supports to mount wires where drilling is not allowed. Ensuring a strong and secure hold for wires, adhesive solutions are resistant to moisture, heat, vibration, and chemicals. Offering adhesive anchor supports, standoffs for elevation, or clamps to immediately secure wires.
Flexible Printed Circuit Board Solutions - Amphenol PCD
Instruments engineered to provide a reliable method to fasten flexible printed circuit boards, and customized to fulfill the specific requirements of each project. These parts are versatile enough to be customized for nearly any dimension or form with their adhesive mounting, or screw mounting with single or double mounting points.
ComboLock® Connectors | FCI Basics | Wire to Board | Amphenol
The ComboLock Wire-to-Board connector compact design for the limited space application needs carry power and signal requirements. The connector system has hybrid 1.00mm pitch signal and 3.00mm pitch power configuration with active latching feature.
Adhésifs | PCB Piezotronics
Le déboucheur pour l'adhésif Loctite 454 proposé par PCB® est l'acétone. Si vous utilisez une colle autre que la Loctite 454, vous devrez consulter le fabricant pour connaître ses recommandations en matière de décollement. L'agent de décollement doit pouvoir pénétrer dans la surface afin de réagir correctement avec l'adhésif.
Board-to-Board Connectors | BTB Connector | PCB Connector | Fine Pitch ...
Backplane - Two daughter cards connected through a common PCB in the back of a chassis form a backplane system. A Right-angle connector on each daughter card connect to the backplane with vertical connectors. Backplanes are typical in top-of-rack switch applications or HHD clusters.
PCB Piezotronics | Sensori per misurare vibrazioni, acustica, forza ...
PCB ® produce sensori utilizzati da ingegneri di progetto e professionisti della manutenzione predittiva per testare e misurare vibrazioni, pressione, forza, acustica, carico e urti nel settore ricerca e sviluppo e nelle applicazioni industriali