Search Results for low pressure urination
DLHR - Low Voltage Digital Pressure Sensors Series
0.5 to 60 inH2O Pressure Ranges • 1.68V to 3.6V Supply Voltage Range • I2C or SPI Interface (Automatically Selected) • Better than 0.25% Accuracy • High Resolution 16/17/18 bit Output. Features. DLHR Series Low Voltage Digital Pressure Sensors. Applications • Medical Breathing • Environmental Controls • HVAC • Industrial Controls
NovaSensor P2705 Low Pressure MEMS Sensor Die
Miniature Low Pressure MEMS Sensor Die P2705 Features • High sensitivity low footprint MEMS pressure sensor die • Available as a gage version • Available with glass or no glass option (consult NovaSensor for more information) • Standard pressure ranges: 2.5 kPa to 5 psi • NovaSensor’s proprietary SenStable® process
Passive Entry Passive Start (PEPS) Sensors - Amphenol Sensors
LID LID Technologies designs products from tire pressure sensors (TPMS) to hands-free access & start systems, as well as Telematics systems that allow tracking vehicle location while monitoring a large number of sensors including pressure, temperature, door opening, level, position. In more than 15 years, the company has established its position in markets such as […]
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Model 112A21 | PCB Piezotronics
Model 112A21:High resolution ICP® pressure probe, 100 psi, 50 mV/psi, 0.218" dia. diaphragm, accel. comp.
Model 102B11 | PCB Piezotronics
Model 102B11:Cryogenic ICP pressure sensor, 1000 psi, 5 mV/psi, 3/8-24 mtg thd, ground isolated with lockwire hole on clamp nut and outer adaptor . Main Menu. 0 1 1. Total Customer Satisfaction ... Low Frequency Response: (-5%)0.25 Hz; Resonant Frequency: >=250 kHz (>=250 kHz) Electrical Connector: 10-32 Coaxial Jack (10-32 Coaxial Jack) ...
Model 121A41 | PCB Piezotronics
Model 121A41:Intrinsic safe ICP® pressure sensor, 100 psi, 50 mV/psi, case isolated, 2-pin connector, temp to 250F
Industrial | Markets - Amphenol
Notable for high accuracy and repeatability, All Sensors is an industry leader in the design and manufacture of ultra-low pressure sensors. Well-suited for flow measurement and control applications, pressure ranges are available as low as 0.25 in H2O and as high as 150 PSI. Custom options are available, including port fittings, packaging ...
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
ACOUSTIC MEASUREMENT SENSORS & INSTRUMENTATION - PCB
polarized condenser, array, probe, low-profile surface, and special purpose microphones. Microphone products are complemented by an assortment of preamplifiers, signal conditioners, A-weighting filters, handheld calibrators, ... Pressure microphones are specifically designed to be flush-mounted to a surface at the boundary of the sound field. This
Cryogenic Pressure Sensors | PCB Piezotronics
The 102 Series ICP® pressure sensors feature ground isolation and low operating temperature capability ideal for measuring cryogenic pumps, cryogenic fuel systems, and rocket motor combustion instability. Each sensor is hermetically sealed and individually tested to determine the thermal coefficient of sensitivity at -320 °F (-196 °C ...
High Temperature Dynamic Pressure Sensors - PCB
PCB® high temperature dynamic pressure sensors are designed for operation up to +1400 ºF . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer ... Fatigue Rated Low Profile. Pedal Force. Torque Transducers. Impact Hammers. Electrodynamic Shaker Kits. Miniature Electrodynamic Shakers. Modal Shakers. Vibration Shakers.
Model 901A10 Instrumented Shock Tube Installation and Operating Manual
phase response, extended high or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others. For information on standard recalibration services or ... Micro ICP® pressure sensor, 140 mV/psi, 1/2-20 mtg thd (for high frequency Installation and Operating Manual For assistance with the operation of this product,
Understanding Safety Integrity Levels - PCB
Automobile tire sensors to warn of low pressure. Furnace sensors that extinguish flames when service door is removed. But what happens when an E/E/PE system tasked with a safety function fails? Tragically, the scenario often ends with catastrophic consequences. There have been several head-on train crashes in the last twenty years as a resulting of
IECEx - PCB
Charge input low frequency response is 0.5 Hz (+/-20%). [3] Filters must be installed at the factory and configured before ordered. Contact factory for available filter options and part numbering ... PCB Piezotronics, Inc. is a designer and manufacturer of microphones, vibration, pressure, force, torque, load, and strain sensors, as well as the ...
Model 112B05 High temperature (+500 F/+260 C) pressure sensor ... - PCB
High temperature (+500 F/+260 C) pressure sensor, 5000 psi, 1 pC/psi, 0.218" dia. SS diaphragm, accel. comp., 5-point cal ranges at 5kpsi, 500psi and 100psi Installation and Operating Manual ... designed specifically to measure low-level pressures in severe environments. The unit is most frequently used in engines, hydraulic and pneumatic ...
P51 Ultra Low Pressure Sensor - ssi-sensors.com
P51 Ultra Low Pressure MediaSensorTM Ordering System P51 - 05 - G - UA - P - 4.5 V - 000 - 000 Family Full Scale Placeholder Pressure (5 - 15 PSI) Pressure Type G = Gauge (5 - 15 PSI) Port Configuration 304L Hex Port UB UC UD 7/8" 7/8" 7/8" 1/8 NPT 1/4 NPT 1/8 NPT Connector / Harness D = Deutsch P = Packard MD = DIN 43650 micro-mini connector ...
Acoustic Measurement Sensors & Instrumentation - PCB
Pressure Response Random Incidence Pressure Response Pressure microphones are specifically designed to be flush-mounted to a surface at the boundary of the sound field. This allows accurate measurement of sound pressure in ducts, wind tunnels, and couplers. Pressure microphones are ideal for use as reference microphones, as they are designed to
Sensors Expo Contact Us Page
All Sensors is a leading manufacturer of MEMS piezoresistive pressure sensors and pressure transducers. Our pressure sensors are specifically designed for low pressure measurement, high accuracy, and repeatability. Our expert team is known for providing excellent technical information and customer service. Common applications: Medical ...
Point Level Switch - ssi-sensors.com
Pressure Sensors. P31 – MediaNugget™ ... The PLS can be factory programmed with a critical level set point so that whenever the set point is reached, the low side driver will close the circuit to allow a pump to turn on or open a valve. Multiple Point Control – Fluid-Trac™ PLS can be used for liquid level regulation to either keep a ...