Search Results for low tuck kwong net worth
M265LH Chirp-ready In-hull - Airmar
Airmar’s M265LH is packed with a seven-element, low-frequency array that operates between 42 and 65 kHz for excellent deep-water performance. The high-frequency ceramic operates between 130 and 210 kHz with a narrow, 10° to 6°, bandwidth—perfect for picking apart structure and pinpointing tight-holding fish in structure.
PINGER 10 kHz - AIRMAR EMEA
They emit low-level sonar pulses that can be detected by mammals within a 91 m (300') radius. When attached to the top of a gillnet at regular intervals, mammals can avoid becoming entangled. ... at bridles and net ends; Can withstand depths over 274 m (900') (150 fathoms) Housing constructed from impact-resistant plastic alloy for durability ...
PM411LWM Ultra-wide Chirp-ready Pocket/Keel Mount - Airmar
Coupling the low-frequency range of 40 to 60 kHz with the medium range of 80 to 130 kHz, this tournament-series transducer reveals more fish in the water column than ever before. Captains are pairing this transducer with a PM275LHW or a B175HW for a combined package covering low to high frequencies with both wide and narrow beams.
B75M Chirp-ready Tilted Element Thru-hull - Airmar
Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. Operating at a frequency range of 80 to 130 kHz, the B75M delivers up to 50 kHz of total bandwidth in just one installation. This transducer shows amazing bottom detail in shallow and medium depths down to 274 m (900').
P7 Traditional/CW Shorty™ Thru-hull - Airmar
350 W. The plastic P7 is part of our Shorty ™ Series, designed for boats with limited headroom. Compared with the P19, the P7 housing is 28 mm (1.10") shorter for mounting in tight spots. Its low-profile is nearly flush and minimizes drag with only 5 mm (3/16") extending outside of the hull, eliminating turbulence for exceptional high-speed echo sounder performance.
Combiners - AMPHENOL PROCOM
Career Opportunities. We are often looking for skilled and loyal new employees to join our company, so check this page to stay updated. Careers; Become a distributor
Features - Amphenol Antenna Solutions
6-Port Panel Antenna (1x) 696-960 | (2x) 1695-2180 MHz PRODUCT OVERVIEW Frequency Range (MHz) 696-960 1695-2180 1695-2180 Array R1 B1 B2 Connector 1-2 3-4 5-6
General purpose, self-amplified hydrophone - Wilcoxon Sensing Technologies
Wilcoxon Sensing Technologies Contact Wilcoxon Sensing Technologies 20511 Seneca Meadows Parkway Germantown, MD 20876 USA Tel: +1 301 330 8811 Fax: +1 301 330 8873
BA6312-5 - Amphenol Antenna Solutions
Radiating elements are constructed of copper alloy, encased in a weather-resistant, low-loss fiberglass radome. BA6312 “Light Weight” models terminate in a 1 inch-14 threaded ferrule which attaches directly to the N275F mounting hadware. Due to their wide bandwidth, they are ideal for use as emergency backup antennas.
DAS Antennas MA100PQ01 - AMPHENOL PROCOM
Model Product No. Frequency; TETRA low profile antenna 380..430MHz: MA100PQ01: 380 - 430 MHz: Add to quote
BA6312-6 - amphenol-antennas.com
Radiating elements are constructed of copper alloy, encased in a weather-resistant, low-loss fiberglass radome. BA6312 “Light Weight” models terminate in a 1 inch-14 threaded ferrule which attaches directly to the N275F mounting hadware. Due to their wide bandwidth, they are ideal for use as emergency backup antennas.
10124420-101LF | Amphenol Global Search | Amphenol
The connectors leverage AirMax VS® and VSe® design features and technology to achieve improved signal integrity and mechanical attribut. 10124420 -101LF.
Panel-Antennen 760.12.08.00 - amphenolprocom.com
The antennas compact design gives very low wind loading characteristics, and combined with the low weight of the antenna, aids in the reduction of structural loading. Former Skymasts brand product. Spezifikationen. Elektrisch DE; Modell: 760.12.08.00: Frequenz: 380 - 470 MHz: Max. Eingangsleistung: 200 W: Polarisation:
Piezoelectric Composites - MSI Transducers
They provide high electro-mechanical energy coupling to water, air, plastics, composite materials and other low acoustic impedance media. Transducers made from piezocomposite are highly efficient and inherently broadband. Injection molded piezocomposites offer the following advantages over conventional monolithic piezoelectric ceramics:
728A Compact high sensitivity accelerometer, 500 mV/g
Compact IEPE accelerometer, high sensitivity 500 mV/g, low noise, side-exit microdot (10-32) connector, case grounded. IEPE accelerometer features. Wide frequency range; Low noise floor; Miswiring protection; Compact size; Included accessories. SF1 mounting stud; Downloads. 728A specifications; Specifications. PARAMETER:
Low Pass Filters LPZ 470 - AMPHENOL PROCOM
Low Pass Filters LPZ 470. Coaxial Low-Pass Filter for the 450 MHz Band . Download . Product PDF; Add to quote. Description. Passes all signals in or below the 450 MHz Band. Rejects signals above this range. Absolute stop band from 1640 MHz to 6 GHz - no degradation at harmonics (Zolotarev-characteristic). ...
R299 In-hull - Airmar
Features. 2,000 to 3,000 Watts RMS, 30 to 60 continuous Watts; Depth Only; In-Hull, Epoxy Housing; Operating Frequencies: LF—28 to 60 kHz HF—130 to 210 kHz
ORDERING OPTIONS ELECTRICAL SPECIFICATIONS - Amphenol Antenna Solutions
2-Port Antenna 690-960 MHz PRODUCT OVERVIEW Frequency Range (MHz)Array 690-960 R1 Connector 1-2 Polarization XPOL Azimuth Beamwidth (avg) 65° Electrical Downtilt 1-10° Dimensions 2487 x 277 x 167 mm
Model 9155d-dre01u | PCB Piezotronics
Angular Rate calibraiton upgrade option for TMS 9155 Calibration System. Includes DRE-01 dynamic rotation exciter useable frequency range of 1 Hz to 5 kHz and 5,300 deg/s.
P319 50/200kHz, 600W, Low Profile, M&M Transducer, DT
Airmar’s entry-level P319 features a single, 50/200 kHz, dual-frequency, ceramic element in a low-profile, plastic housing. The nearly-flush design minimizes drag with only 5 mm (3/16") extending outside of the hull. Features. Depth only or depth and fast-response water-temperature sensing;