Search Results for lsntg black
Cable Glands and Cord Grips - Amphenol Industrial Operations
long lasting, reliable liquid tight solution. Amphenol Industrial Cord Grips offer a complete line of strain relief options that include gland nuts, mechanical clamps and basketweave cable grips. UL and CSA listed, our Cord Grips have been put to the test for over 40 years. • Tapered rubber grommets and seal • Machined Components
Model 105C12 Subminiature ICP® pressure sensor, 1000 psi, 5 mV ... - PCB
One or more layers of black vinyl electrical tape on the diaphragm can be useful for this purpose in many cases. RTV-type silicone rubber has also proven effective. Experimentation is the best method for determination of effectiveness of protective material for each sensor application. 3.5 RECESSED INSTALLATION
SIMMG0108PB - Amphenol Air LB
SIM2B24N111 Long flanged Receptacle monomodule With color coding plate With non conductive panel sealing With nut plate Polarization N ... SIM2N85N Receptacle Short flanged 4 Modules Metallic Standard Black nickel Without polarization ...
HB114-13U6S12-20M-01 - HYBRIFLEX® Hybrid Feeder Cabling Solution 6x12 ...
• Outdoor, black PE jacket – Ensures long-lasting cable protection • Shielded DC wire – Jacketed and braided cable on top breakout provides grounding and EMI protection • Maximum robustness – Fully armored cable includes riser trunk and top outdoor breakout TECHNICAL FEATURES STRUCTURE Cable Type HYBRIFLEX® Size 1-1/4"
SIMEG0118PD - amphenol-airlb.fr
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Contact material: Copper alloy: Contact protection material: Nickel: Insert retention in shell ...
newshield tv pro 2025 | Amphenol Global Search | Amphenol
Search Results for c10-6426 Amphenol C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version ...
SIMMD0145ESN - Amphenol Air LB
SIM2B24N111 Long flanged Receptacle monomodule With color coding plate With non conductive panel sealing With nut plate Polarization N ... SIM2N80N Plug Clicker nut 4 Modules Metallic Standard Black nickel Without polarization ...
rj45 poe | Amphenol Global Search | Amphenol
28-AWG pure-copper stranded wire conductors offer full PoE (Power over Ethernet) capability; Thin 4.1mm OD molded PVC jacket (Black) with low-profile snagless boot for added durability; Future-proof and reverse compatible with Cat5e cabling and equipment - an ideal upgrade; TIA/EIA568B compatible with all RJ45 jack configurations
GKFORM60-300 - Grounding Kit, Pre-formed Copper Strap, 1.5m (60') for ...
Grounding Wire Color Black Grounding Body Color Black Sealing Class IP68 PACKAGING INFORMATION Package Quantity 1 External Document Links Notes PRODUCT DATASHEET GKFORM60-300 Grounding Kit, Pre-formed Copper Strap, 1.5m (60") for Air Dielectric Cable® 3" Cable GKFORM60-300 REV : E REV DATE : 01 Feb 2024 www.rfstechnologies.com
TECHNICAL FEATURES - rfstechnologies.com
• Outdoor, black jacket – Ensures long-lasting cable protection • 100% Factory tested - Online test results available TECHNICAL FEATURES STRUCTURE Cable Type HYBRIFLEX® Fire Performance Flame Retardant Length m (ft) 6 (20) MECHANICAL SPECIFICATIONS Outer Diameter Nominal mm (in) 5.5 (0.217) Cable Weight kg/m (lb/ft) 0.033 (0.022)
LCF78-50JFNA-BAA - 7/8" CELLFLE - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
PS1&PS4-H2S-100-MOD HydrogenSulfideModule Datasheet - SGX Sensortech
Red Black Green Yellow Red Black Product Schematic Side View Bottom View PS1-H2S-100-MOD Dimension diagram PS4-H2S-100-MOD Dimension diagram PS1 gas sensor Circuit board Temperature and humidity sensor Fixing hole Cable PS4 gas sensor Circuit board Temperature and humidity sensor Fixing hole Cable SGX EuropeSp. z o.o. Building 11 Ligocka St ...
Industrial plugs and sockets Easy & Safe
Terminals/ Poles Color code Voltage Frequency Type Order Code Pkg qty Weight pkg (1pce) V Hz kg 2P+E 3 Grey AC 216EP1 2CMA101943R1000 10 0.11 Green > 50 V~ >300...500 216EP2 2CMA101944R1000
Cable assemblies according to Allen-Bradley standard 2090 - Lutze
• Conductor marking Power wires: brown, black, blue • Ground conductor green/yellow according to DIN EN 50334 • Control pair colour-coded black, white • Control pair with foil taping and braided shield. • Conductors twisted without mechanical stress, layer pitch optimi-sed • Braid from tinned copper wire, optical coverage 85 %
SIMMG0108PB - Amphenol Air LB
SIM2B24N111 Long flanged Receptacle monomodule With color coding plate With non conductive panel sealing With nut plate Polarization N ... SIM2N85N Receptacle Short flanged 4 Modules Metallic Standard Black nickel Without polarization ...
PROTIMETER - amphenol-sensors.com
moisture content. Thus dampness is hazardous long before it can be detected by the unaided senses. This is why it is so essential to use a moisture meter for surveying for damp, and making judgements about its severity. “. . . I do not think that damp could have been detected by the human eye or by any placing of hands against walls
SIMM0816SA - Amphenol Air LB
SIM2B24N111 Long flanged Receptacle monomodule With color coding plate With non conductive panel sealing With nut plate Polarization N ... SIM2N80N Plug Clicker nut 4 Modules Metallic Standard Black nickel Without polarization ...
TECHNICAL FEATURES - rfstechnologies.com
• Outdoor, black jacket – Ensures long-lasting cable protection • 100% Factory tested - Online test results available TECHNICAL FEATURES STRUCTURE Cable Type HYBRIFLEX® Fire Performance Flame Retardant Length m (ft) 12 (40) MECHANICAL SPECIFICATIONS Outer Diameter Nominal mm (in) 5.5 (0.217) Cable Weight kg/m (lb/ft) 0.033 (0.022)
SIMM1602PCG - Amphenol Air LB
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
716M-RA78-P02 - 7-16 DIN Male C - RFS Technologies an Amphenol Company
Totally Waterproof - Assures safe, long term operation in the harshest of environments. 716M-RA78-P02. Technical features. General Specifications. Transmission Line Type: Coaxial Cable: Cable Size: 7/8: Cable Type: ... Black, Flame Retardant. Add to my e-catalog Download PDF datasheet. Clamps. RSB-Clip. Add to my e-catalog Download PDF datasheet.