Search Results for lsr2w-200
200WX WeatherStation® Instrument - Airmar
Knowing the dynamic true wind speed and direction is important and often mission-critical. The 200WX calculates the dynamic true wind speed and direction based upon the apparent wind (the wind you would feel on your hand if you held it out while moving), speed of the vehicle, and vehicle heading.
NMEA/SMART Sensors - Airmar
Airmar produces a full line of SMART™ sensors which have embedded microprocessors which calculate and convert finished data to the NMEA 2000 CAN Bus protocol. A full line of depth, speed, temperature instruments and transducers and multisensors.
WEATHERSTATION INSTRUMENTS - Airmar
Airmar’s ultrasonic WeatherStation ® instruments deliver accurate, reliable weather data from a rugged, compact, maintenance-free design with no moving parts.
Airmar WeatherStation 200WXRS232RH Smart Sensor - Gemeco
Get dynamic true wind speed & direction with the WS-200WX WeatherStation at Gemeco, featuring a 3D compass, GPS & IPX6 rating for reliable mobile weather data.
200WX NMEA 0183 / 2000® WeatherStation® - (No Relative Humidity ...
Unmanned Surface Vehicle Monitoring. Reliable monitoring systems such as buoys, and USVs enable operational decision-making based on real-time, site-specific data rather than intuition. The highly changeable conditions at sea make offshore operations particularly challenging.
SS510DT 200KHZ ECHORANGE INTERACTIVE NMEA0183 3M - AIRMAR EMEA
Airmar’s Smart™ sensors feature embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data. EchoRange technology transfers NMEA 0183 data in real time to a computer via the RS422 standard.
200WX NMEA 0183 / 2000® WeatherStation® - Relative Humidity - RS422
Part # WS-200WX-RS422-RH. MFG # 44-837-1-01. The WeatherStation 200WX is the best choice for mobile, weather-monitoring applications. Sensor rich, in a durable, rugged, small housing that is IPX6 rated, means the 200WX can be used on moving platforms such as TV-news and military vehicles.
200WX-IPX7 WeatherStation® Instrument - Airmar
Unmanned Surface Vehicle Monitoring. Reliable monitoring systems such as buoys, and USVs enable operational decision-making based on real-time, site-specific data rather than intuition. The highly changeable conditions at sea make offshore operations particularly challenging.
Cross Reference - Airmar
Airmar's transducer cross reference offers a variety of transducer information—from wiring diagrams and more. Just enter the first few numbers of the part number and see the results immediately. Enter any of the following into the search box:
SS60 50/200kHz, 600W, 20° Tilt, Raymarine A, DT - AIRMAR EMEA
The SS60 is a 600 W, 50/200 kHz transducer which integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at a 20° or 12° angle within the housing.
DST800 Smart™ Sensor Plastic Thru-hull NMEA 2000® - Airmar
The DST800 is a Smart ™ TRIDUCER ® Multisensor that offers depth, speed, and temperature functions in one compact thru-hull housing. The low-profile, retractable sensor computes accurate depth, speed, and temperature data and sends it to any NMEA 2000 ® network.
SS260 Traditional/CW Thru-hull - Airmar
200 kHz with a 6° beamwidth for depth performance to 294 m (1000') For dual-transmission-line fishfinders; Stainless steel housing with High-performance Fairing for optimal performance speed; Also available in transom (TM260), in-hull (M260), and bronze thru-hull (B260) mounts. Patented Xducer ID ® technology; Options
SS60 50/200kHz, 600W, 20° Tilt, JRC/Simrad 7-Pin, DT
The SS60 is a 600 W, 50/200 kHz transducer which integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at a 20° or 12° angle within the housing.
TM270W Transom Mount Wide - Airmar
The TM270W, 1 kW, twin wide-beam is now available as a transom-mount for larger, trailered boats with outboards and I/O’s. The TM270W’s rugged mounting bracket has a streamlined shape that delivers high-speed performance up to 30 knots (35 MPH). See the wider picture!
SS270W Thru-hull Wide - Airmar
The SS270W gives you four times the beamwidth at 200 kHz than other 1 kW, high-performance transducers. Since the beams are the same at both frequencies, a split-screen fishfinder display will clearly show the same water column and bottom coverage.
SS510 EchoRange+™ Smart™ Sensor - 200 kHz Portable Survey with ...
Airmar’s Smart ™ sensors feature embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data. EchoRange technology transfers NMEA 0183 data in real time to a computer via the RS422 standard.
SS510 EchoRange+™ 200kHz Portable Survey, DT - 20m Cable - Airmar
Airmar’s Smart ™ sensors feature embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data. EchoRange technology transfers NMEA 0183 data in real time to a computer via the RS422 standard.
R155 External Mount - airmar.com
Airmar’s 2 kW R155 features a highly efficient and highly-sensitive, 50 kHz array to provide exceptional deep-water performance at a competitive price. The dual-frequency R155 model has the popular 50 kHz and 200 kHz fishfinding frequencies in a compact, cost-effective housing. Applications. Airmar no longer manufactures this product.
Chirp-ready In-Hull Marine Sensors - Airmar
We manufacture the highest quality CHIRP transducers to match your fishfinder and deliver maximum sensitivity and target resolution. Airmar’s patented Transducer ID™ makes connecting to popular brands possible including Garmin, Simrad, Raymarine, Furuno, Lowrance, Humminbird.
SS510 200 kHz Portable Survey - Airmar
This broadband, 200 kHz transducer has a Q of 2 and very good sensitivity. It enables users to perform accurate surveys in shallow water with high resolution. This transducer can also be “chirped” with a long pulse over a wide-frequency band.