Search Results for lyman 57 sight
Model TLD352A57 | PCB Piezotronics
Miniature, lightweight, black coaxial ca... General purpose coaxial cable, white FEP...
Model 682M57 | PCB Piezotronics (en)
PCB® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications. Subscribe to our newsletter to get the latest news & product updates from PCB®. . . .
PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
RANGE: 50 OHMS DC TO 65.0 GHz. FOR RECOMMENDED FOOTPRINT TO YOUR SPECIFIC PCB, CONTACT SV MICROWAVE SALES DEPARTMENT (sales@svmicro.com, 561-840-1800). ALL DIMENSIONS ARE AFTER PLATING. CHAM. 1ST & LAST THREADS. SURFACE ROUGHNESS 63 e MIL-STD-10. THE INFORMATION CONTAINED IN THIS DRAWING IS THE SOLE PROPERTY OF SV MICROWAVE, INC.
SEW - EU RO DIV — riv ng the wo ld MOVIFIT® FC M1 M2 M0 I/
SEW - EU RO DIV — riv ng the wo ld Electronics Department SEW-EURODRIVE USA Application & Technical Support 1295 Old Spartanburg Highway P.O. Box 518
7/8 Air Dielectric Cable - RFS Technologies
Air dielectric coaxial cable's solid inner and outer conductors virtually eliminate intermods. Intermodulation performance is also confirmed with state-of-the-art equipment at the RFS Technologies factory.
ROHS COMPLIANT REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING
4x r.0621.57 3x .1002.54 guide module mounting position closest to j0 product data drawing recommended pcb cutout connector location on backplane pcb position dim 'x' j2 2.385" [60.58] j3 3.942" [100.13] j4 5.276" [134.00] j5 6.409" [162.80] j6 7.557" [191.95] date approved revision history rev description third angle projection
DST800 Retractable Sensor Bronze Thru-hull Analog - Airmar
Depth, Speed, and Temperature. The DST800 is an analog TRIDUCER ® Multisensor that offers depth, speed, and temperature functions in one compact thru-hull housing. The low-profile, retractable sensor computes accurate depth, speed, and temperature data.
Model EX357C71 357 high temp kit Installation and Operating Manual - PCB
high-impedance charge signal directly from their sensing element. They do not contain built-in signal conditioning electronics; the signal is conditioned externally by either a laboratory-style charge amplifier or in-line charge .
55917-700LF | USB | Amphenol
Power USB, Input Output Connector, Receptacle, Through Hole, 30u GXT Contact, 8 Pins, Shield with Tin Plating, 1.57 mm PCB, 3 amps, 5 volts, Natural HSG
TIE WRAP BACKSHELLS - amphenolpcd.com
57: 45° 63: 90°-: Spin S:Self-Lock (Straight Only) G: Spin w/grounding Lug (/57 and /63 Only) Table A. A: Hard Anodized Black. N: Electroless Nickel. W: Cadmium Olive Drab. Z: Black Zinc Nickel. BACKSHELLS. TABLE-A DASH # CONNECTOR SHELL SIZE ØA MAX B MAX C MAX D MAX E Max ØF MAX CABLE ENTRY MAX NON-SELF LOCKING SELF-LOCKING inch mm NON ...
Die Set Hex Cavity Dimensions are 0.213 0.99 | 227-1221-57 - Amphenol RF
M22520/5-57: Export Control Classification Number: EAR99: Hex Cavity Dimensions: 0.100, 0.213: Mil Qualified: Not Mil Qualified: You May also be Interested in. Die Set Hex Cavity Dimensions are 0.100 0.213 0.428 47-20029. Die Set Hex Cavity Dimensions are 0.128 0.104 227-1221-3.
Technical features - RFS Technologies
Multifunctional, self-lubricating HighTech polymer assembly locks on cable corrugation, avoids electrochemical potential differences and compression-fits to the jacket. OMNI FITTM high performance connectors are designed for use with both CELLFLEX® (copper) and CELLFLEX® Lite (aluminium) cables.
MS, 97 AND 97B SERIES - Amphenol In
Protects wire bundles and unjacketed cables from possible damage by cable clamp. Note - Both versions, straight and diamond knurling available on back accessories. For details, contact factory.
Item # MAP-57-30, Miniature M55116-Type Connectors
New military and commercial applications are demanding a reduction in connector size and weight without a loss of performance. Amphenol NEXUS Technologies has met that demand with its new Miniature M55116-Type TAC Connectors for soldier-worn applications, radio systems, and ruggedized communications systems.
RAY78-50JFLA 7/8" RADIAFLEX® RAY Cable, A-series - RFS Technologies
RADIAFLEX® is used for both one-way and two-way communication systems and because of its broadband capability, a single radiating cable can handle multiple communication systems simultaneously.
Model 070C29 | PCB Piezotronics
Multi-conductor, shielded flat ribbon ca... Model 070C29:16-channel patch panel, (16) IDC's, (16) BNC jacks, and (1) DB50 male conn.
Yagi Antennas S.4Y-395 - amphenolprocom.com
A 4-element UHF Yagi antenna for PMR/Trunked Radio and Telemetry. Produced to the highest quality standards, these robust antenna designs will ensure reliable operation in harsh environmental conditions. Former Skymasts brand product. Max. Input Power.
Model 214B | PCB Piezotronics
Weight: 2 oz (57 gm) Specification Notes [1] Zero-based, least-squares, straight line method. [2] Estimated using rigid body dynamics calculations. [3] Low frequency response and system noise dependent on choice of external signal conditioning electronics. [4] Typical. English: SI: Performance ...
78EIA-HCA78-019 - 7/8" EIA Conn - RFS Technologies
These high-performance air dielectric coaxial cable connectors are characterized by excellent gas tightness and extremely low losses. The connectors can be installed with basic hand tools. Tab flange of outer connection and use of o-ring sealing simplifies installation of the connector.
Cable Glands Sealcon Exios Cable Glands - tpcwire.com
YU52NK-B1 YU52NK-BR 2-1/2" NPT 1.81-2.57 2.875 YU30NK-B1 YU30NK-BR 3" NPT 2.24-3.07 3.5 Sealcon Exios Cable Glands Cable Glands Corrosion Resistant Extra Tight Seal Halogen and Phosphorous-Free Ratings Features & Benefits Engineered to Resist NEMA 4X & 6 IP68 Deca BDE Suitable for Class I, II, III, Division 1 & 2 UL94 UL 2225 UL 514 B