Search Results for m12 8 pin connector with cable
RAMPEN UND LIFTE - el-cab.com.pl
Ein- bzw. Ausfahrzeit: 8 Sekunden Auslegung nach EG 2001/85, DIN 32985, ECE R107 und DDA Einbaugröße Unterbau: L 1468 mm × B 1055 mm × H 65 mm Einsatztemperatur: -25 °C bis +80 °C *Kann je nach Variante differieren Clever: elektrische Rampe SKADI ® Mit der SKADI®-Rampe ist es für Verkehrsbetriebe einfach,
PCB Piezotronics | Measure vibration, pressure, force, and more
êÔe110/\ se!8 Indno eouepedl.ul Indlno uo!lapxa luauno luelsuoo a6e110A uo!leuoxa u!eJIS aseg asuodsê8 aruaadwaL peouano asJansueJL Ã1!Jeaun-uoN (ZH 01 pueqpeoJ8 houanbag weuoseu (ap houanbeu:l (0/0 OL fouanbêd=l (0/0 9 ¥)êôueu ÁouenbêJ=l eôueu IL-Iêl.uansean (0/0 OL aoueuuo¥ôd JaquunN d0L êlqeo papas P0!dÁL [L] :S2LON uo!loauuoo
NPA Surface-Mount Pressure Sensors
Packaged in a SOIC14 pin surface mount, the NPA Series is available in Gauge, Absolute or Differential pressure range\ s with either mV, amplified analog or digital outputs. The sensor is intended for printed circuit board mounting and delivered in tape and reel form to simplify manufacturing handling.
RADIATION PATTERN ENVELOPE Antenna Type Number: HX6-6W Gain: 39.10 dBi ...
RPE 7376 Engineering Approved: 20 November 2017 RADIATION PATTERN ENVELOPE Antenna Type Number: HX6-6W 6.00 Foot Antenna 5.925-7.125 GHz Dual Polarized
Smart Power Relay E-1048-8I - el-cab.com.pl
The 7 pin INLINE version is designed for use with various E-T-A terminal blocks, e. g. 17-P10-Si. A choice of current ratings is available from 1 A through 20 A. An operating voltage range of DC 9...32 V allows the connection of DC 12 V and DC 24 V loads. In order to switch and protect loads remotely, it has until now been
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
Pin # Amplified Analog Function Notes 1 --2 --3 NC Do Not Connect 4 NC Do Not Connect 5 --6 VSS Ground Supply 7 --8 SIG Analog Out, Calibration Interface 9 VDD Supply Voltage 10 --11 NC Do Not Connect 12 NC Do Not Connect 13 --14 --NPA Pinout Output Option: Amplified Analog. 4
Main Parts - Marport
External View 1. Retainer screw 2. Model/serial number 3. Metal strap 4. Transducer 5. Stabilizer board 6. Pressure sensor 7. Temperature sensor 8. Positive charge 9. Negative charge 10. Water switch ...
NTC Type C100 - amphenol-sensors.com
• Dissipation constant: (still air) 1 mW/°C (stirred oil) 8 mW/°C • Thermal time constant: (still air) 10 seconds (stirred oil) 1 second • Maximum power at 77°F (25°C) 75 mW; derated from 100% at 77°F (25°C) to 0% at 212°F (100°C) Type C100 Specifications Epoxy-coated chip thermistor
Thermomerics Laboratory Grade Calibration Standards
508672 ES225-4-WIRE-RC 1/8” OD x 9” L 508673 S10-4-WIRE-RC 1/4” OD x 9” L. Title: Thermomerics Laboratory Grade Calibration Standards Author: Amphenol Advanced Sensors Subject: Temperature Standards consist of ultra-stable NTC thermistor probes assembled into thin wall stainless steel housings with shielded extension leads.
NTC Thermistors Type RL14 - amphenol-sensors.com
RL1405-54.1K-138-K 100K D13.8 4561 0.140 3.56 6.0 10 RL1404-52.3K-155-K 100K D15.5 4783 0.130 3.30 5.5 10 1.5 in (38 mm) min 0.150 in max (3.5 mm) 0.1 in (2.5 mm) B thickness refer to table 26 awg tinned copper AAS-920-412A-04/2014 www.amphenol-sensors.com
NTC Thermistors Type RL30 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
<15:8> A MemDat <7:0> N P (b) Example after the completion of a Full Measurement command (ACHEX) A TempDat <15:8> A TempDat <7:0> N P S SlaveAddr 0 A Command A P write Command Request (I2C Write) from master to slave from slave to master S P A START condition STOP condition acknowledge N not acknowledge S SlaveAddr 0 A Command A CmdDat <15:8 ...
Document - CERT- EN-04-CR--40-155-00-01 prints without background
With 8.3 Product Desi (sites see annex) has established and maintains a qua i standard. The conformity was adduce Certificate registration no. IATF No. Validity of previous certificate: Certificate valid from: Certificate valid to: certificatibo > DE-KRA Dr. Rolf Krökel DEKRA Certification GmbH, DEKRA Certification GmbH * Handwerkstraße 15 ...
CHARGE OUTPUT PRESSURE SENSOR - pcb.com
Cable Type Hardline Hardline Cable Length 3.0 ft 0.91 m Weight(with cable) 2.0 oz 57 gm [5] [6] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. OPTIONAL VERSIONS