Search Results for m12 connector
4-20 mA Vibration Transmitters - Wilcoxon Sensing Technologies
PCH420V-M12 - HART-enabled, velocity, user-configurable full scale, M12 connector; Class I Division 2 certified. PCH420V-R6-HZ - Class I Div 2 HART-enabled, velocity, user-configurable full scale, MIL-C-5015 connector; PCH420V-M12-HZ - Class I Div 2 HART-enabled, velocity, user-configurable full scale, M12 connector; Dual-output of dynamic ...
Single Pair Ethernet IP67 Circular Push-Pull Connectors and Cables ...
2 contacts and 2 wire cable for single pair ethernet; Minimizes connector and cabling cost, increases cabling density and ease of installation; 4A current rating; Supports PoDL, up to 1km cable lengths with no signal degradation up to rated data transmission; Panel mount receptacle include gasket and mounting nut; Provides IP67 sealing to ...
m12 connector | Amphenol Global Search | Amphenol
Amphenol’s Max-M12 connector in-line mated pair can withstand 444 N of connector-to-cable retention forces and contact retention forces to 110 N. Housed in an HDM 12 EX impact resistant metal or plastic shell, the in-line mated pair is available as a 90˚ right angle or straight versions.
Class I Div 2 accelerometer, 100 mV/g, M12 connector
Accelerometer, hazardous area certified, 100 mV/g sensitivity, ±5% sensitivity tolerance, top exit 4-pin M12 connector, case isolated, API 670 compliant vibration sensor, certified for use in Class I Division 2 and Zone 2 hazardous locations. Features. Class I, Division 2 certified - non-incendive;
786-500-M12-IS Intrinsically Safe low frequency accelerometer sensor ...
Intrinsically Safe certified, accelerometer sensor, low frequency, broadband high sensitivity 500 mV/g, top exit M12 connector, certified for use in Class I Division 1 and Zone 0 / Zone 1 hazardous locations. Features. Certified for use in Class I, Div 1/Zone 0/1 hazardous areas;
5-SOCKET, M12 (FEMALE) CONNECTOR - pcb.com
5-socket, m12 (female) connector 4-pin, m12 (male) connector "length" 1 530axx xx pcb item number var pin - 1 pin - 3 pin - 4 socket - 1 socket - 2 pin - 2 socket - 4 socket - 3 socket - 5 shielded cable 1 length of cable assembly specified by pcb item number variation. (xx = length in feet) [example: p/n 530a10 is 10 feet long]
P29930-Mxxx Ethernet M12, Female to RJ45, Blue Double-ended - Amphenol Sine
P29930-Mxxx Ethernet M12, Female to RJ45, Blue Double-ended Cable Assembly. Comparable to part number(s): RM12-PRJ-BU-Ethernet M12, Female to RJ45, Bl Call Us 1-800-394-7732
Quick-Connex™ SJOO M12 DC Micro Y-Splitter Cordset - TPC Wire
Coupling Nut M12 x 1.0 Thread with One Keyway on Connector Face. Industry standard for M12 DC Micro connectors. Resources. Product Overview. Read Case Study Ratings / Characteristics. IP68 Rated. 300 V. Max Conductor Temperature 90°C. Operating Temperature: -20° to 80°C .
RJ45/M12 D coding adaptor - Amphenol Socapex
The Amphenol Socapex RJ45/M12 D coding adaptor is designed to connect RJ45 based devices to M12 D coded receptacles, making it a great solution for rolling stock applications in the Rail Mass Transit industry. The adaptor features a plastic snap cap on the RJ45 side, providing additional protection for the connector. This adaptor offers a reliable and efficient way to connect devices, ensuring ...
Our Product Lines - Amphenol Sine
Available in Sizes M12, M22, M29, M40, M35. PRM Series. Panel Rack Mount Power Connectors. MotionGrade Series. M23 and M40 Circular DIN Connectors ... Pin & Sleeve Devices. Plugs, Receptacles, Inlets, Outlets, and Connectors. Heavymate Connectors. Heavy Duty, Modular, Rectangular Connectors. Smart Card C700. Smart Card Reader or Terminal ...
Sensors for Condition Monitoring | PCB Piezotronics
Cables and Connectors. Poly Jacket Cables; PTFE Jacket Cables; Armored Cables; High Temp Cables; Cryo Cables; 2-Socket Connectors; 3-Socket Connectors; 4-Socket Connectors; M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; Data Collector Connectors; Cable Configurator ...
RM12W molded M12 connector for process applications
accelerometers (786A-M12, 787A-M12) » 4-20mA sensors (PC420 series) » Low frequency accelerometers (799LF-M12) » Triaxial accelerometers (993B-7-M12) RM12W molded M12 connector for process applications [email protected] wilcoxon.com Wilcoxon Sensing Technologies buy.wilcoxon.com +1 (301) 330 8811 Model Cable type Max temp Dia. pF/ft
Low frequency, high sensitivity accelerometer sensor, 500 mV/g, M12 ...
M12, 4-pin: Connector orientation: Top exit: Full-scale range: 10 g peak: Resonance frequency: 30 kHz: Temperature range-50°C to +120°C: Weight: 90 grams: Hazardous area approvals: Non-approved; approved models available: We are using cookies to give you the best experience on our website.
Quick-Connex® M12 DC Micro Receptacles - TPC Wire
Quick-Connex® M12 DC Micro Receptacles are available in Female and Male, panel mount and back mount or switch body mount styles. O-Ring and locknut included. DC Micro closure caps with chain are sold separately.
m12 connector | Amphenol Global Search | Amphenol
The Max-M12 family of connectors is based on IEC 61076-2-101 and SAE J2839. They are backward compatible and can be mated with any standard M12 connector with the same indexing. The Max-M12 features several different mounting options, including front or back lock/flange and wire termination styles, including solder, crimp and printed circuit tails.
M12x1 Insulation body & housing, L-coded, THR - D-SUB • I/O • Circular ...
CONEC has expanded its portfolio of M12 circular connectors to include L-coded axial THR variants, thus offering a compact, powerful solution for supplying power to automation devices. In addition to signals and data, more and more energy must also be transmitted. Miniaturisation in automation means that devices and controls at field level are ...
Industrial Ethernet Switches - Lutze Inc.
In addition to a variety of industrial Ethernet cables, RJ45 and M12 connectors, LUTZE supplies Cat5e and Cat6 A panel pass through connectors as well as Ethernet switches and Ethernet/IP gateway for your industrial network-infrastructure.
Connector series M12x1 X-coded with data transmission up to 10 Gbit/s
The field attachable CONEC M12 connector with crimp termination can flexibly accommodate wire cross-sections of AWG28-AWG22. The advantage of the turned crimp contacts is a reliable and gas-tight connection to the stranded wire, which ensures a constant low contact resistance even under extreme conditions. The X-coded field attachable ...
Home | Amphenol Industrial Operations
Our product portfolio encompasses power interconnects utilizing RADSOK® contact technology, ruggedized military derivative commercial cylindrical connectors such as AC Threaded (SAE AS50151 style), PT (MIL-DTL-26482 style) and GT reverse bayonet style, assemblies and harnesses using these and other industry standard interconnect.
AC Micro Cordsets - TPC Wire
M12 DC Micro Cordsets. Quick-Connex® SJOO M12 DC Micro Cordsets; Quick-Connex® M12 DC Micro Cordsets; Quick-Connex® M12 DC Micro Receptacles; Quick-Connex® 18 AWG Retractile M12 DC Micro Cordsets; Quick-Connex® Field Installable M12 DC Micro Connectors; Quick-Connex® M12 DC Micro High Temperature Chem-Gard® Cordsets