Search Results for m12 connector
RCP5SM-SPG06M-TL7B02: RJ Connector - Amphenol LTW
RCP5SM-SPG06M-TL7B02, Amphenol LTW’s RJ45 series meet the Ethernet/IP RJ45 requirements and standards. Support Cat5e & Cat6a data transmission speed & IP67 waterproof rating.
Amphenol Assembletech
Product Description: MCIO 8x Right Angle Plug With Pull Tab Cable Assembly Series: MCIO Cable Length: 1.0 meters Signal Wire Size: 30AWG Lock to mating part: With latch Plating: connector Au 30u" min. Color: black connector Environmental Compliance: RoHS Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 (Note: The part number is only for ...
Amphenol Assembletech
Product Description:Waterproof Sealiable®R-M14 Cable Assembly Series:Waterproof Cable Assembly Cable Length:Customization Wire Size:60245 IEC57(YZW) Or H05RN-F, 2*1.0 square mm,2*1.5 square mm,2*0.75 square mm; Lock to Mating Part: By Screw Plating:Tin(75u'' min) over Ni(50u'' min) Color: Black Environmental Compliance:RoHS
Product Brief Temposonics
This IP69K connector system simplifies installation and eliminates miswiring, while providing sealing and protection from high pressure spray. Capability to measure a range from 50 to 1500 mm with Analog output. MTS Sensors Division ... M12 with fixed mounting (1 orientation) 254381.
4 Chemicals Destroying Your Industrial Power Cables - TPC Wire
The cable’s jacket can swell, bloat, or harden after exposure, and even penetrate to the cable itself. Being armed with this knowledge will help you choose a proper cable that will last. Here are some of the common chemicals to which your industrial power cables may be subjected.
Model 352M123-R | PCB Piezotronics (en)
Cables and Connectors. Poly Jacket Cables; PTFE Jacket Cables; Armored Cables; High Temp Cables; Cryo Cables; 2-Socket Connectors; 3-Socket Connectors; 4-Socket Connectors; M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; Data Collector Connectors; Cable Configurator ...
Trex-Onics® DeviceNet™ Flex-Net High Performance Cable - TPC Wire
Trex-Onics® DeviceNet™ Flex-Net Cable is designed to meet the electrical requirements identified by the Open DeviceNet Association (ODVA) and is available in a Thick or Thin Trunk Cable design. ... Wire and Cable See All; Mini Cordsets; M12 DC Micro Cordsets; AC Micro Cordsets; M8 Nano Cordsets; Ethernet Cordsets; Valve Connection Cordsets ...
Gen Z Connectors | 4C-HP Connector | PECFF Connector | Mini Cool Edge 0 ...
The high speed card edge connectors support both add-in card (AIC) and cabled applications, up to 56G PAM4. Low‐latency communications is also a key benefit of Gen Z applications. Mini Cool Edge connector specification is defined in SNIA SFF TA1002 while EDSFF and OCP committees adopt it for SSD application and NIC 3.0 application.
Model RB | PCB Piezotronics
Cables and Connectors. Poly Jacket Cables; PTFE Jacket Cables; Armored Cables; High Temp Cables; Cryo Cables; 2-Socket Connectors; 3-Socket Connectors; 4-Socket Connectors; M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; Data Collector Connectors; Cable Configurator ...
Class L Heavy Duty High Power Connectors - Amphenol Aerospace
DESIGN FEATURES OF AMPHENOL CLASS L PROVIDES: Greatest Capacity - Current ranges 40 to 200 amps, conductor sizes 6 to 4/0.; Safety - Complete protection of personnel and equipment if connectors are inadvertently disconnected under load.; Foolproof Mating - Design incorporates voltage, current, frequency, phase and grounding requirements; Standardization - MIL-DTL-22992 Class L insert ...
Model M081B05 | PCB Piezotronics
Cables and Connectors. Poly Jacket Cables; PTFE Jacket Cables; Armored Cables; High Temp Cables; Cryo Cables; 2-Socket Connectors; 3-Socket Connectors; 4-Socket Connectors; M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; Data Collector Connectors; Cable Configurator ...
Super-Trex® Type W - RHH/RHW-2 Single Conductor Power Cable - TPC Wire
Super-Trex ® Type W - RHH/RHW-2 Single Conductor Power Cable features a high strand count and our live-flex insulation to provide superior cable flexibility and ease of installation. The security yellow TSE jacket provides excellent protection against pulling and twisting and allows for extreme all-weather usage.
MIL-DTL-38999 Series II - JT Connectors - Amphenol Aerospace
Amphenol® MIL-DTL-38999 Series II Connectors were developed to meet the needs of the aerospace industry and provided the impetus for the development of the MIL-C-38999 specifications, which later was superseded by MIL-DTL-38999. Amphenol's MIL-DTL-38999 Series II and commercial JT series connectors meet or exceed the Mil-Spec requirements and ...
Amphenol Assembletech
Amphenol developed Mini 2pin-L connector and cable assembly product with good sealing performance, small size connector products for internal equipment application, male and female connectors are available, cable and connector can support out door application with IP67 IP rating, this product was certified by UL, CQC and TUV.
Model 488B04 | PCB Piezotronics
M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; ... Electrical Connector (AC Power Input) IEC 320: IEC 320: Electrical Connector (Output DC) DIN 5 Pin (Male) DIN 5 Pin (Male) Size - Height: 1.3 in: 33 mm: Size - Width: 2.13 in: 54.1 mm:
Part Numbering Systems Explained - TPC Wire
A two-letter prefix defines the cord set category, CL = Minis, CF = M12 DC Micros, etc. Connector head configurations are consistent across cordset styles. For example, “A” = straight Male, “C” = straight Female, “E” = straight Male / straight Female ... further defined by the number of pins/poles of the connector matched to the no ...
Model x21-acc | PCB Piezotronics
Includes case (CCS060), power supply (PSA045), USB-C cable (CB. f Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English ... M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector ...
PCB Product Finder for Cables (en)
Cables and Connectors. Poly Jacket Cables; PTFE Jacket Cables; Armored Cables; High Temp Cables; Cryo Cables; 2-Socket Connectors; 3-Socket Connectors; 4-Socket Connectors; M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; Data Collector Connectors; Cable Configurator ...
Model FX | PCB Piezotronics
M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; ... Connector Style: Coaxial; Connection Type: Jack with Male Contact; Temperature Range: -85 to 329 °F (-65 to 165 °C) Specification Notes. English: SI: ...
Amphenol Assembletech
1. Mated Connector Impedance: 100 ohm±15%. 2. Cable Absolute Impedance: 100 ohm±10%. 3. Cable Pair Matching: ±5 ohm. 4. Common Mode Impedance: 25 to 40 ohms. 5. Insertion loss: - 6dB maximum up to 4.5Ghz; 11dB maximum up to 9Ghz. 6. Crosstalk: -35 dB up to 6Ghz. Product Environmental Compliance. RoHS2.0: RoHS 2.0 Compliant. China RoHS: Yes ...