Search Results for m12 connector
m12 connector | Amphenol Global Search | Amphenol
Amphenol’s Max-M12 connector in-line mated pair can withstand 444 N of connector-to-cable retention forces and contact retention forces to 110 N. Housed in an HDM 12 EX impact resistant metal or plastic shell, the in-line mated pair is available as a 90˚ right angle or straight versions.
Industrial Ethernet | Cat6A Connectors | 10BASE-T1L, 10GBASE-T ...
NEXT GENERATION IEC63171-6 (M12 PUSH-PULL FORM FACTOR) COMPLIANT SEALED INDUSTRIAL ETHERNET CONNECTORS... ix Industrial™ IP20 Connectors. ... SPE Connectors can rely on existing architectures and extend connection up to 1000 meters with PoDL (Power over Data Link) capability guaranteeing maximum flexibility. ...
Catalogues - CONEC
M12 connectors field attachable with bayonet locking, A, B, D and X-coded; M12 Sockets with bayonet locking, A-, B- and X-coded; M12x1 Steckverbinder umspritzt, K-codiert; M12x1 Connectors overmoulded, K-coded; M12x1 Insulation bodies/Socket housings, K-coded, THR; AT06 2-pol. connector series;
Industrial Accessories Catalog 551444 - Temposonics
Temposonics® accessories for industrial sensors Catalog I 5 I Drawing Name & part number Description Series & design Ø 25.4 (Ø 1) Ø 13.5 (Ø 0.53) 7.9 (0.31) Ring magnet OD25.4 Part no. 400 533
RM12S-0-J9T4A-16, M12 sensor cable - Wilcoxon Sensing Technologies
5-socket M12 connector, 16 ft 4-conductor, shielded cable Model RM12S-0-J9T4A-16 M12 sensor cable: 4-conductor, shielded cable, high temp 200°C, yellow Teflon jacketed cable, molded 5-socket model M12S connector, IP67 rated, electrical isolation between shield and transducer housing, blunt cut, 16 feet
5-socket M12 connector, 32 ft 2-conductor, shielded cable
M12 sensor cable: 2-conductor, shielded, twisted pair J10 cable, gray Enviroprene jacket, molded 5-socket model M12 connector, IP68 rated for indefinite underwater immersion, with electrical isolation between shield and transducer housing, stripped and tinned wire preparation on the other end, 10 feet.
Model 655A92 | PCB Piezotronics
Model 655A92:4 to 20 mA output, 0.0 to 2.0 in/sec pk, 3.5 to 2.0 kHz, top exit, 4-pin M12 connector, both standard and metric stud are included f Item added to your cart
Temposonics
M12 connector system Please order magnets seperately! Accessories (selection) Part No. OD17,4 Ring magnet 401 032 OD25,4 Ring magnet 400 533 OD33 Ring magnet 201 542-2. UNITED STATES Temposonics, LLC Americas & 3001 Sheldon Drive Cary, N.C. 27513 APAC Region Phone: +1 919 677-0100 E-mail: [email protected]
Quick-Connex™ SJOO M12 DC Micro Y-Splitter Cordset - TPC Wire
Coupling Nut M12 x 1.0 Thread with One Keyway on Connector Face. Industry standard for M12 DC Micro connectors. Resources. Product Overview. Read Case Study Ratings / Characteristics. IP68 Rated. 300 V. Max Conductor Temperature 90°C. Operating Temperature: -20° to 80°C .
Patch cord M12x1 X-coded - CONEC
The M12 X-coded connector was developed to ensure reliable transmission of up to 10 Gbit/s in industrial environments with Cat. 6A performance. The CONEC range of connection cables with Cat. 6A performance is implemented by the M12 X-coded to M12 X-coded version and by the design of M12 X-coded to RJ45. This allows cabling from the field level ...
Temposonics
Cable with M12 D-coded male connector (4 pin), straight – M12 D-coded, male connector (4 pin), straight Part no. 530 064 Cable with M12 D-coded male connector (4 pin), straight – RJ45 male connector, straight Part no. 530 065 Material: PUR jacket; green Features: Cat 5e Cable length: 5 m (16.4 ft) Cable Ø: 6.5 mm (0.26 in.)
Temposonics
D 3 4 M12 (5 pin) male connector e Operating voltage 1 +24 VDC (−15 / +20 %) c Stroke length X X X X M 0050…1500 mm X X X. X U 002.0…060.0 in. */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments. */ Some preferred stroke lengths may be available with faster lead time. Contact MTS Sensors for details.
Low frequency vibration sensor, 500 mV/g, M12 connector
4-pin M12: Connector orientation: Side exit: Full-scale range: 10 g peak: Resonance frequency: 22 kHz: Temperature range-50°C to +120°C: Weight: 145 grams: Hazardous area approvals: Non-approved; approved models available: We are using cookies to give you the best experience on our website.
4-20 mA Vibration Transmitters - Wilcoxon Sensing Technologies
PCH420V-M12 - HART-enabled, velocity, user-configurable full scale, M12 connector; Class I Division 2 certified. PCH420V-R6-HZ - Class I Div 2 HART-enabled, velocity, user-configurable full scale, MIL-C-5015 connector; PCH420V-M12-HZ - Class I Div 2 HART-enabled, velocity, user-configurable full scale, M12 connector; Dual-output of dynamic ...
5-socket M12 connector, 10 ft 2-conductor, shielded cable
M12 sensor cable: 2-conductor, shielded, twisted pair J10 cable, gray Enviroprene jacket, molded 5-socket model M12 connector, IP68 rated for indefinite underwater immersion, with electrical isolation between shield and transducer housing, stripped and tinned wire preparation on the other end, 10 feet
Single Pair Ethernet IP67 Circular Push-Pull Connectors and Cables ...
2 contacts and 2 wire cable for single pair ethernet; Minimizes connector and cabling cost, increases cabling density and ease of installation; 4A current rating; Supports PoDL, up to 1km cable lengths with no signal degradation up to rated data transmission; Panel mount receptacle include gasket and mounting nut; Provides IP67 sealing to ...
max-m12-connectors-amphenol-industrial
M12 connectors have played a significant role in these sophisticated systems. The standard M12 connectors in the market today are suitable for protected settings. However, in the Heavy Equipment, Rail & Mass Transit, Process Control, Factory Automation and other markets, today’s M12 connectors may not necessarily meet the needs for these
m12 connector | Amphenol Global Search | Amphenol
Amphenol’s Max-M12 connector in-line mated pair can withstand 444 N of connector-to-cable retention forces and contact retention forces to 110 N. Housed in an HDM 12 EX impact resistant metal or plastic shell, the in-line mated pair is available as a 90˚ right angle or straight versions.
Model 052SJ010BZ | PCB Piezotronics
5-socket field-installable M12 connector with sing to Blunt cut cable with 10 feet of General purpose, polyurethane jacket Model 052SJ010BZ. Add to Quote. Product Description; Specifications; Documents & Downloads;
786-500-M12-IS Intrinsically Safe low frequency accelerometer sensor ...
Intrinsically Safe certified, accelerometer sensor, low frequency, broadband high sensitivity 500 mV/g, top exit M12 connector, certified for use in Class I Division 1 and Zone 0 / Zone 1 hazardous locations. Features. Certified for use in Class I, Div 1/Zone 0/1 hazardous areas;