Search Results for m12 connectors
Model 602D91 | PCB Piezotronics
Model 602D91:Low profile, industrial, ceramic shear ICP® accel., 100 mV/g, 0.5 to 8000 Hz, side exit, M12 connector, single point ISO 17025 accredited
CONEC M12 Connectors with bayonet quick locking
CONEC M12 Connectors with bayonet quick locking … convenient and reliable. The CONEC connector series with bayonet quick locking system allows safe and quick locking even in areas that are difficult to reach and/or not visible. With the “three-point” bayonet locking it is possible to lock the connection by hand with a 90 ° turn.
Hybrid overmoulded - CONEC
Series M12 with bayonet quick-locking; Power Connectors; BUS-Systems; High Temperature Connectors; Insulation bodies & housings SMT/THR; Panel Plugs; ... Hybrid overmoulded connectors are offered as single ended and connection cables in various standard lengths and are electrically tested with regard to transmission properties according to IEC ...
Amphe-PV H4 PlusTM Connectors - Amphenol Industrial Operations
Product Type Gender Connector Type Terminals - Cable Size Certifications Packaging Contact H4 S (Amphe-PV H4 Plus) F Female + C Cable Connector 0 Less Contacts T TUV I 1pcs/bag, 800pcs/box S Stamped & Formed M Male - M Panel Mounted M12 2 2.5mm2/14AWG D TUV & UL C 100pcs/bag 800pcs/box Blank Cold Formed D Manual Unlock Cable Connector 4 4mm2 ...
General purpose accelerometer, 100 mV/g, M12 connector
Connector style: M12, 4-pin: Connector orientation: Top exit: Full-scale range: 80 g peak: Resonance frequency: 30 kHz: Temperature range-55°C to +120°C: Weight: 90 grams: Hazardous area approvals: Non-approved; approved models available
Circular Connectors | Products - Amphenol
MPronto-12 M12 Push-Pull Connectors Amphenol LTW MPronto-12 Push-Pull plugs are the world's first truly backward compatible to all M12*1.0 threaded sockets with worldwide patents. The benefits and advantages: 100% backward compatible to all standard female M12*1.0 sockets of any manufacturer.
Industrial Ethernet | Cat6A Connectors | 10BASE-T1L, 10GBASE-T ...
These 10mm pitch connectors featuring 2-point metal latches are just 25% of the size of an RJ45 connector, and as such allow much greater port density and mating security. With a high data rate performance for 10G Ethernet with PoE capability, these industrial Ethernet connectors Support Ethernet/IP and common protocols including Profinet ...
Model PZ | PCB Piezotronics
Model PZ:5-socket M12 connector with single-axis accelerometer pinout. Mates with Models 601A92, 602D91, 603C91, 655A9x/656A9x series. Molded connector no . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In ...
Mini Cordsets - TPC Wire
M12 DC Micro Cordsets. Quick-Connex® SJOO M12 DC Micro Cordsets; Quick-Connex® M12 DC Micro Cordsets; Quick-Connex® M12 DC Micro Receptacles; Quick-Connex® 18 AWG Retractile M12 DC Micro Cordsets; Quick-Connex® Field Installable M12 DC Micro Connectors; Quick-Connex® M12 DC Micro High Temperature Chem-Gard® Cordsets
Single Pair Ethernet IP67 Circular Push-Pull Connectors and Cables ...
Minimizes connector and cabling cost, increases cabling density and ease of installation; 4A current rating; Supports PoDL, up to 1km cable lengths with no signal degradation up to rated data transmission; Panel mount receptacle include gasket and mounting nut; Provides IP67 sealing to mounting panel; 360° interior shielding through the mated ...
Field attachable - CONEC
Series M12 with bayonet quick-locking; Power Connectors; BUS-Systems; High Temperature Connectors; Insulation bodies & housings SMT/THR ... in sizes M8x1, M12x1, 7/8″ and Round24 with a wide range of termination technologies. The portfolio includes connectors for signal-, data transmission power connectors and the combination of super-fast ...
M12x1 Connectors with plastic coupling element - CONEC
Especially for municipal technology, the agricultural sector and the chemical industry, CONEC offers overmoulded M12x1 connector variants with coloured plastic coupling elements. In addition to the standard zinc die-cast or turned stainless steel versions, the plastic elements open up new fields of application.
Reliable 4-Socket Connectors from IMI Sensors - PCB
M12 Connectors. BNC Connectors. Breakaway Connectors. Handheld Data Collector. CSI Data Collector. Rockwell Entek Data Collector. Field-Installable Connectors. Connector Specs. Data Collector Connectors. Cable Configurator. Accelerometers.
Sensors for Condition Monitoring | PCB Piezotronics
Cables and Connectors. Poly Jacket Cables; PTFE Jacket Cables; Armored Cables; High Temp Cables; Cryo Cables; 2-Socket Connectors; 3-Socket Connectors; 4-Socket Connectors; M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; Data Collector Connectors; Cable Configurator ...
Connectors | Products - Amphenol
MPronto-12 M12 Push-Pull Connectors Amphenol LTW MPronto-12 Push-Pull plugs are the world's first truly backward compatible to all M12*1.0 threaded sockets with worldwide patents. The benefits and advantages: 100% backward compatible to all standard female M12*1.0 sockets of any manufacturer.
Quick-Connex® Field Installable M12 DC Micro Connectors - TPC Wire
Quick-Connex® Field Installable M12 DC Micro Connectors are IP67 rated to provide a liquid-tight seal to protect the connection from dust and water contamination. Español. Products. Wire and Cable See All; Product Configurator; Request a quote, filter, select, and configure any products for your application ...
Martec
Hermetic connectors are essential to maintain system integrity in applications where the reliability and performance of electrical connections is critical, such as gas-tight barriers or high-pressures differentials. ... From standard glass sealed range, i.e. M12, 26482 and 5015, to custom design headers, all are available with a wide range of ...
Hermetically Sealed Connectors - Amphenol Aerospace
Amphenol's Hermetically Sealed Connectors offer superior electrical performance plus the rugged design of a glass-sealed or epoxy-sealed connector with superior leak rate performance. Amphenol glass-sealed hermetic connectors are available in a wide variety of Mil-Spec configurations while also offering custom configurations for any harsh ...
Quick-Connex® M12 DC Micro Cordsets - TPC Wire
Quick-Connex® M12 DC Micro Cordsets make replacment of electrical and electronic control devices quick and simple. Cordsets made with Trex-Onics® Control Cable are designed for high cycle, constant motion applications and provides excellent defense against impact, cutting, abrasion, oil and chemicals.
Ethernet Connector | Power over Ethernet (PoE) - Amphenol CS
Amphenol provides a comprehensive line of Industrial Ethernet connectors to meet the requirements of a wide range of applications, from a single twisted pair up to 1 km away (10BASE-T1L) to a 10GBASE-T connection (Cat6A) carrying real-time inspection data over a four-pair connection, and more. ... NEXT GENERATION IEC63171-6 (M12 PUSH-PULL FORM ...