Search Results for m12 x-code amphenol
M12 X-Code / D-Code IDC Field Installable
Introducing the M12 X-Code / D-Code IDC type field-installable connector by Amphenol LTW. This connector facilitates swift termination without the need to strip wire insulation, promoting a dependable connection and increased efficiency during on-site field installation.
m12 connector | Amphenol Global Search | Amphenol
These versatile M12 connectors provide a secure connection for solid, stranded, and ferruled wires per application requirements. Color coded and numbered terminals simplify termination to ensure proper connections.
m12 connector | Amphenol Global Search | Amphenol
The L-coded field-attachable connector M12 with screw termination up to 2.5 mm² is one of the newest products in this product range. In addition, CONEC offers M12 connectors in A, B, D and X coding with crimp termination in shielded design with straight housing (X coding only as male connector). Different crimp contacts cover the range of wire ...
m12 connector | Amphenol Global Search | Amphenol
Amphenol Industrial Operations offers standard Max-M12 series (A/B/D/S/X Code) which are based on IEC 61076-2-101 & SAE J2839. In order to save assembly time, we also provide several different mounting options (front or back lock/flange) and wire termination styles (solder/crimp/screw).
microBOSS M12 - Amphenol Sine
Signal (A-coded) & Data (D-coded & X-coded) Amphenol Sine Systems’ microBOSS™ M12 product line is IP67-rated (in mated condition), and allows for a cost-effective Signal and Data distribution system compatible with other industry standard mating connectors.
Amphenol LTW | Unrivaled InterConnects for Harsh Environments
Compliant to IEC 61076-2-109, this M12 X-coding ensures industry wide connector compatibility. And it is ideal for wet and harsh environments or to any rugged product setting owing to its vibration-proof, corrosion resistant, and IP67-rated waterproof capabilities.
M12 X-Code Series - アンフェノールジャパン株式会社
M12 X-Code Series . Comprehensive Product Lines For Your High Data Transmission Demand . Applications. Key Features Cat. 6A Data Transmission Rate Up To 10 Gbps 360° Shielding Design UL 94V-0 Rated Material Compliant With IEC 61076-2-109 Space . Saving. Private Labeling Available IP67/IP68 UL 94V -0Harsh Data Environment. Transmission
Hermetic Connectors - アンフェノールジャパン株式会社
The Jam Nut is supplied with a fluorosilicone rubber o-ring for panel sealing. All Martec M-M12 hermetic connectors are RoSH compliant. Custom Specific Requirements For specials, contact us and we can discuss your specific requirement, defining a part with a specific derivative code “XXX”
m12 connector | Amphenol Global Search | Amphenol
Amphenol Industrial Operations proudly presents the standard Max-M12 series (A/B/D/S/X Code), designed in compliance with IEC 61076-2-101 & SAE J2839. ... EMI/EMP filter, and a variety of special application connectors.
max-m12-connector-data-sheet-amphenol-industrial
Based on IEC 61076-2-101 and SAE J 2839 standards, the Max-M12 connection system is the perfect solution for the ultra rugged applications that sometimes exist in markets dealing with Heavy Equipment, Rail & Mass Transit, Process Control, Factory Automation, etc.
M12 X-Code to RJ45 Cat.6A Adapter - アンフェノールジャパン ...
Amphenol LTW (ALTW) is now further extending its M12 product range to not only include A, B, D, S and T-Code product but also M12 X-Code to RJ45 Cat.6A connection. The M12 X-Code with RJ45 Cat.6A adapter is a feed-through design product and available in a straight and angled version.
max-m12-connectors-amphenol-industrial
Based on this new specification Amphenol Industrial Products Group has developed the Max-M12 connector for rugged high speed data transfer applications.
m12 connector | Amphenol Global Search | Amphenol
It maintains identical shell dimensions, contact layouts, and electrical performance characteristics as the standard MIL-C-5015 connector while incorporating application-specific enhancements like the 3/4 turn reverse bayonet coupling system, rubber-coated coupler, and a robust strain relief system. M12 Connector s. BNC Connectors.
m12 connector | Amphenol Global Search | Amphenol
The new M12 connector by LÜTZE with its X-coded contact arrangement is suitable for all broadband, Ethernet and Profinet applications, such as, the 10 Gigabit real-time transmission of audio and video signals. The connector can easily accommodate cables from 5 mm and even thicker robot cables with a diameter of up to 9.7 mm and is suitable for ...
Amphenol Connectors Cross Reference Guide
Amphenol Proprietary Non-Intermates: (5015 Type) See also Heavy Duty Class “L”, Amphenol QWLD (MIL-DTL-22992), catalog 12-052 See also Heavy Duty QWL, catalog 12-053
code a | Amphenol Global Search | Amphenol
The M12 X-Code with RJ45 Cat.6A adapter is a feed-through design product and available in a straight and angled version. The M12 X-Code to RJ45 Cat.6A adapter meets the requirements of the Industrial Ethernet field and complies with IEC standards.
m12 connector | Amphenol Global Search | Amphenol
Amphenol LTW presents M12 A/D-Code crimp type field installable connector that enhances reliable connection & efficiency in on-site field installation. With patented detachable insert/housing design, it makes no headache re-working in the field.
Circular Connectors | Products - Amphenol
Amphenol LTW's waterproof M12 connectors are designed in various coding options with comprehensive product configurations according to IEC standards, delivering secure & reliable data/power transmission for industrial harsh applications.
m12 connector | Amphenol Global Search | Amphenol
Coupling Nut M12 x 1.0 Thread with One Keyway on Connector Face. Industry standard for M12 DC Micro connectors. Resources. Product Overview. Read Case Study Ratings / Characteristics. IP68 Rated. 300 V. Max Conductor Temperature 90°C. Operating Temperature: -20° to 80°C .
m12 connector | Amphenol Global Search | Amphenol
The Amphenol Socapex RJ45/M12 D coding adaptor is designed to connect RJ45 based devices to M12 D coded receptacles, making it a great solution for rolling stock applications in the Rail Mass Transit industry.