Search Results for m12-4f
Stainless Steel Flexible Tubing - TPC Wire
Fully Interlocked Flexible Stainless Steel Tubing protects cable from damage due to sharp edges, metal chips, impact and abrasion in indoor and outdoor environments. Available in sizes from 0.25
Rugged Microphones | PCB Piezotronics
M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; Data Collector Connectors; Cable Configurator; Accelerometers. Low-Cost ICP® Precision ICP® Wireless Vibration Monitoring System; Multi-Axis ICP® High Temperature; Hazardous Area Approved; Cryogenic ICP® Radiation ...
S-Type Load Cells | PCB Piezotronics
M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; Data Collector Connectors; Cable Configurator; Accelerometers. Low-Cost ICP® Precision ICP® Wireless Vibration Monitoring System; Multi-Axis ICP® High Temperature; Hazardous Area Approved; Cryogenic ICP® Radiation ...
PCB Search Results (176)
M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; ... Hermetic bulkhead feed thru adaptor,10-32 jack to 10-32 jack, low outgassing, with the O-ring -4°F to +325°F (-20°C to 121°C), without the O-ring -65°F (-54°C) Product Type: Accessory;
Model M604B91 | PCB Piezotronics
4-Pin, M12: Electrical Connection Position: Side: Side * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 081A68: Mounting bolt, captive, 1/4-28 x 0.875" long (for Series 604, 605 & 606) 1: Optional Versions (M) Metric Mount. Accessories: Supplied: M081A68:
Temposonics
Connection type M12 (5 pin) male connector Operating voltage +24 VDC (−15 / +20 %); UL recognition requires an approved power supply with energy limitation (UL 61010-1), or Class 2 rating according to the National Electrical Code (USA) / Canadian Electrical Code. Ripple ≤ 0.28 V pp Current consumption 50…140 mA
Comprendiendo las Clasificaciones de Resistencia al Frío, Flexión en ...
Entender estas diferencias te ayudará a seleccionar el cable adecuado para cada necesidad, mejorando tanto la seguridad como el desempeño.. Clasificación de Temperatura Fría en Cables Industriales. Esta clasificación es esencial en industrias donde las temperaturas caen regularmente bajo cero, como la minería, extracción de petróleo y gas en regiones árticas o instalaciones exteriores ...
Data Sheet E-Series EP/EL IO-Link - Temposonics
I 3 I Temposonics® E-Series EP/EL IO-Link Data Sheet TECHNICAL DATA 1/ Selectable via IO-Link master 2/ Magnet slider # 252 182 and # 252 184, U-magnet #251 416-2, block magnet # 403 448 3/ The IP rating IP67 is only valid for the sensors electronics housing, as water and dust can get inside the profile. Output Interface Digital Transmission protocol IO-Link V1.1
Sound and Noise Measurement | PCB Piezotronics
Larson Davis provides complete solutions for noise and vibration measurement and analysis. From stand-alone, simple-to-use instruments to complete systems including sensors, data acquisition, and software, Larson Davis has what you need.
Model 066A02 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Quick-Connex® ISO DIN Form “A” — 18mm - TPC Wire
Quick-Connex® DIN connector assemblies feature a self-sealing polyurethane shell design providing environmental protection up to IP67/ NEMA 6, an integrated LED connector head, built in surge suppression and secured to our Trex-Onics® 18 AWG cable.
Temposonics
5 pin mating connector cable M12 Part no. 254 560 Extension cable molex to molex 140 mm: Part no. 254 642-1 340 mm: Part no. 254 642-2 640 mm: Part no. 254 642-3 Mating connector cable pigtail Part no. 254 266 More informationen see 551758 FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444
Datenblatt R-Serie V RH5 SSI - temposonics.com
Anschlussart 1 × M16-Gerätestecker (7 pol.), 1 × M12-Gerätestecker (8 pol.) oder Kabelabgang Betriebsspannung +12…30 VDC ±20 % (9,6…36 VDC); die RH5-Sensoren sind über eine externe Stromquelle der Klasse 2 gemäß der UL-Zulassung zu versorgen Leistungsaufnahme 1,2 W typisch Spannungsfestigkeit 500 VDC (0 V gegen Gehäuse)
Temposonics
Connection type M12 (4 pin) male connector Operating voltage +24 VDC (±25 %) Ripple ≤ 0.28 V pp Current consumption < 50 mA Dielectric strength 500 VDC (DC ground to machine ground) Polarity protection Up to -30 VDC Overvoltage protection Up to 36 VDC 1/ Selectable via IO-Link master 2/ With position magnet # 251 416-2
Quick-Connex® M8 Nano Cordsets - TPC Wire
Quick-Connex ® M8 Nano cordsets make the replacement of electrical and electronic control devices quick and simple. Cordsets are made with Trex-Onics ® 24 AWG c able designed for high cycle, constant motion applications and provides excellent defense against impact, cutting, abrasion, oil and chemicals. M8 Nano Cordsets are molded and keyed, provide rapid and secure connect and disconnect ...
Sensor Cables | PCB Piezotronics
M12 Connectors; BNC Connectors; Breakaway Connectors; Handheld Data Collector; Field-Installable Connectors; Connector Specs; Data Collector Connectors; Cable Configurator; Accelerometers. Low-Cost ICP® Precision ICP® Wireless Vibration Monitoring System; Multi-Axis ICP® High Temperature; Hazardous Area Approved; Cryogenic ICP® Radiation ...
Temposonics
Cable with M12 D-coded male connector (4 pin), straight – M12 D-coded, male connector (4 pin), straight Part no. 530 064 Cable with M12 D-coded male connector (4 pin), straight – RJ45 male connector, straight Part no. 530 065 Material: PUR jacket; green Features: Cat 5e Cable length: 5 m (16.4 ft) Cable Ø: 6.5 mm (0.26 in.)
Quick-ConnexMini M12 DC Micro Single Key Quick-Connex Receptacles - 18 ...
M12 DC Micro Single Key Quick-Connex™ Receptacles - 18 AWG 2-5 Pole & 22 AWG 8 Pole O-ring and locknut included; DC Micro closure caps with chain are sold separately. • RoHS Compliant APPLICATIONS • Bar Code Readers • Computer Interfaces • Digital Remote Controls • Encoders or Resolvers • Heat Pressure and Flow Meters
Data Sheet R-Series RP PROFIBUS - Temposonics
1 × M12 male connector (5 pin), 1 × M12 female connector (5 pin), 1 × M8 male connector (4 pin) or 2 × cable outlet, 1 × M8 male connector (4 pin) Operating voltage 24 VDC (−15/+20 %); UL recognition requires an approved power supply with energy limitation
Accesorios de montaje para acelerómetros | PCB Piezotronics
Accesorios de montaje de acelerómetros. El uso de los accesorios de montaje de acelerómetros de PCB® es una práctica recomendada para la instalación de acelerómetros de calidad.